========================== ENET LWIP App ========================== EnetAppUtils_reduceCoreMacAllocation: Reduced Mac Address Allocation for CoreId:0 From 4 To 2 Mdio_open:320 Open MAC port 1 PHY 0 is alive ============= DP83869 FULL DUMP ============= Reg[0x00] (BMCR ) = 0x1140 Reg[0x01] (BMSR ) = 0x796D Reg[0x02] (PHYIDR1 ) = 0x2000 Reg[0x03] (PHYIDR2 ) = 0xA0F1 Reg[0x04] (ANAR ) = 0x01E1 Reg[0x05] (ANLPAR ) = 0xCD81 Reg[0x06] (ANER ) = 0x006F Reg[0x07] (ANNPTR ) = 0x2001 Reg[0x08] (ANNLPTR ) = 0x6001 Reg[0x09] (GEN_CFG1 ) = 0x0200 Reg[0x0A] (GEN_STATUS1 ) = 0x0000 Reg[0x0B] (RESB ) = 0x0000 Reg[0x0C] (RESC ) = 0x0000 Reg[0x0D] (REGCR ) = 0x401F Reg[0x0E] (ADDAR ) = 0x0000 Reg[0x0F] (1KSCR ) = 0xF000 Reg[0x10] (PHY_CONTROL ) = 0x5048 Reg[0x11] (PHY_STATUS ) = 0x7C02 Reg[0x12] (INT_MASK ) = 0x0000 Reg[0x13] (INT_STATUS ) = 0x1C40 Reg[0x14] (GEN_CFG2 ) = 0x29C7 Reg[0x15] (RX_ERR_CNT ) = 0x0000 Reg[0x16] (BIST_CONTROL ) = 0x0000 ------ C22 EXTENDED REGISTERS ------ Reg[0x17] (STATUS2 ) = 0x0040 Reg[0x18] (LEDS_CFG1 ) = 0x5160 Reg[0x19] (LEDS_CFG2 ) = 0x4444 Reg[0x1A] (LEDS_CFG3 ) = 0x0002 Reg[0x1E] (GEN_CFG4 ) = 0x0212 Reg[0x1F] (GEN_CTRL ) = 0x0000 Reg[0x25] (ANALOG_TEST_CTRL ) = 0xCD81 Reg[0x2C] (GEN_CFG_ENH_AMIX ) = 0x0000 Reg[0x2D] (GEN_CFG_FLD ) = 0x401F Reg[0x2E] (GEN_CFG_FLD_THR ) = 0x0000 Reg[0x31] (GEN_CFG3 ) = 0x6C02 Reg[0x32] (RGMII_CTRL ) = 0x0000 Reg[0x33] (RGMII_CTRL2 ) = 0x0000 Reg[0x37] (SGMII_AUTO_NEG_STATUS ) = 0x0040 Reg[0x39] (PRBS_TX_CHK_CTRL ) = 0x4444 Reg[0x3A] (PRBS_TX_CHK_BYTE_CNT ) = 0x0002 Reg[0x43] (G_100BT_REG0 ) = 0xA0F1 Reg[0x4F] (SERDES_SYNC_STS ) = 0xF000 Reg[0x55] (G_1000BT_PMA_STATUS ) = 0x0000 Reg[0x6E] (STRAP_STS ) = 0x0000 Reg[0x71] (DBG_PRBS_BYTE_CNT ) = 0x6C02 Reg[0x72] (DBG_PRBS_ERR_CNT ) = 0x0000 Reg[0x7B] (DBG_PKT_LEN_PRBS ) = 0x0000 Reg[0x7C] (DBG_IPG_LEN ) = 0x0000 ------ CLAUSE45 EXTENDED REGISTERS ------ Reg[0x0086] (ANA_RGMII_DLL_CTRL ) = 0x0377 Reg[0x00A0] (ANA_LD_TXG_FINE_GAINSEL_AB ) = 0x0806 Reg[0x00A1] (ANA_LD_TXG_FINE_GAINSEL_CD ) = 0x0808 Reg[0x00A2] (ANA_LD_FILTER_TUNE_AB ) = 0x1010 Reg[0x00A3] (ANA_LD_FILTER_TUNE_CD ) = 0x1010 Reg[0x00C6] (ANA_PLL_PROG ) = 0x0000 Reg[0x00D6] (SGMII_TESTMODE ) = 0x0000 Reg[0x00E9] (DSP_HYBRID_CFG2 ) = 0x9F22 Reg[0x00FE] (LOOPCR ) = 0xE721 Reg[0x0134] (RXF_CFG ) = 0x1000 Reg[0x0135] (RXF_STATUS ) = 0x0000 ============= END OF DUMP ============= [0]: Starting lwIP, local interface IP is 192.168.1.200 [LWIPIF_LWIP] NETIF INIT SUCCESS Host MAC address-0 : 70:ff:76:1d:ec:f2 [LWIPIF_LWIP] Enet has been started successfully [0]status_callback==UP, local interface IP is 192.168.1.200 UDP server listening on port 5001 [0] link_callback==UP 8. 32s : CPU load = 7.46 % 13. 32s : CPU load = 1.68 %