========================== ENET LWIP App ========================== EnetAppUtils_reduceCoreMacAllocation: Reduced Mac Address Allocation for CoreId:0 From 4 To 2 Mdio_open:320 Open MAC port 1 PHY 0 is alive ========= FULL PHY DUMP ========= ---- STANDARD PHY REGISTERS (0x00–0x1F) ---- Reg[0x00] (BMCR) = 0x3100 Reg[0x01] (BMSR) = 0x796D Reg[0x02] (PHYID1) = 0x2000 Reg[0x03] (PHYID2) = 0xA0F3 Reg[0x04] (ANAR) = 0x01E1 Reg[0x05] (ANLPAR) = 0xCDE1 Reg[0x06] (ANER) = 0x006F Reg[0x07] (ANNPTR) = 0x2001 Reg[0x08] (ANNPRR) = 0x4006 Reg[0x09] (RES9) = 0x1200 Reg[0x0A] (RESA) = 0x3800 Reg[0x0B] (RESB) = 0x0000 Reg[0x0C] (RESC) = 0x0000 Reg[0x0D] (RESD) = 0x0000 Reg[0x0E] (RESE) = 0x0000 Reg[0x0F] (RESF) = 0xF000 Reg[0x10] (PHYCR) = 0x5028 Reg[0x11] (PHYSTS) = 0xBF02 Reg[0x12] (MICR) = 0x0000 Reg[0x13] (MISR) = 0x0000 Reg[0x14] (PAGESEL) = 0x29C7 Reg[0x15] (FCSCR) = 0x0000 Reg[0x16] (RECR) = 0x0000 Reg[0x17] (PCSR) = 0x0040 Reg[0x18] (RBR) = 0x6150 Reg[0x19] (LEDCR) = 0x4000 Reg[0x1A] (PHYCTRL2) = 0x0002 Reg[0x1B] (EDCR) = 0x0000 Reg[0x1C] (RES1C) = 0x0000 Reg[0x1D] (RES1D) = 0x0000 Reg[0x1E] (RES1E) = 0x0012 Reg[0x1F] (RES1F) = 0x000 ------------------------------------------- ---- EXTENDED PHY REGISTERS ---- RGMII_CTRL = 0x0000 RGMII_CTRL2 (0x33) = 0x0000 PHY_CONTROL (0x10) = 0x5028 PHY_STATUS (0x11) = 0xAF02 INTERRUPT_MASK (0x12) = 0x0000 INTERRUPT_STATUS (0x13) = 0x0000 PHY_ERR_COUNT (0x15) = 0x0000 BIST_CONTROL (0x16) = 0x0000 LEDCR (0x18) = 0x6150 RGMIIDCTL (0x0086) = 0x0077 IO_MUX_CFG (0x0170) = 0x0C0F -------------------------------- ================================ [0]: Starting lwIP, local interface IP is 192.168.1.200 [LWIPIF_LWIP] NETIF INIT SUCCESS Host MAC address-0 : 70:ff:76:1d:ec:f2 [LWIPIF_LWIP] Enet has been started successfully [0]status_callback==UP, local interface IP is 192.168.1.200 UDP server listening on port 5001 [0] link_callback==UP 8.575s : CPU load = 8.14 % 13.575s : CPU load = 1.68 % 18.575s : CPU load = 1.68 % 23.575s : CPU load = 1.68 % 28.575s : CPU load = 1.68 %