[REGISTERS] Device = ALP Nano 1 - DS90UB947, Connector 1 Comments = "UB947 with picture from i.MX8 on G156 display, picture OK" Date = 04/01/2025 Time = 17:01:07 Reg = 0,0x0000,0x18 Reg = 0,0x0001,0x80 Reg = 0,0x0003,0xDA Reg = 0,0x0004,0x80 Reg = 0,0x0005,0x00 Reg = 0,0x0006,0x58 Reg = 0,0x0007,0x00 Reg = 0,0x0008,0x00 Reg = 0,0x0009,0x00 Reg = 0,0x000A,0x64 Reg = 0,0x000B,0x00 Reg = 0,0x000C,0x07 Reg = 0,0x000D,0x23 Reg = 0,0x000E,0x33 Reg = 0,0x000F,0x03 Reg = 0,0x0010,0x00 Reg = 0,0x0011,0x00 Reg = 0,0x0012,0x00 Reg = 0,0x0013,0x8A Reg = 0,0x0014,0x00 Reg = 0,0x0015,0x01 Reg = 0,0x0016,0xFE Reg = 0,0x0017,0x9E Reg = 0,0x0018,0x7F Reg = 0,0x0019,0x7F Reg = 0,0x001A,0x01 Reg = 0,0x001B,0x00 Reg = 0,0x001C,0x0E Reg = 0,0x001D,0x00 Reg = 0,0x001E,0x01 Reg = 0,0x001F,0xF6 Reg = 0,0x0020,0x0B Reg = 0,0x0021,0x00 Reg = 0,0x0022,0x25 Reg = 0,0x0023,0x00 Reg = 0,0x0024,0x00 Reg = 0,0x0025,0x00 Reg = 0,0x0026,0x00 Reg = 0,0x0027,0x00 Reg = 0,0x0028,0x01 Reg = 0,0x0029,0x20 Reg = 0,0x002A,0x20 Reg = 0,0x002B,0xA0 Reg = 0,0x002C,0x00 Reg = 0,0x0030,0x00 Reg = 0,0x0031,0x00 Reg = 0,0x0032,0x00 Reg = 0,0x0033,0x00 Reg = 0,0x0034,0x00 Reg = 0,0x0035,0x00 Reg = 0,0x0036,0x00 Reg = 0,0x0037,0x00 Reg = 0,0x0038,0x00 Reg = 0,0x0039,0x00 Reg = 0,0x003A,0x00 Reg = 0,0x003B,0x00 Reg = 0,0x003C,0x00 Reg = 0,0x003D,0x00 Reg = 0,0x003E,0x00 Reg = 0,0x003F,0x00 Reg = 0,0x0040,0x14 Reg = 0,0x0041,0x4B Reg = 0,0x0042,0x00 Reg = 0,0x0043,0x00 Reg = 0,0x0044,0x80 Reg = 0,0x0045,0x00 Reg = 0,0x0046,0x63 Reg = 0,0x0047,0x01 Reg = 0,0x0048,0x00 Reg = 0,0x0049,0x00 Reg = 0,0x004A,0x00 Reg = 0,0x004B,0x00 Reg = 0,0x004C,0x00 Reg = 0,0x004D,0x00 Reg = 0,0x004E,0x00 Reg = 0,0x004F,0x80 Reg = 0,0x0050,0x16 Reg = 0,0x0051,0x00 Reg = 0,0x0052,0x00 Reg = 0,0x0053,0x00 Reg = 0,0x0054,0x02 Reg = 0,0x0055,0x00 Reg = 0,0x0056,0x00 Reg = 0,0x0057,0x02 Reg = 0,0x0058,0x00 Reg = 0,0x0059,0x00 Reg = 0,0x005A,0xCD Reg = 0,0x005B,0x20 Reg = 0,0x005C,0x02 Reg = 0,0x005D,0x06 Reg = 0,0x005E,0x44 Reg = 0,0x005F,0x8E Reg = 0,0x0060,0x22 Reg = 0,0x0061,0x02 Reg = 0,0x0062,0x00 Reg = 0,0x0064,0x10 Reg = 0,0x0065,0x00 Reg = 0,0x0066,0x00 Reg = 0,0x0067,0x00 Reg = 0,0x0068,0x00 Reg = 0,0x0069,0x00 Reg = 0,0x0070,0x00 Reg = 0,0x0071,0x00 Reg = 0,0x0072,0x00 Reg = 0,0x0073,0x00 Reg = 0,0x0074,0x00 Reg = 0,0x0075,0x00 Reg = 0,0x0076,0x00 Reg = 0,0x0077,0x00 Reg = 0,0x0078,0x00 Reg = 0,0x0079,0x00 Reg = 0,0x007A,0x00 Reg = 0,0x007B,0x00 Reg = 0,0x007C,0x00 Reg = 0,0x007D,0x00 Reg = 0,0x00F9,0x00