=========================== USB Port3 =========================== Connection Status : 0x01 (Device is connected) Port Chain : 3-3 ========================== Summary ========================= Vendor ID : 0x0451 (Texas Instruments) Product ID : 0x8027 USB Version : 2.10 Port maximum Speed : High-Speed Device maximum Speed : SuperSpeed Device Connection Speed : High-Speed Self powered : yes Demanded Current : 0 mA Device Manager Problem : 28 (CM_PROB_FAILED_INSTALL) Used Endpoints : 1 ======================== USB Device ======================== DriverKeyName : ERROR_FILE_NOT_FOUND +++++++++++++++++ Device Information ++++++++++++++++++ Device ID : IUSB3\VID_0451&PID_8027\4C0F08594CCE Hardware IDs : USB\VID_0451&PID_8027&REV_0110 Driver KeyName : - Legacy BusType : PNPBus Enumerator : IUSB3 PDO : \Device\00000097 Location Info : Port_#0003.Hub_#0001 Location IDs : PCIROOT(0)#PCI(1400)#USBROOT(0)#USB(3) Container ID : {9f897475-30de-56b6-ae30-bc9c752cc775} Manufacturer Info : - Capabilities : 0x14 (Removable, UniqueID) Status : 0x01806400 (DN_HAS_PROBLEM, DN_DISABLEABLE, DN_REMOVABLE, DN_NT_ENUMERATOR, DN_NT_DRIVER) Problem Code : 28 (CM_PROB_FAILED_INSTALL) HcDisableSelectiveSuspend: 0 EnableSelectiveSuspend : 0 SelectiveSuspendEnabled : 0 EnhancedPowerMgmtEnabled : 0 IdleInWorkingState : 0 WakeFromSleepState : 0 Power State : D3 (supported: D0, D1, D2, D3, wake from D0, wake from D1, wake from D2) +++++++++++++++++ Registry USB Flags +++++++++++++++++ HKEY_LOCAL_MACHINE\SYSTEM\CurrentControlSet\Control\usbflags\045180270110 osvc : REG_BINARY 00 00 SkipContainerIdQuery : REG_BINARY 01 00 00 00 ---------------- Connection Information --------------- Connection Index : 0x03 (Port 3) Connection Status : 0x01 (DeviceConnected) Current Config Value : 0x00 (Configuration 0) Device Address : 0x15 (21) Is Hub : 0x01 (yes) Device Bus Speed : 0x02 (High-Speed) Number Of Open Pipes : 0x00 (0 pipes to data endpoints) Data (HexDump) : 03 00 00 00 12 01 10 02 09 00 02 40 51 04 27 80 ...........@Q.'. 10 01 00 00 01 01 00 02 01 15 00 00 00 00 00 01 ................ 00 00 00 ... ---------------------- Device Descriptor ---------------------- bLength : 0x12 (18 bytes) bDescriptorType : 0x01 (Device Descriptor) bcdUSB : 0x210 (USB Version 2.10) bDeviceClass : 0x09 (Hub) bDeviceSubClass : 0x00 bDeviceProtocol : 0x02 (Hi-speed hub with multiple TTs) bMaxPacketSize0 : 0x40 (64 bytes) idVendor : 0x0451 (Texas Instruments) idProduct : 0x8027 bcdDevice : 0x0110 iManufacturer : 0x00 (No String Descriptor) iProduct : 0x00 (No String Descriptor) iSerialNumber : 0x01 (String Descriptor 1) bNumConfigurations : 0x01 (1 Configuration) Data (HexDump) : 12 01 10 02 09 00 02 40 51 04 27 80 10 01 00 00 .......@Q.'..... 01 01 .. ------------------ Configuration Descriptor ------------------- bLength : 0x09 (9 bytes) bDescriptorType : 0x02 (Configuration Descriptor) wTotalLength : 0x0029 (41 bytes) bNumInterfaces : 0x01 (1 Interface) bConfigurationValue : 0x01 (Configuration 1) iConfiguration : 0x00 (No String Descriptor) bmAttributes : 0xE0 D7: Reserved, set 1 : 0x01 D6: Self Powered : 0x01 (yes) D5: Remote Wakeup : 0x01 (yes) D4..0: Reserved, set 0 : 0x00 MaxPower : 0x00 (0 mA) Data (HexDump) : 09 02 29 00 01 01 00 E0 00 09 04 00 00 01 09 00 ..)............. 01 00 07 05 81 03 01 00 0C 09 04 00 01 01 09 00 ................ 02 00 07 05 81 03 01 00 0C ......... ---------------- Interface Descriptor ----------------- bLength : 0x09 (9 bytes) bDescriptorType : 0x04 (Interface Descriptor) bInterfaceNumber : 0x00 bAlternateSetting : 0x00 bNumEndpoints : 0x01 (1 Endpoint) bInterfaceClass : 0x09 (Hub) bInterfaceSubClass : 0x00 bInterfaceProtocol : 0x01 iInterface : 0x00 (No String Descriptor) Data (HexDump) : 09 04 00 00 01 09 00 01 00 ......... ----------------- Endpoint Descriptor ----------------- bLength : 0x07 (7 bytes) bDescriptorType : 0x05 (Endpoint Descriptor) bEndpointAddress : 0x81 (Direction=IN EndpointID=1) bmAttributes : 0x03 (TransferType=Interrupt) wMaxPacketSize : 0x0001 Bits 15..13 : 0x00 (reserved, must be zero) Bits 12..11 : 0x00 (0 additional transactions per microframe -> allows 1..1024 bytes per packet) Bits 10..0 : 0x01 (1 byte per packet) bInterval : 0x0C (12 ms) Data (HexDump) : 07 05 81 03 01 00 0C ....... ---------------- Interface Descriptor ----------------- bLength : 0x09 (9 bytes) bDescriptorType : 0x04 (Interface Descriptor) bInterfaceNumber : 0x00 bAlternateSetting : 0x01 bNumEndpoints : 0x01 (1 Endpoint) bInterfaceClass : 0x09 (Hub) bInterfaceSubClass : 0x00 bInterfaceProtocol : 0x02 iInterface : 0x00 (No String Descriptor) Data (HexDump) : 09 04 00 01 01 09 00 02 00 ......... ----------------- Endpoint Descriptor ----------------- bLength : 0x07 (7 bytes) bDescriptorType : 0x05 (Endpoint Descriptor) bEndpointAddress : 0x81 (Direction=IN EndpointID=1) bmAttributes : 0x03 (TransferType=Interrupt) wMaxPacketSize : 0x0001 Bits 15..13 : 0x00 (reserved, must be zero) Bits 12..11 : 0x00 (0 additional transactions per microframe -> allows 1..1024 bytes per packet) Bits 10..0 : 0x01 (1 byte per packet) bInterval : 0x0C (12 ms) Data (HexDump) : 07 05 81 03 01 00 0C ....... ----------------- Device Qualifier Descriptor ----------------- bLength : 0x0A (10 bytes) bDescriptorType : 0x06 (Device_qualifier Descriptor) bcdUSB : 0x210 (USB Version 2.10) bDeviceClass : 0x09 (Hub) bDeviceSubClass : 0x00 bDeviceProtocol : 0x00 (Hi-speed hub without TT) bMaxPacketSize0 : 0x40 (64 Bytes) bNumConfigurations : 0x01 (1 other-speed configuration) bReserved : 0x00 Data (HexDump) : 0A 06 10 02 09 00 00 40 01 00 .......@.. ---------- Binary Object Store (BOS) Descriptor ----------- bLength : 0x05 (5 bytes) bDescriptorType : 0x0F (Binary Object Store) wTotalLength : 0x002A (42 bytes) bNumDeviceCaps : 0x03 Data (HexDump) : 05 0F 2A 00 03 ..*.. ------------- USB 2.0 Extension Descriptor ------------ bLength : 0x07 (7 bytes) bDescriptorType : 0x10 (Device Capability Descriptor) bDevCapabilityType : 0x02 (USB 2.0 Extension) bmAttributes : 0x06 LPMCapable : 1 (Link Power Management protocol is supported) BESLAndAlternateHIRD : 1 (BESL & Alternate HIRD definitions are supported) BaselineBESLValid : 0 (not valid) DeepBESLValid : 0 (not valid) BaselineBESL : 0 DeepBESL : 0 Data (HexDump) : 07 10 02 06 00 00 00 ....... ----- SuperSpeed USB Device Capability Descriptor ----- bLength : 0x0A (10 bytes) bDescriptorType : 0x10 (Device Capability Descriptor) bDevCapabilityType : 0x03 (SuperSpeed USB Device Capability) bmAttributes : 0x00 Bit 0 Reserved : 0x00 Bit 1 LTM Capable : 0x00 (no) Bit 7:2 Reserved : 0x00 wSpeedsSupported : 0x0E (Full-Speed, High-Speed, SuperSpeed) bFunctionalitySupport : 0x01 (lowest speed with all the functionality is 'Full-Speed') bU1DevExitLat : 0x0A (less than 10 ƒÊs) wU2DevExitLat : 0x000A (less than 10 ƒÊs) Data (HexDump) : 0A 10 03 00 0E 00 01 0A 0A 00 .......... --------- Container ID Capability Descriptor ---------- bLength : 0x14 (20 bytes) bDescriptorType : 0x10 (Container ID Capability) bDevCapabilityType : 0x04 bReserved : 0x00 Container ID (UUID) : 58994002-CE4A-A5B6-9017-4065282D0300 Data (HexDump) : 14 10 04 00 02 40 99 58 4A CE B6 A5 90 17 40 65 .....@.XJ.....@e 28 2D 03 00 (-.. -------------------- String Descriptors ------------------- String descriptors are not available (because the device has problem code CM_PROB_FAILED_INSTALL)