=========================== USB Port1 ===========================

Connection Status        : 0x02 (Device failed enumeration)
Port Chain               : 6-1
Properties               : 0x01
 IsUserConnectable       : yes
 PortIsDebugCapable      : no
 PortHasMultiCompanions  : no
 PortConnectorIsTypeC    : no
ConnectionIndex          : 0x01 (Port 1)
CompanionIndex           : 0
 CompanionHubSymLnk      : USB#ROOT_HUB30#7&859f293&2&0#{f18a0e88-c30c-11d0-8815-00a0c906bed8}
 CompanionPortNumber     : 0x03 (Port 3)
 -> CompanionPortChain   : 6-3

Device Manager Problem   : 43 (CM_PROB_FAILED_POST_START)
Used Endpoints           : 0

      ======================== USB Device ========================

        +++++++++++++++++ Device Information ++++++++++++++++++
Device Description       : Unknown USB Device (Device Descriptor Request Failed)
Kernel Name (PDO)        : \Device\USBPDO-11
Device ID                : USB\VID_0000&PID_0002\8&BAA2E78&0&1
Hardware IDs             : USB\DEVICE_DESCRIPTOR_FAILURE
Driver KeyName           : {36fc9e60-c465-11cf-8056-444553540000}\0018 (GUID_DEVCLASS_USB)
Driver Inf               : C:\WINDOWS\inf\usb.inf
Legacy BusType           : PNPBus
Class                    : USB
Class GUID               : {36fc9e60-c465-11cf-8056-444553540000} (GUID_DEVCLASS_USB)
Service                  : -
Enumerator               : USB
Location Info            : Port_#0001.Hub_#0001
Address                  : 1
Manufacturer Info        : (Standard USB Host Controller)
Capabilities             : 0x64 (Removable, SilentInstall, RawDeviceOK)
Status                   : 0x01806400 (DN_HAS_PROBLEM, DN_DISABLEABLE, DN_REMOVABLE, DN_NT_ENUMERATOR, DN_NT_DRIVER)
Problem Code             : 43 (CM_PROB_FAILED_POST_START)
First Install Date       : 2026-05-23 03:54:51
Last Arrival Date        : 2026-06-01 05:53:12
EnhancedPowerMgmtEnabled : 0
Power State              : D3 (supported: D0, D2, D3, wake from D0, wake from D2)

        ---------------- Connection Information ---------------
Connection Index         : 0x01 (Port 1)
Connection Status        : 0x02 (DeviceFailedEnumeration)
Current Config Value     : 0x00 (Configuration 0)
Device Address           : 0x00 (0)
Is Hub                   : 0x00 (no)
Device Bus Speed         : 0x02 (High-Speed)
Number of open Pipes     : 0x00 (0 pipes to data endpoints)

        --------------- Connection Information V2 -------------
Connection Index         : 0x01 (1)
Length                   : 0x10 (16 bytes)
SupportedUsbProtocols    : 0x03
 Usb110                  : 1 (yes, port supports USB 1.1)
 Usb200                  : 1 (yes, port supports USB 2.0)
 Usb300                  : 0 (no, port not supports USB 3.0) -> but Companion Port 6-3 does
 ReservedMBZ             : 0x00
Flags                    : 0x00
 DevIsOpAtSsOrHigher     : 0 (Device is not operating at SuperSpeed or higher)
 DevIsSsCapOrHigher      : 0 (Device is not SuperSpeed capable or higher)
 DevIsOpAtSsPlusOrHigher : 0 (Device is not operating at SuperSpeedPlus or higher)
 DevIsSsPlusCapOrHigher  : 0 (Device is not SuperSpeedPlus capable or higher)
 ReservedMBZ             : 0x00

    ---------------------- Device Descriptor ----------------------
bLength                  : 0x00 (0 bytes)

      -------------------- String Descriptors -------------------
String descriptors are not available  (because the device has problem code CM_PROB_FAILED_POST_START)