VG-835 Programmable Video Signal Generator

10-bit Digital Output Supported Programmable Video Signal Generator
LVDS digital
super-high-gradation 10-bit output
The new VG-835 is a programmable signal-generator that supports super-high
gradation LVDS output (RGB 10-bit each). Deeper graduation has been realized to
satisfy requirements for flat panel displays like PDPs where gradation is
growing and expanding to ultra-high-density.
・Features
・Wideband Clock range
Dot clock 20 - 180 MHz at LDVS 10bit output, 25 - 300MHz(dual link) at TMDS 8bit
output, supports a wide range and broodband.
・Range of output modes
The range of output modes includes; output 10bit data pattern via LDVS, output
8bit data pattern after affine transformed to 10bit, 10bit lamp pattern (1024
gradation), etc.
・More functions by adding optional boards
By mounting an optional board the Video Signal Generator can support LDVS 4ch
output (8bit model) and a parallel 4ch output (8bit model).
* The number of boards that can be added is limited to one.
・Data array program function
Allows a user to arbitrarily program an LVDS data array. A user can, in this
manner, cope with specifications requiring a test-object display device.
・Ethernet adopted for outside interface
Ethernet and RS-232C have been adopted for external interface. By supporting
Ethernet, the signal generator is now capable of performing batch control of
multiple VG units.
・Equipped with scroll and simple animation imaging
functions
Equipped with a 1-dot level horizontal and vertical display pattern scroll
function. It can also be used to store multiple animation images with respect to
resolution and display them by moving a display start coordinate control.
・Editing via PC Card
An ATA compliant Compact Flash Card has been adopted as a recording medium.
Program Bitmap data editing can be saved directly to a PC without using VG.
|
Specifications |
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||