Register dump of NON-working phy on eth5 (icssg-prueth pruss2_eth eth5: Link is Up - 1Gbps/Full - flow control off) ======================================== Difference ========== | | Register dump of WORKING phy on eth0 (am65-cpsw-nuss 46000000.ethernet eth0: Link is Up - 1Gbps/Full - flow control off) | | ==================================== 0x00: 0x001140 | | 0x00: 0x001140 0x01: 0x00796d | | 0x01: 0x00796d 0x02: 0x002000 | | 0x02: 0x002000 0x03: 0x00a231 | | 0x03: 0x00a231 0x04: 0x000101 |*| 0x04: 0x0001e1 0x05: 0x00c5e1 | | 0x05: 0x00c5e1 0x06: 0x00006d |*| 0x06: 0x00006f 0x07: 0x002001 | | 0x07: 0x002001 0x08: 0x004000 | | 0x08: 0x004000 0x09: 0x001a00 |*| 0x09: 0x000300 0x0a: 0x007800 |*| 0x0a: 0x003800 0x0b: 00000000 | | 0x0b: 00000000 0x0c: 00000000 | | 0x0c: 00000000 0x0d: 0x00401f | | 0x0d: 0x00401f 0x0e: 00000000 | | 0x0e: 00000000 0x0f: 0x003000 | | 0x0f: 0x003000 0x10: 0x005048 | | 0x10: 0x005048 0x11: 0x00ac02 |*| 0x11: 0x00af02 0x12: 00000000 | | 0x12: 00000000 0x13: 0x001dc6 |*| 0x13: 0x000000 0x14: 0x0029c7 | | 0x14: 0x0029c7 0x15: 00000000 | | 0x15: 00000000 0x16: 00000000 | | 0x16: 00000000 0x17: 0x000040 | | 0x17: 0x000040 0x18: 0x006150 | | 0x18: 0x006150 0x19: 0x004444 | | 0x19: 0x004444 0x1a: 0x000002 | | 0x1a: 0x000002 0x1b: 00000000 | | 0x1b: 00000000 0x1c: 00000000 | | 0x1c: 00000000 0x1d: 00000000 | | 0x1d: 00000000 0x1e: 0x000202 | | 0x1e: 0x000202 0x1f: 00000000 | | 0x1f: 00000000 | | 0x32: 0x0000d1 | | 0x32: 0x0000d1