Zynq MP First Stage Boot Loader Release 2025.2 Jul 8 2026 - 17:45:05 PMIC: LD03 (BANK 45,46) set to 1.800V CLK: Clk synthesizer-1 configured iwg30m_elarly_init fn called PMU-FW is not running, certain applications may not be supported. ------------------------------------------ --- HDMI 2.1 SS + HdmiPhy Example v1.0--- --- (c) 2019 by Xilinx, Inc. --- ------------------------------------------ Build Jul 10 2026 - 09:44:53 ------------------------------------------ Initializing platform. Initializing IIC and clock sources. PS IIC initialization done -j. PL IIC initialization done -j. Initializing Interrupt controller. Interrupt Controller setup successful. Initializing HDMI Video Transmitter. TX: FRL Base: 0x80020180 Initializing Video Phy with Video Transmitter HDMI Video Transmitter system setup successful. inside TI TMDS1204 -j VFMC TX R3 success VFMC Active HDMI TX (TI) Mezz (R3) Detected Initializing Example design controller. Initializing TPG. TPG and connected GPIO successfully initialized. --------------------------------- --------------------- --- MAIN MENU --- --------------------- i - Info => Shows information about the HDMI RX stream, HDMI TX stream, GT transceivers and PLL settings. l - Detailed Info => Additional/Detail Info of the system c - Change Mode => Change the mode of the application between independent and non-independent modes. r - Resolution => Change the video resolution of the colorbar. f - Frame rate => Change the frame rate of the colorbar. d - Color depth => Change the color depth of the colorbar. s - Color space => Change the color space of the colorbar. z - GT & HDMI TX/RX log => Shows log information for GT & HDMI TX/RX. e - Edid => Display and set edid. v - Video => Video pattern options. x - Debug Tools => Goto Debug menu. y - HDMI PHY Debug Menu o - OnSemi NB7NQ621M/ TI TMDS1204 Debug System timer configured to generate (and count)pulses at 100ms intervals. VERBOSITY is disabled : 0 VERBOSITY is disabled : 0 VERBOSITY is disabled : 0 Set TX stream to HDMI FRL, sink is HDMI EDID Parsing Pass VPHY Error: See log for details --------------------------- --- RESOLUTION MENU --- --------------------------- --------------------------- --- CS: RGB CD: 8 --- --------------------------- 1 - 1920 x 1080p25 2 - 1920 x 1080p30 3 - 1920 x 1080p50 4 - 1920 x 1080p60 5 - 1920 x 1080p100 6 - 1920 x 1080p120 7 - 3840 x 2160p24 8 - 3840 x 2160p25 9 - 3840 x 2160p30 10 - 3840 x 2160p50 11 - 3840 x 2160p60 12 - 3840 x 2160p100 13 - 3840 x 2160p120 14 - 4096 x 2160p50 15 - 4096 x 2160p60 16 - 4096 x 2160p100 17 - 4096 x 2160p120 18 - 5120 x 2160p24 19 - 5120 x 2160p25 20 - 5120 x 2160p30 21 - 5120 x 2160p50 22 - 5120 x 2160p60 23 - 5120 x 2160p100 24 - 5120 x 2160p120 25 - 7680 x 4320p24 26 - 7680 x 4320p25 27 - 7680 x 4320p30 28 - 10240 x 4320p24 29 - 10240 x 4320p25 30 - 10240 x 4320p30 31 - 720 x 576p50 32 - 1280 x 720p50 33 - 1680 x 720p60 34 - 2560 x 1080p60 35 - 1920 x 1080i60 36 - 640 x 480p60 (VGA / DMT0659) 37 - 800 x 600p60 (SVGA / DMT0860) 38 - 1024 x 768p60 (XGA / DMT1060) 39 - 1280 x 768p60 (WXGA / CVT1260E) 40 - 1280 x 1024p60 (SXGA / DMT1260G) 41 - 1680 x 1050p60 (WSXGA+ / CVT1660D) 42 - 1600 x 1200p60 (UXGA / DMT1660) 43 - 1920 x 1200p60 (WUXGA / CVT1960D) 44 - 1152 x 864p60 (Custom) 45 - 2560 x 1440p144(Custom) 99 - Exit Enter Selection -> 4 TMDS Clock:148500000 No Vid Clk! XV_Tx_VideoSetupAndStart Success 99 Returning to main menu. --------------------- --- MAIN MENU --- --------------------- i - Info => Shows information about the HDMI RX stream, HDMI TX stream, GT transceivers and PLL settings. l - Detailed Info => Additional/Detail Info of the system c - Change Mode => Change the mode of the application between independent and non-independent modes. r - Resolution => Change the video resolution of the colorbar. f - Frame rate => Change the frame rate of the colorbar. d - Color depth => Change the color depth of the colorbar. s - Color space => Change the color space of the colorbar. z - GT & HDMI TX/RX log => Shows log information for GT & HDMI TX/RX. e - Edid => Display and set edid. v - Video => Video pattern options. x - Debug Tools => Goto Debug menu. y - HDMI PHY Debug Menu o - OnSemi NB7NQ621M/ TI TMDS1204 Debug ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 1 Enter Selection -> TMDS Clock:148500000 XV_Tx_VideoSetupAndStart Success Hdmiphy1HdmiTxReadyCallback,189, Tx stream is up in colorbar -------- Colorbar : Color Format: RGB Color Depth: 8 Pixels Per Clock: 8 Mode: Progressive DSC Status: Uncompressed Frame Rate: 60Hz Resolution: 1920x1080@60Hz Pixel Clock: 148500 kHz TX Mode: TMDS -------- Enter Selection -> Unknown option ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 4 Enter Selection -> iInvalid input. Valid entry is only digits 0-9. Try again Enter Selection -> 99 Returning to main menu. ----- Info ----- ------------ HDMI TX SubSystem ------------ HDMI TX timing ------------ HDMI TX Mode - HDMI FRL (4 lanes @ 8 Gbps) HDMI Video Mask is Disabled Color Format: RGB Color Depth: 8 Pixels Per Clock: 8 Mode: Progressive DSC Status: Uncompressed Frame Rate: 60Hz Resolution: 1920x1080@60Hz Pixel Clock: 148500 kHz HSYNC Timing: hav=1920, hfp=88, hsw=44(hsp=1), hbp=148, htot=2200 VSYNC Timing: vav=1080, vfp=04, vsw=05(vsp=1), vbp=036, vtot=1125 VIC: 16 Scrambled: 0 Sample rate: 1 Audio --------- Format : L-PCM Channels : 2 ACR CTS : 9732 ACR N : 6144 Static HDR DRM Infoframe --------- No DRM info ------------ HDMI PHY ------------ GT status --------- TX reference clock frequency: 148502528 Hz TX: QPLL0 TX state: ready QPLL0 settings ------------- M : 1 - N : 80 - D : 2 TX MMCM settings ------------- Mult : 15 - Div : 4 - Clk0Div : 4 - Clk1Div : 4 - Clk2Div : 4 ------------ Additional Info ------------ System Status ------------ VsyncCounter: 545 TX HW AUX FULL Counter: 0 ------------ Bridge Status ------------ TX BRIDGE OVERFLOW ,0 TX BRIDGE UNDERFLOW ,0 SCDC status : 4F ------------ Error Detection Status From Sink ------------ Channel 0 CED: 1 Channel 1 CED: 1 Channel 2 CED: 1 Channel 3 CED: Invalid RSED: Invalid ------------ System: IP Version ------------ HDMI TX SS ------------ ->HDMI TX Subsystem Cores : HDMI TX No VTC Configuration, No Video Clock! HDMI TX version : 01.00 (0800) VTC version is not available for reading as HDMI TX Video Clock is not ready. ------------ TX Core Status ------------ CORE_VER_PUB, INT: 0x1000800, 0xB ADD_CORE_DBG: 0x0 FRL_MODE, LANES: 0, 0 HDMI/DVI MODE: 1 FRL_LCKE_OOS: 0 FRL_LCKE_FREQ(Khz): 0 FRL_EXT_VCKE: 0 FRL_VCKE_FREQ(Khz): 0 FRL_VCKE_FREQ(Measured Khz): 400000 TX Bridge Locked: 1 NTV_ANLZ_TIM_CHG (add_core_dbg=1): 0 TRIB_ANLZ_TIM_CHG (add_core_dbg=2): 0 FRL_ANLZ Video Timing (add_core_dbg=3) TIM_CHG: 0 HS, HBP, ACT, LN: 0, 0, 0, 0 HDMIPHY log ------ GT init start GT init done TX TMDS Reconfig TX TMDS Reconfig Error! TX: Line rates > 8.0 Gbps are not supported by -1/-1LV devices TX frequency event TX timer event QPLL reconfig done GT TX reconfig start GT TX reconfig done TX TMDS Reconfig TX frequency event TX frequency event TX timer event TX MMCM reconfig done QPLL reconfig done GT TX reconfig start GT TX reconfig done TX frequency event TX frequency event TX timer event TX MMCM reconfig done QPLL reconfig done GT TX reconfig start GT TX reconfig done TX MMCM lock QPLL lock TX reset done TX alignment done TX FRL Reconfig HDMI TX log ------ Initializing HDMI TX core.... Initializing VTC core.... Reset HDMI TX Subsystem.... Start HDMI TX Subsystem.... Cable is connected.... FRL Start Training (MaxFrlRate: 6) FRL Config FRL LTS:2 (FRL_Rate: 10 FFE_Levels: 0) Set Stream Stream is Down Stream is Up Stream is Down TMDS Start Set Stream Audio Unmuted Set Audio Channels (2) Stream Start Stream is Up VID Bridge Locked FRL Start Training (MaxFrlRate: 4) FRL Config FRL LTS:2 (FRL_Rate: 8 FFE_Levels: 0) ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 99 Returning to main menu. --------------------------- --- RESOLUTION MENU --- --------------------------- --------------------------- --- CS: RGB CD: 8 --- --------------------------- 1 - 1920 x 1080p25 2 - 1920 x 1080p30 3 - 1920 x 1080p50 4 - 1920 x 1080p60 5 - 1920 x 1080p100 6 - 1920 x 1080p120 7 - 3840 x 2160p24 8 - 3840 x 2160p25 9 - 3840 x 2160p30 10 - 3840 x 2160p50 11 - 3840 x 2160p60 12 - 3840 x 2160p100 13 - 3840 x 2160p120 14 - 4096 x 2160p50 15 - 4096 x 2160p60 16 - 4096 x 2160p100 17 - 4096 x 2160p120 18 - 5120 x 2160p24 19 - 5120 x 2160p25 20 - 5120 x 2160p30 21 - 5120 x 2160p50 22 - 5120 x 2160p60 23 - 5120 x 2160p100 24 - 5120 x 2160p120 25 - 7680 x 4320p24 26 - 7680 x 4320p25 27 - 7680 x 4320p30 28 - 10240 x 4320p24 29 - 10240 x 4320p25 30 - 10240 x 4320p30 31 - 720 x 576p50 32 - 1280 x 720p50 33 - 1680 x 720p60 34 - 2560 x 1080p60 35 - 1920 x 1080i60 36 - 640 x 480p60 (VGA / DMT0659) 37 - 800 x 600p60 (SVGA / DMT0860) 38 - 1024 x 768p60 (XGA / DMT1060) 39 - 1280 x 768p60 (WXGA / CVT1260E) 40 - 1280 x 1024p60 (SXGA / DMT1260G) 41 - 1680 x 1050p60 (WSXGA+ / CVT1660D) 42 - 1600 x 1200p60 (UXGA / DMT1660) 43 - 1920 x 1200p60 (WUXGA / CVT1960D) 44 - 1152 x 864p60 (Custom) 45 - 2560 x 1440p144(Custom) 99 - Exit Enter Selection -> 11 TMDS Clock:594000000 No Vid Clk! XV_Tx_VideoSetupAndStart Success Enter Selection -> xInvalid input. Valid entry is only digits 0-9. Try again Enter Selection -> Unknown option 1 - 1920 x 1080p25 2 - 1920 x 1080p30 3 - 1920 x 1080p50 4 - 1920 x 1080p60 5 - 1920 x 1080p100 6 - 1920 x 1080p120 7 - 3840 x 2160p24 8 - 3840 x 2160p25 9 - 3840 x 2160p30 10 - 3840 x 2160p50 11 - 3840 x 2160p60 12 - 3840 x 2160p100 13 - 3840 x 2160p120 14 - 4096 x 2160p50 15 - 4096 x 2160p60 16 - 4096 x 2160p100 17 - 4096 x 2160p120 18 - 5120 x 2160p24 19 - 5120 x 2160p25 20 - 5120 x 2160p30 21 - 5120 x 2160p50 22 - 5120 x 2160p60 23 - 5120 x 2160p100 24 - 5120 x 2160p120 25 - 7680 x 4320p24 26 - 7680 x 4320p25 27 - 7680 x 4320p30 28 - 10240 x 4320p24 29 - 10240 x 4320p25 30 - 10240 x 4320p30 31 - 720 x 576p50 32 - 1280 x 720p50 33 - 1680 x 720p60 34 - 2560 x 1080p60 35 - 1920 x 1080i60 36 - 640 x 480p60 (VGA / DMT0659) 37 - 800 x 600p60 (SVGA / DMT0860) 38 - 1024 x 768p60 (XGA / DMT1060) 39 - 1280 x 768p60 (WXGA / CVT1260E) 40 - 1280 x 1024p60 (SXGA / DMT1260G) 41 - 1680 x 1050p60 (WSXGA+ / CVT1660D) 42 - 1600 x 1200p60 (UXGA / DMT1660) 43 - 1920 x 1200p60 (WUXGA / CVT1960D) 44 - 1152 x 864p60 (Custom) 45 - 2560 x 1440p144(Custom) 99 - Exit Enter Selection -> 99 Returning to main menu. ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 1 Enter Selection -> TMDS Clock:594000000 XV_Tx_VideoSetupAndStart Success Hdmiphy1HdmiTxReadyCallback,189, Tx stream is up in colorbar -------- Colorbar : Color Format: RGB Color Depth: 8 Pixels Per Clock: 8 Mode: Progressive DSC Status: Uncompressed Frame Rate: 60Hz Resolution: 3840x2160@60Hz Pixel Clock: 594000 kHz TX Mode: TMDS -------- xInvalid input. Valid entry is only digits 0-9. Try again Enter Selection -> 99 Returning to main menu. ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 4 Enter Selection -> 99 Returning to main menu. --------------------- --- MAIN MENU --- --------------------- i - Info => Shows information about the HDMI RX stream, HDMI TX stream, GT transceivers and PLL settings. l - Detailed Info => Additional/Detail Info of the system c - Change Mode => Change the mode of the application between independent and non-independent modes. r - Resolution => Change the video resolution of the colorbar. f - Frame rate => Change the frame rate of the colorbar. d - Color depth => Change the color depth of the colorbar. s - Color space => Change the color space of the colorbar. z - GT & HDMI TX/RX log => Shows log information for GT & HDMI TX/RX. e - Edid => Display and set edid. v - Video => Video pattern options. x - Debug Tools => Goto Debug menu. y - HDMI PHY Debug Menu o - OnSemi NB7NQ621M/ TI TMDS1204 Debug ----- Info ----- ------------ HDMI TX SubSystem ------------ HDMI TX timing ------------ HDMI TX Mode - HDMI FRL (4 lanes @ 8 Gbps) HDMI Video Mask is Disabled Color Format: RGB Color Depth: 8 Pixels Per Clock: 8 Mode: Progressive DSC Status: Uncompressed Frame Rate: 60Hz Resolution: 3840x2160@60Hz Pixel Clock: 594000 kHz HSYNC Timing: hav=3840, hfp=176, hsw=88(hsp=1), hbp=296, htot=4400 VSYNC Timing: vav=2160, vfp=08, vsw=10(vsp=1), vbp=072, vtot=2250 VIC: 97 Scrambled: 1 Sample rate: 1 Audio --------- Format : L-PCM Channels : 2 ACR CTS : 38928 ACR N : 6144 Static HDR DRM Infoframe --------- No DRM info ------------ HDMI PHY ------------ GT status --------- TX reference clock frequency: 148502528 Hz TX: QPLL0 TX state: ready QPLL0 settings ------------- M : 1 - N : 80 - D : 2 TX MMCM settings ------------- Mult : 15 - Div : 4 - Clk0Div : 4 - Clk1Div : 4 - Clk2Div : 4 ------------ Additional Info ------------ System Status ------------ VsyncCounter: 730 TX HW AUX FULL Counter: 0 ------------ Bridge Status ------------ TX BRIDGE OVERFLOW ,0 TX BRIDGE UNDERFLOW ,0 SCDC status : 4F ------------ Error Detection Status From Sink ------------ Channel 0 CED: 32767 Channel 1 CED: 32767 Channel 2 CED: 32767 Channel 3 CED: Invalid RSED: Invalid ------------ System: IP Version ------------ HDMI TX SS ------------ ->HDMI TX Subsystem Cores : HDMI TX No VTC Configuration, No Video Clock! HDMI TX version : 01.00 (0800) VTC version is not available for reading as HDMI TX Video Clock is not ready. ------------ TX Core Status ------------ CORE_VER_PUB, INT: 0x1000800, 0xB ADD_CORE_DBG: 0x0 FRL_MODE, LANES: 0, 0 HDMI/DVI MODE: 1 FRL_LCKE_OOS: 0 FRL_LCKE_FREQ(Khz): 0 FRL_EXT_VCKE: 0 FRL_VCKE_FREQ(Khz): 0 FRL_VCKE_FREQ(Measured Khz): 400000 TX Bridge Locked: 1 NTV_ANLZ_TIM_CHG (add_core_dbg=1): 0 TRIB_ANLZ_TIM_CHG (add_core_dbg=2): 0 FRL_ANLZ Video Timing (add_core_dbg=3) TIM_CHG: 0 HS, HBP, ACT, LN: 0, 0, 0, 0 HDMIPHY log ------ TX TMDS Reconfig TX frequency event QPLL lost lock TX frequency event TX timer event TX MMCM reconfig done QPLL reconfig done GT TX reconfig start GT TX reconfig done TX frequency event TX frequency event TX timer event TX MMCM reconfig done QPLL reconfig done GT TX reconfig start GT TX reconfig done TX MMCM lock QPLL lock TX reset done TX alignment done TX FRL Reconfig HDMI TX log ------ Set Stream VID Bridge Unlocked Stream is Up Stream is Down TMDS Start Set Stream Stream is Down Audio Unmuted Set Audio Channels (2) Stream Start Stream is Up VID Bridge Locked FRL Start Training (MaxFrlRate: 4) FRL Config FRL LTS:2 (FRL_Rate: 8 FFE_Levels: 0) --------------------- --- MAIN MENU --- --------------------- i - Info => Shows information about the HDMI RX stream, HDMI TX stream, GT transceivers and PLL settings. l - Detailed Info => Additional/Detail Info of the system c - Change Mode => Change the mode of the application between independent and non-independent modes. r - Resolution => Change the video resolution of the colorbar. f - Frame rate => Change the frame rate of the colorbar. d - Color depth => Change the color depth of the colorbar. s - Color space => Change the color space of the colorbar. z - GT & HDMI TX/RX log => Shows log information for GT & HDMI TX/RX. e - Edid => Display and set edid. v - Video => Video pattern options. x - Debug Tools => Goto Debug menu. y - HDMI PHY Debug Menu o - OnSemi NB7NQ621M/ TI TMDS1204 Debug --------------------------- --- RESOLUTION MENU --- --------------------------- --------------------------- --- CS: RGB CD: 8 --- --------------------------- 1 - 1920 x 1080p25 2 - 1920 x 1080p30 3 - 1920 x 1080p50 4 - 1920 x 1080p60 5 - 1920 x 1080p100 6 - 1920 x 1080p120 7 - 3840 x 2160p24 8 - 3840 x 2160p25 9 - 3840 x 2160p30 10 - 3840 x 2160p50 11 - 3840 x 2160p60 12 - 3840 x 2160p100 13 - 3840 x 2160p120 14 - 4096 x 2160p50 15 - 4096 x 2160p60 16 - 4096 x 2160p100 17 - 4096 x 2160p120 18 - 5120 x 2160p24 19 - 5120 x 2160p25 20 - 5120 x 2160p30 21 - 5120 x 2160p50 22 - 5120 x 2160p60 23 - 5120 x 2160p100 24 - 5120 x 2160p120 25 - 7680 x 4320p24 26 - 7680 x 4320p25 27 - 7680 x 4320p30 28 - 10240 x 4320p24 29 - 10240 x 4320p25 30 - 10240 x 4320p30 31 - 720 x 576p50 32 - 1280 x 720p50 33 - 1680 x 720p60 34 - 2560 x 1080p60 35 - 1920 x 1080i60 36 - 640 x 480p60 (VGA / DMT0659) 37 - 800 x 600p60 (SVGA / DMT0860) 38 - 1024 x 768p60 (XGA / DMT1060) 39 - 1280 x 768p60 (WXGA / CVT1260E) 40 - 1280 x 1024p60 (SXGA / DMT1260G) 41 - 1680 x 1050p60 (WSXGA+ / CVT1660D) 42 - 1600 x 1200p60 (UXGA / DMT1660) 43 - 1920 x 1200p60 (WUXGA / CVT1960D) 44 - 1152 x 864p60 (Custom) 45 - 2560 x 1440p144(Custom) 99 - Exit Enter Selection -> 13 TMDS Clock:1188000000 No Vid Clk! XV_Tx_VideoSetupAndStart Success Enter Selection -> 99 Returning to main menu. ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 1 Enter Selection -> TMDS Clock:1188000000 XV_Tx_VideoSetupAndStart Success Hdmiphy1HdmiTxReadyCallback,189, Tx stream is up in colorbar -------- Colorbar : Color Format: RGB Color Depth: 8 Pixels Per Clock: 8 Mode: Progressive DSC Status: Uncompressed Frame Rate: 120Hz Resolution: 3840x2160@120Hz Pixel Clock: 1188000 kHz TX Mode: TMDS -------- Unknown option ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> 4 Enter Selection -> 99 Returning to main menu. ----- Info ----- ------------ HDMI TX SubSystem ------------ HDMI TX timing ------------ HDMI TX Mode - HDMI FRL (4 lanes @ 8 Gbps) HDMI Video Mask is Disabled Color Format: RGB Color Depth: 8 Pixels Per Clock: 8 Mode: Progressive DSC Status: Uncompressed Frame Rate: 120Hz Resolution: 3840x2160@120Hz Pixel Clock: 1188000 kHz HSYNC Timing: hav=3840, hfp=176, hsw=88(hsp=1), hbp=296, htot=4400 VSYNC Timing: vav=2160, vfp=08, vsw=10(vsp=1), vbp=072, vtot=2250 VIC: 118 Scrambled: 1 Sample rate: 1 Audio --------- Format : L-PCM Channels : 2 ACR CTS : 77860 ACR N : 6144 Static HDR DRM Infoframe --------- No DRM info ------------ HDMI PHY ------------ GT status --------- TX reference clock frequency: 297005056 Hz TX: QPLL0 TX state: ready QPLL0 settings ------------- M : 1 - N : 80 - D : 2 TX MMCM settings ------------- Mult : 15 - Div : 4 - Clk0Div : 4 - Clk1Div : 4 - Clk2Div : 4 ------------ Additional Info ------------ System Status ------------ VsyncCounter: 444 TX HW AUX FULL Counter: 0 ------------ Bridge Status ------------ TX BRIDGE OVERFLOW ,0 TX BRIDGE UNDERFLOW ,0 SCDC status : 45 ------------ Error Detection Status From Sink ------------ Channel 0 CED: 32767 Channel 1 CED: 32767 Channel 2 CED: 32767 Channel 3 CED: Invalid RSED: Invalid ------------ System: IP Version ------------ HDMI TX SS ------------ ->HDMI TX Subsystem Cores : HDMI TX No VTC Configuration, No Video Clock! HDMI TX version : 01.00 (0800) VTC version is not available for reading as HDMI TX Video Clock is not ready. ------------ TX Core Status ------------ CORE_VER_PUB, INT: 0x1000800, 0xB ADD_CORE_DBG: 0x0 FRL_MODE, LANES: 0, 0 HDMI/DVI MODE: 1 FRL_LCKE_OOS: 0 FRL_LCKE_FREQ(Khz): 0 FRL_EXT_VCKE: 0 FRL_VCKE_FREQ(Khz): 0 FRL_VCKE_FREQ(Measured Khz): 400000 TX Bridge Locked: 1 NTV_ANLZ_TIM_CHG (add_core_dbg=1): 0 TRIB_ANLZ_TIM_CHG (add_core_dbg=2): 0 FRL_ANLZ Video Timing (add_core_dbg=3) TIM_CHG: 0 HS, HBP, ACT, LN: 0, 0, 0, 0 ---------------------- --- DEBUG MENU --- ---------------------- Force TX to perform : 1 - TX TMDS. 3 - TX FRL 4 Lanes 10G. 4 - TX FRL 4 Lanes 8G. 5 - TX FRL 4 Lanes 6G. 6 - TX FRL 3 Lanes 6G. 7 - TX FRL 3 Lanes 3G. 10 - RX Request Rate Drop. 11 - RX sets FltNoTimeout. 12 - RX clears FltNoTimeout. 13 - RX requests for FRL LT (during LTS:P). 14 - RX PHY Reset. 20 - Register Dump (Debug). 21 - SCDC Register Dump (Debug). 99 - Exit Enter Selection -> zInvalid input. Valid entry is only digits 0-9. Try again Enter Selection -> 99 Returning to main menu. HDMIPHY log ------ TX TMDS Reconfig QPLL lost lock TX frequency event TX frequency event TX frequency event TX frequency event TX timer event TX MMCM reconfig done QPLL reconfig done GT TX reconfig start GT TX reconfig done TX MMCM lock QPLL lock TX reset done TX alignment done TX FRL Reconfig HDMI TX log ------ Set Stream VID Bridge Unlocked Stream is Down Stream is Up Stream is Down TMDS Start Set Stream Stream is Down Audio Unmuted Set Audio Channels (2) Stream Start Stream is Up VID Bridge Locked FRL Start Training (MaxFrlRate: 4) FRL Config FRL LTS:2 (FRL_Rate: 8 FFE_Levels: 0) --------------------- --- MAIN MENU --- --------------------- i - Info => Shows information about the HDMI RX stream, HDMI TX stream, GT transceivers and PLL settings. l - Detailed Info => Additional/Detail Info of the system c - Change Mode => Change the mode of the application between independent and non-independent modes. r - Resolution => Change the video resolution of the colorbar. f - Frame rate => Change the frame rate of the colorbar. d - Color depth => Change the color depth of the colorbar. s - Color space => Change the color space of the colorbar. z - GT & HDMI TX/RX log => Shows log information for GT & HDMI TX/RX. e - Edid => Display and set edid. v - Video => Video pattern options. x - Debug Tools => Goto Debug menu. y - HDMI PHY Debug Menu o - OnSemi NB7NQ621M/ TI TMDS1204 Debug