/tcan-414 # ./can-test-sent -d 2 -b 125000 -s 3 device_id = 2 baud = 125000 start num = 3 can dev : can2 [ 2323.744566] IPv6: ADDRCONF(NETDEV_UP): can2: link is not ready [ 2323.750465] IPv6: ADDRCONF(NETDEV_CHANGE): can2: link becomes ready can_fd : 3 name : can2 CanInit success send id: 0x10118af6,success siz[ 2323.760754] NOHZ: local_softirq_pending 08 eof: 16 send id: 0x10118bf6,success sizeof: 16 [ 2324.775233] tcan4x5x spi0.0 can2: Message RAM access failure occurred [ 2324.799359] tcan4x5x spi0.0 can2: Message RAM Watchdog event due to missing READY send id: 0x10118cf6,success sizeof: 16[ 2325.758701] tcan4x5x spi0.0 can2: can_put_echo_skb: BUG! echo_skb is o! [ 2325.771304] tcan4x5x spi0.0 can2: msg lost in rxf0 [ 2325.776120] tcan4x5x spi0.0 can2: Message RAM Watchdog event due to missing READY [ 2325.783622] tcan4x5x spi0.0 can2: Error Logging Overflow [ 2325.788947] tcan4x5x spi0.0 can2: Bit Error Uncorrected [ 2325.794184] tcan4x5x spi0.0 can2: Bit Error Corrected [ 2325.799249] tcan4x5x spi0.0 can2: Timeout reached [ 2325.803966] tcan4x5x spi0.0 can2: Message RAM access failure occurred send id: 0x10118df6,success sizeof: 16 send id: 0x10118ef6,success sizeof: 16 send id: 0x10118ff6,success sizeof: 16 send id: 0x101190f6,success sizeof: 16 send id: 0x101191f6,success sizeof: 16 send id: 0x101192f6,success sizeof: 16 send id: 0x101193f6,success sizeof: 16 send id: 0x101194f6,success sizeof: 16 send id: 0x101195f6,success sizeof: 16 send id: 0x101196f6,success sizeof: 16 write frame: No buffer space available Send Error frame[0] /tcan-414 #