eUSB High Speed Repeater Signal Quality Test
Results for p2
For details on test setup, methodology, and performance criteria, please consult the signal quality test description at the USB-IF Compliance Program web page.
Required Tests
- Overall result: pass!
- Signal eye:
eye passes
*** last transition exception invoked ***
- EOP width: 12.94 bits
*** EOP width failure! *** (minimum 7.50 bits, maximum 12.50 bits)
*** waiver granted ***
- Measured signaling rate: 479.9826 MHz
signal rate passes
- Edge Monotonicity: 0 mV
Monotonic Edge passes
- Rising Edge Rate: 1106.77 V/us (578.26 ps equivalent risetime)
passes
- Falling Edge Rate: 1117.82 V/us (572.54 ps equivalent falltime)
passes
Additional Information
- Consecutive jitter range: -53.552 ps to 28.189 ps, RMS jitter 19.292 ps
- Paired JK jitter range: -40.349 ps to 40.985 ps, RMS jitter 10.945 ps
- Paired KJ jitter range: -25.778 ps to 24.323 ps, RMS jitter 9.624 ps
- Margin Above eye: 50.0000 mV
- Margin Below eye: 47.2000 mV
- Maximum Voltage: 453.6000 mV
- Margin Below Top: 171.4000 mV
- Minimum Voltage: -459.2000 mV
- Margin Above Bottom: 165.8000 mV
- Margin_Top_Left_Up: 52.9583 mV
- Margin_Bottom_Left_Down: 48.4459 mV
- Min_Peak_Peak_Center: 736.1393 mV
SignalData and Eye


Tracking Information
- Oscilloscope sample rate: 12.500 GS/s
- Data file: C:\Users\EEPA\Desktop\USBET2\p2.wfm
- Test version: 2.20.00E
- Analysis performed: Wed May 6 21:16:48 2026