*////////////////////////////////////////////////////////////////////// * (C) National Semiconductor, Corporation. * Models developed and under copyright by: * National Semiconductor, Corporation. *///////////////////////////////////////////////////////////////////// * Legal Notice: * The model may be copied, and distributed without any modifications; * however, reselling or licensing the material is illegal. * We reserve the right to make changes to the model without prior notice. * Pspice Models are provided "AS IS, WITH NO WARRANTY OF ANY KIND" *//////////////////////////////////////////////////////////////////// * For more information, and our latest models, * please visit the models section of our website at * http://www.national.com/models/ *//////////////////////////////////////////////////////////////////// * BEGIN MODEL LMH6628 * MODEL IS FOR A AMP ONLY * PINOUT ORDER +IN -IN +V -V OUT * PINOUT ORDER 3 2 8 4 1 .SUBCKT LMH6628 3 2 8 4 1 R51 33 0 1E9 Q17 4 9 10 QOP Q21 8 11 10 QON D5 1 8 DD D6 4 1 DD D7 12 0 DIN D8 13 0 DIN I8 0 12 0.1E-3 I9 0 13 0.1E-3 E2 14 0 4 0 1 E3 15 0 8 0 1 D9 16 0 DVN D10 17 0 DVN I10 0 16 0.1E-3 I11 0 17 0.1E-3 E4 18 2 16 17 0.67 G2 3 18 12 13 9.5E-4 R22 4 8 20E3 E5 19 0 15 0 1 E6 20 0 14 0 1 E7 21 0 22 0 1 R30 19 23 1E4 R31 20 24 1E4 R32 21 25 1E4 R33 0 23 1 R34 0 24 1 R35 0 25 1 E10 26 3 25 0 -2 C6 19 23 100E-12 C7 20 24 100E-12 C8 21 25 200E-12 E11 27 26 24 0 1.1 E12 28 27 23 0 1.1 Q22 14 29 11 QDP Q23 15 29 9 QDN I12 8 4 6.64E-3 I13 15 11 2E-3 I14 9 14 2E-3 R38 0 30 10 R39 0 29 10 C9 30 0 55E-12 C10 29 0 15E-12 E15 31 32 33 0 1 E16 32 34 33 0 1 E17 35 0 32 0 1 D11 36 15 DD D12 14 37 DD V11 34 37 1.65 V12 36 31 1.65 I15 0 38 1M D13 38 0 DD V13 33 38 -0.655 C11 32 0 6E-12 D14 39 40 DD D15 40 41 DD R40 40 32 185 R41 0 40 250E3 F1 40 0 V14 -0.8 E18 42 0 43 0 0.99995 R42 42 44 110 E19 45 0 18 0 1 C12 18 0 1.5E-12 C13 28 0 1.5E-12 V14 44 45 0 R43 10 46 5 G3 30 0 32 0 0.1 G4 29 0 30 0 0.1 C14 10 0 2E-12 L1 46 1 2E-9 R45 46 1 50 E20 39 35 33 0 1 E21 41 35 33 0 -1 I16 18 0 0.7E-6 I17 28 0 1E-6 V15 43 28 0.5E-3 D16 18 47 DD D17 28 47 DD D18 48 18 DD D19 48 28 DD V16 49 47 1.85 V17 48 50 1.85 E23 51 0 3 0 1 E24 52 0 18 0 1 R47 22 51 1E3 R48 52 22 1E3 E25 15 49 33 0 1 E26 50 14 33 0 1 C15 18 28 0.5E-12 R49 2 53 10 C16 53 1 0.1E-12 C17 43 0 0.01E-12 .MODEL QDP PNP .MODEL QDN NPN .MODEL DD D .MODEL DVN D KF=1.7E-15 .MODEL DIN D KF=3.3E-15 .MODEL QON NPN VAF=150 BF=70 IKF=0.7 RE=1 RC=1 .MODEL QOP PNP VAF=150 BF=70 IKF=0.7 RE=1 RC=1 .ENDS * END MODEL LMH6628