SLOP135 Board
Rev. [NONE], 01/14/99
Board Size:  2.20"(L) x 1.90"(W) x 0.062"(T)
Number of layers:  2
Board Type:  FR4
Copper Thickness:  1 oz
Silk Screen: Top side only, White
Solder Mask: Two sides, green
Gold Contacts:  None

Hole Info
Dia	      Qty

12.0mil       22
18.0mil       3
40.0mil       3
67.0mil       20
140.0mil      4
0.0mil        51

Dee Harris
Texas Instruments
8505 Forest Lane
Dallas, TX 75243
Delivery Point:  SW Employees entrance, Module K
Phone:  972-480-7342
Fax:    972-480-3160
Email:  dharris@ti.com