################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs1280/ccs/tools/compiler/ti-cgt-armllvm_3.2.2.LTS

GEN_OPTS__FLAG := @"syscfg/ti_utils_build_compiler.opt" 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./main_tirtos.o" \
"./rfPacketTx.o" \
"./syscfg/ti_devices_config.o" \
"./syscfg/ti_radio_config.o" \
"./syscfg/ti_drivers_config.o" \
"./syscfg/ti_sysbios_config.o" \
"../cc13x2x7_cc26x2x7_tirtos7.cmd" \
$(GEN_CMDS__FLAG) \
-Wl,-lti_utils_build_linker.cmd.genlibs \
-Wl,-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.out 

EXE_OUTPUTS__QUOTED += \
"rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.out" 


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.out"

# Tool invocations
rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: Arm Linker'
	"C:/ti/ccs1280/ccs/tools/compiler/ti-cgt-armllvm_3.2.2.LTS/bin/tiarmclang.exe" -mcpu=cortex-m4 -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mlittle-endian -mthumb -gdwarf-3 -march=armv7e-m -Wl,-m"rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.map" -Wl,-i"C:/ti/simplelink_cc13xx_cc26xx_sdk_8_30_01_01/source" -Wl,-i"C:/ti/simplelink_cc13xx_cc26xx_sdk_8_30_01_01/kernel/tirtos7/packages" -Wl,-i"C:/CODE_EXAMPLES/Agama/E2E_Week_26/rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang/Debug/syscfg" -Wl,-i"C:/ti/ccs1280/ccs/tools/compiler/ti-cgt-armllvm_3.2.2.LTS/lib" -Wl,--diag_wrap=off -Wl,--display_error_number -Wl,--warn_sections -Wl,--xml_link_info="rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang_linkInfo.xml" -Wl,--rom_model -o "rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "main_tirtos.o" "rfPacketTx.o" "syscfg\ti_devices_config.o" "syscfg\ti_radio_config.o" "syscfg\ti_drivers_config.o" "syscfg\ti_sysbios_config.o" 
	-$(RM) "main_tirtos.d" "rfPacketTx.d" "syscfg\ti_devices_config.d" "syscfg\ti_radio_config.d" "syscfg\ti_drivers_config.d" "syscfg\ti_sysbios_config.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-C:/ti/ccs1280/ccs/tools/compiler/ti-cgt-armllvm_3.2.2.LTS/bin/tiarmobjcopy -O ihex  rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.out rfPacketTx_LP_CC1352P7_1_tirtos7_ticlang.hex
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets