XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X       Artwork and documentation done by:                 X
X                                                          X
X   TEXAS INSTRUMENTS NORWAY LPRF                          X
X                                                          X
X   Address: Gaustadalleen 21    0349 OSLO                 X
X   Phone  : (+47) 22 95 85 44   Fax :  (+47) 22 95 89 05  X
X       web: www.ti.com/lprf                               X
X                                                          X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC2530EM_DISCRETE    
REVISION: 1.6
DATE: 2013-02-05

PCB DESCRIPTION: 2 LAYER PCB 0.8 MM Nominal thickness with 35um Cu in each layer
        Dielectric constant for FR4 is 4.5
        Dimensions in manufacturing files are in mils (0.001 inch)
        DOUBLE SIDE SOLDER MASK,
        DOUBLE SIDE SILKSCREEN,
        8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION.

Change list
1.0 initial revision
1.3.1 Improved power routing on pin 10, 27, 28 and 29. Dual via as a simple RF block added on digital IO lines. 
1.4 Changed pin/pad layout on QFN40 and SMD_SMA to improve production yield. 
      Updated BOM, new smaller crystals with reduced lead-time vs. earlier,
      PCB Antenna added.
1.5 P2.2 connected to ground.
      BOM change: 
      Pi filter populated to improve margin vs. harmonic requirements (based on experiments on rev 1.4).
      Antenna match populated (based on experiments on rev 1.4).
      Default R256 select SMA.
1.6 Replaced pi-filter with T-filter from CC254x reference design. Added CE/FCC silk print
 
                 
FILE NAME                           DESCRIPTION                                 FILE TYPE

PCB MANUFACTURING FILES:
L1.SPL                              LAYER 1 COMPONENT SIDE/POSITIVE             EXT. GERBER
L2.SPL                              LAYER 2 SOLDER SIDE/POSITIVE                EXT. GERBER
STOPCOMP.SPL                        SOLDER MASK COMPONENT SIDE/NEGATIVE         EXT. GERBER
STOPSOLD.SPL                        SOLDER MASK SOLDER SIDE/NEGATIVE            EXT. GERBER
SILKCOMP.SPL                        SILKSCREEN COMPONENT SIDE/POSITIVE          EXT. GERBER
SILKSOLD.SPL                        SILKSCREEN SOLDER SIDE/POSITIVE             EXT. GERBER
GERBER.REP                          DRILL and NC DRILL REPORT                   ASCII
DRILL.SPL                           DRILL/MECHANICAL DRAWING                    EXT. GERBER
NCDRILL.SPL                         NC DRILL THROUGH HOLE                       EXCELLON            
EXT_GERBER.USR                      PCB PHOTOPLOTTER DEFINITION FILE            ASCII
CNC.USR                             NC DRILL DEVICE FILE                        ASCII

PCB ASSEMBLY FILES:
P&P_COMP.REP                        PICK AND PLACE COORDINATES, COMPONENT SIDE  ASCII
P&P_SOLD.REP                        PICK AND PLACE COORDINATES, SOLDER SIDE     ASCII
PASTCOMP.SPL                        SOLDER PASTE COMPONENT SIDE                 EXT. GERBER
PASTSOLD.SPL                        SOLDER PASTE SOLDER SIDE                    EXT. GERBER
ASSYCOMP.SPL                        ASSEMBLY DRAWING COMPONENT SIDE             EXT. GERBER
ASSYSOLD.SPL                        ASSEMBLY DRAWING SOLDER SIDE                EXT. GERBER
CC2530EM_1_6_DISCRETE_PARTLIST.XLS  PART LIST

PDF FILES:
CC2530EM_1_6_DISCRETE_SCHEMATIC.PDF Circuit Diagram
CC2530EM_1_6_DISCRETE_LAYOUT.PDF    Layout Diagram

CADSTAR FILES:
CC2530EM_1_6_DISCRETE.SCM           Cadstar Schematic file
CC2530EM_1_6_DISCRETE.PCB           Cadstar layout file

README.TXT                          THIS FILE

END.