maks@maks-UV:~/WORK/Zigbee_3_0_Linux_Gateway_1_0_1/source/out/Precompiled/servers$ sudo ./zigbeeHAgw 
[sudo] пароль для maks: 
Platform type selected automatically as x86.
To override this selection, please stop this script, and then run it again,
specifying the desired platform type at the command line:
  ./zigbeeHAgw [help | bbb | x86 ]

running ./zigbeeHAgw on an x86
Turning OFF SOC_RESET_REQUIRED
done processing arguments, board type x86, target x86
NPI                 is 'NPI_lnx_x86_server'
Zstack linux server is 'ZLSZNP_x86'
gateway server      is 'GATEWAY_SRVR_x86'
network manager     is 'NWKMGR_SRVR_x86'
OTA server     	  is 'OTA_SRVR_x86'
Starting the ZigBee gateway subsystem
making sure there are no lingering servers...
there are 0 NPI servers
there are 0 ZLS servers
there are 0 GATEWAY servers
there are 0 NWKMGR servers
there are 0 OTA servers
(total 0)
done
===================================================
starting NPI, cmd ' ./NPI_lnx_x86_server NPI_Gateway.cfg ' on Чт фев 10 15:09:31 MSK 2022
[15:09:31.416,900] [NPISRVR/MAIN] UNMSKBL: 
[15:09:31.417,227] [NPISRVR/MAIN] UNMSKBL:  ************************************************
[15:09:31.417,234] [NPISRVR/MAIN] UNMSKBL:  *  NPI Server v1.0.2d                          *
[15:09:31.417,238] [NPISRVR/MAIN] UNMSKBL:  ************************************************
[15:09:31.417,242] [NPISRVR/MAIN] UNMSKBL: 
Startup phase 1 completed successfully, server started (NPI_PID=5293) on Чт фев 10 15:09:31 MSK 2022
===================================================
starting ZLSZNP, cmd ' ./ZLSZNP_x86 127.0.0.1:2533 config.ini ' on Чт фев 10 15:09:31 MSK 2022
[15:09:31.429,864] [Z_STACK/MAIN] UNMSKBL: 
[15:09:31.429,931] [Z_STACK/MAIN] UNMSKBL:  ************************************************
[15:09:31.429,937] [Z_STACK/MAIN] UNMSKBL:  *  ZStack Server for ZNP v1.0.2d               *
[15:09:31.429,940] [Z_STACK/MAIN] UNMSKBL:  ************************************************
[15:09:31.429,944] [Z_STACK/MAIN] UNMSKBL: 
Startup phase 2 completed successfully, server started (ZLSZNP_PID=5299) on Чт фев 10 15:09:31 MSK 2022
===================================================
starting NETWORK_MGR, cmd ' ./NWKMGR_SRVR_x86 127.0.0.1:2536 ' on Чт фев 10 15:09:31 MSK 2022
[15:09:31.476,053] [NWK_MGR/MAIN] UNMSKBL: 
[15:09:31.476,209] [NWK_MGR/MAIN] UNMSKBL:  ************************************************
[15:09:31.476,223] [NWK_MGR/MAIN] UNMSKBL:  *  Network Manager Server v1.0.2d              *
[15:09:31.476,232] [NWK_MGR/MAIN] UNMSKBL:  ************************************************
[15:09:31.476,241] [NWK_MGR/MAIN] UNMSKBL: 
Startup phase 3 completed successfully, server started (NETWORK_MGR_PID=5306) on Чт фев 10 15:09:32 MSK 2022
===================================================
starting GATEWAY_SERVER, cmd ' ./GATEWAY_SRVR_x86 127.0.0.1:2536 127.0.0.1:2540 ' on Чт фев 10 15:09:32 MSK 2022
[15:09:32.326,727] [GATEWAY/MAIN] UNMSKBL: 
[15:09:32.326,870] [GATEWAY/MAIN] UNMSKBL:  ************************************************
[15:09:32.326,883] [GATEWAY/MAIN] UNMSKBL:  *  Gateway Server v1.0.2d                      *
[15:09:32.326,893] [GATEWAY/MAIN] UNMSKBL:  ************************************************
[15:09:32.326,901] [GATEWAY/MAIN] UNMSKBL: 
Startup phase 4 completed successfully, server started (GATEWAY_SERVER_PID=5314) on Чт фев 10 15:09:32 MSK 2022
===================================================
starting OTA_SERVER, cmd './OTA_SRVR_x86 127.0.0.1:2536 127.0.0.1:2540 ' on Чт фев 10 15:09:32 MSK 2022
[15:09:32.508,956] [OTASRVR/MAIN] UNMSKBL: 
[15:09:32.509,290] [OTASRVR/MAIN] UNMSKBL:  ************************************************
[15:09:32.509,308] [OTASRVR/MAIN] UNMSKBL:  *  OTA Upgrade Server v1.0.2d                  *
[15:09:32.509,317] [OTASRVR/MAIN] UNMSKBL:  ************************************************
[15:09:32.509,326] [OTASRVR/MAIN] UNMSKBL: 
Startup phase 5 completed successfully, server started (OTA_SERVER_PID=5323) on Чт фев 10 15:09:32 MSK 2022
starting tracker with our pid ./zigbeeHAgw and pid list 5293 5299 5314 5323
===================================================
waiting for netmgr to exit ( pid 5306 ) on Чт фев 10 15:09:32 MSK 2022
tracking 4 pids, 5293 5299 5314 5323
when we see something missing we will send a SIGUSR2 to pid 5255