SimpleLink™ CC2652R1 LaunchPad™ Settings & Resources

The SimpleLink CC2652R1 LaunchPad contains a CC2652F128 device.

Jumper Settings

SysConfig Board File

The CC26X2R1_LAUNCHXL.syscfg.json is a handcrafted file used by SysConfig. It describes the physical pin-out and components on the LaunchPad.

Driver Examples Resources

Examples utilize SysConfig to generate software configurations into the ti_drivers_config.c and ti_drivers_config.h files. The SysConfig user interface can be utilized to determine pins and resources used. Information on pins and resources used is also present in both generated files.

TI BoosterPacks™

The following BoosterPack(s) are used with some driver examples.

BOOSTXL-SHARP128 LCD & SD Card BoosterPack

BOOSTXL-BASSENSORS BoosterPack