#ifndef _SMARTRF_SETTINGS_H_
#define _SMARTRF_SETTINGS_H_

//*********************************************************************************
// Generated by SmartRF Studio version 2.12.0 (build #129 dev)
// The applied template is NOT compatible with the selected device! There are no known SDK for this device.
// Device: CC2650 Rev. 2.2
//
//*********************************************************************************
#include <ti/devices/DeviceFamily.h>
#include DeviceFamily_constructPath(driverlib/rf_mailbox.h)
#include DeviceFamily_constructPath(driverlib/rf_common_cmd.h)
#include DeviceFamily_constructPath(driverlib/rf_ieee_cmd.h)
#include <ti/drivers/rf/RF.h>


// TX Power table size definition
#define TX_POWER_TABLE_SIZE 14

 // TX Power Table Object
extern RF_TxPowerTable_Entry txPowerTable[];

// TI-RTOS RF Mode Object
extern RF_Mode RF_ieee;

// RF Core API commands
extern rfc_CMD_RADIO_SETUP_t RF_cmdRadioSetup;
extern rfc_CMD_FS_t RF_cmdFs;
extern rfc_CMD_IEEE_TX_t RF_cmdIeeeTx;
extern rfc_CMD_IEEE_RX_t RF_cmdIeeeRx;

// RF Core API Overrides
extern uint32_t pOverrides[];

#endif // _SMARTRF_SETTINGS_H_