SimpleLink™ CC2652RSIP LaunchPad™ Settings & Resources

The [SimpleLink CC2652RSIP LaunchPad][launchpad] contains a [CC2652R1FSIP][device] device.

Jumper Settings

SysConfig Board File

The LP_CC2652RSIP.syscfg.json is a handcrafted file used by SysConfig. It describes the physical pin-out and components on the LaunchPad.

Driver Examples Resources

Examples utilize SysConfig to generate software configurations into the ti_drivers_config.c and ti_drivers_config.h files. The SysConfig user interface can be utilized to determine pins and resources used. Information on pins and resources used is also present in both generated files.

TI BoosterPacks™

The following BoosterPack(s) are used with some driver examples.

BOOSTXL-SHARP128 LCD & SD Card BoosterPack

BP-BASSENSORSMKII BoosterPack

CC3200 Audio BoosterPack