// //Script example 543x family UART BSL // //Download blink led application //to 543x family device through uart bsl // //It was tested using Launchpad BSL //application as the communication bridge // LOG MODE msp430f5xx UART COM18 VERBOSE //gives the wrong password to do //mass eraseof the memory //MASS_ERASE RX_PASSWORD .\pass16_wrong.txt RX_PASSWORD .\pass16_default.txt RX_DATA_BLOCK MSP430.txt //RX_DATA_BLOCK blinkLED_f5438.txt //CRC_CHECK 0x5C00 0x0020 0xAF15 //CRC_CHECK 0xffd2 0x00D0 0xC1EA SET_PC 0x5c00