µVision Build Log
Tool Versions:
IDE-Version: µVision V5.21.1.0 Copyright (C) 2016 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Vijayenthiran Subramaniam, Wingify, LIC=---- Tool Versions: Toolchain: MDK-Lite Version: 5.21a Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 3 (build 300) Assembler: Armasm.exe V5.06 update 3 (build 300) Linker/Locator: ArmLink.exe V5.06 update 3 (build 300) Library Manager: ArmAr.exe V5.06 update 3 (build 300) Hex Converter: FromElf.exe V5.06 update 3 (build 300) CPU DLL: SARMCM3.DLL V5.21a Dialog DLL: DCM.DLL V1.13.8.0 Target DLL: CMSIS_AGDI.dll V1.26.5.0 Dialog DLL: TCM.DLL V1.14.14.0Project:
\\Mac\Home\Desktop\Timer_A_with_Lab6\Lab6wLab3_MSP432\Lab6.uvprojx Project File Date: 01/13/2017Output:
*** Using Compiler 'V5.06 update 3 (build 300)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Build target 'Lab6' compiling Lab6.c... linking... Program Size: Code=1508 RO-data=356 RW-data=192 ZI-data=864 ".\Objects\Lab6.axf" - 0 Error(s), 0 Warning(s).Software Packages used:
Package Vendor: ARM http://www.keil.com/pack/ARM.CMSIS.5.0.0.pack ARM::CMSIS:CORE:5.0.0 CMSIS (Cortex Microcontroller Software Interface Standard) * Component: CORE Version: 5.0.0 Package Vendor: TexasInstruments http://software-dl.ti.com/msp430/msp430_public_sw/mcu/msp430/mspkeil/latest/exports/TexasInstruments.MSP432P4xx_DFP.2.2.1.pack TexasInstruments::Device:Startup:2.2.1 Device Family Pack for Texas Instruments MSP432 Series * Component: Startup Version: 2.2.1Collection of Component include folders:
\\Mac\Home\Desktop\Timer_A_with_Lab6\Lab6wLab3_MSP432\RTE C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.0.0\CMSIS\Include C:\Keil_v5\ARM\PACK\TexasInstruments\MSP432P4xx_DFP\2.2.1\Device\IncludeCollection of Component Files used:
* Component: ARM::CMSIS:CORE:5.0.0 * Component: TexasInstruments::Device:Startup:2.2.1 Include file: Device\Include\msp_compatibility.h Source file: Device\Source\startup_msp432p401r_uvision.s Source file: Device\Source\system_msp432p401r.c Source file: Examples\EmptyMain\main.c Source file: Examples\BlinkLED\blinkLED.c Build Time Elapsed: 00:00:03