################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs901/ccs/tools/compiler/ti-cgt-msp430_18.12.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./main.obj" \
"./system_pre_init.obj" \
"./Hardware/VLO_Library.obj" \
"./Hardware/mcu.obj" \
"./Hardware/spi.obj" \
"./Hardware/trf79xxa.obj" \
"./Hardware/uart.obj" \
"./MIFARE Classic/RFid_functions.obj" \
"./MIFARE Classic/crypto1_mifare.obj" \
"./MIFARE Classic/directmode.obj" \
"./NFC/iso14443a.obj" \
"./NFC/iso15693.obj" \
"./NFC/nfc_app.obj" \
"../lnk_msp430g2553.cmd" \
"../MIFARE Classic/MifareCryptoLibrary.lib" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Hardware/subdir_vars.mk
-include MIFARE\ Classic/subdir_vars.mk
-include NFC/subdir_vars.mk
-include subdir_rules.mk
-include Hardware/subdir_rules.mk
-include MIFARE\ Classic/subdir_rules.mk
-include NFC/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
TRF7970ABP_RFID_Reader_Demo.out \

EXE_OUTPUTS__QUOTED += \
"TRF7970ABP_RFID_Reader_Demo.out" \

BIN_OUTPUTS += \
TRF7970ABP_RFID_Reader_Demo.hex \

BIN_OUTPUTS__QUOTED += \
"TRF7970ABP_RFID_Reader_Demo.hex" \


# All Target
all: TRF7970ABP_RFID_Reader_Demo.out

# Tool invocations
TRF7970ABP_RFID_Reader_Demo.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: MSP430 Linker'
	"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-msp430_18.12.1.LTS/bin/cl430" -vmsp --abi=eabi -O0 --opt_for_speed=5 -g --define=__MSP430G2553__ --diag_warning=225 --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --printf_support=minimal -z -m"TRF7970ABP_RFID_Reader_Demo.map" --heap_size=0 --stack_size=250 -i"C:/ti/ccs901/ccs/ccs_base/msp430/include" -i"C:/ti/ccs901/ccs/ccs_base/msp430/include" -i"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-msp430_18.12.1.LTS/lib" -i"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-msp430_18.12.1.LTS/include" --reread_libs --warn_sections --xml_link_info="TRF7970ABP_RFID_Reader_Demo_linkInfo.xml" --rom_model -o "TRF7970ABP_RFID_Reader_Demo.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

TRF7970ABP_RFID_Reader_Demo.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: MSP430 Hex Utility'
	"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-msp430_18.12.1.LTS/bin/hex430" --memwidth=8 --romwidth=8 -o "TRF7970ABP_RFID_Reader_Demo.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "main.obj" "system_pre_init.obj" "Hardware\VLO_Library.obj" "Hardware\mcu.obj" "Hardware\spi.obj" "Hardware\trf79xxa.obj" "Hardware\uart.obj" "MIFARE Classic\RFid_functions.obj" "MIFARE Classic\crypto1_mifare.obj" "MIFARE Classic\directmode.obj" "NFC\iso14443a.obj" "NFC\iso15693.obj" "NFC\nfc_app.obj" 
	-$(RM) "main.d" "system_pre_init.d" "Hardware\mcu.d" "Hardware\spi.d" "Hardware\trf79xxa.d" "Hardware\uart.d" "MIFARE Classic\RFid_functions.d" "MIFARE Classic\crypto1_mifare.d" "MIFARE Classic\directmode.d" "NFC\iso14443a.d" "NFC\iso15693.d" "NFC\nfc_app.d" 
	-$(RM) "Hardware\VLO_Library.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: TI-TXT'
	-"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-msp430_18.12.1.LTS/bin/hex430" -i "TRF7970ABP_RFID_Reader_Demo.out" -o "TRF7970ABP_RFID_Reader_Demo.hex" -order MS -romwidth 16
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets