/******************************************************************************/
/* LINKER COMMAND FILE FOR MSPBoot BOOTLOADER USING MSP430FR5969  */
/* File generated with MSPBootLinkerGen.pl on 08-19-2015 */
/*----------------------------------------------------------------------------*/


/****************************************************************************/
/* SPECIFY THE SYSTEM MEMORY MAP                                            */
/****************************************************************************/
/* The following definitions can be changed to customize the memory map for a different device
 *   or other adjustments
 *  Note that the changes should match the definitions used in MEMORY and SECTIONS
 *
 */
/* RAM Memory Addresses */
__RAM_Start = 0x1C00;                 /* RAM Start */
__RAM_End = 0x23FF;                     /* RAM End */
    /* RAM shared between App and Bootloader, must be reserved */
    PassWd = 0x1C00;                 /* Password sent by App to force boot  mode */
    StatCtrl = 0x1C02;             /* Status and Control  byte used by Comm */
    CI_State_Machine = 0x1C03;         /*  State machine variable used by Comm */
    CI_Callback_ptr = 0x1C04;   /* Pointer to Comm callback structure */
    /* Unreserved RAM used for Bootloader or App purposes */
    _NonReserved_RAM_Start = 0x1C06; /* Non-reserved RAM */

/* Flash memory addresses */
/* Download area: 4400-77FF and 10000-13BFF*/
/* BSS area     : 7800-87FF*/
/* App area     : 8800-F7FF*/
/* Boot area    : F800-FFFF*/
_FLASHDOWN_START = 0x4400; /* Start if download area */
_FLASHDOWN_START_LARGE = 0x10000; /* Start of 2nd download area */
_FLASHDOWN_END_LARGE = 0x13BFF; /* End of 2nd download area */
__App_BSS_Start = 0x7800;	/* Start of BSS area */
__App_BSS_End = 0x87FF;	/* Start of BSS area */
__Flash_Start = 0x8800;             /* Start of Flash */
__Flash_End = 0xFFFF;                           /* End of Flash */
    /* Reserved Flash locations for Bootloader Area */
    __Boot_Start = 0xF800;         /* Boot flash */
    __Boot_Reset = 0xFFFE;                          /* Boot reset vector */
    __Boot_VectorTable = 0xFF90;      /* Boot vector table */
    __Boot_SharedCallbacks_Len = 8; /* Length of shared callbacks (2 calls =4B(msp430) or 8B(msp430x) */
    __Boot_SharedCallbacks = 0xFF88; /* Start of Shared callbacks */
    /* Reserved Flash locations for Application Area */
    _AppChecksum = (__Flash_Start);                 /* CRC16 of Application */
    _AppChecksum_8 = (__Flash_Start+2);             /* CRC8 of Application */
    _App_Start = (__Flash_Start+3);                 /* Application Area */
    _App_End = (__Boot_Start-1);                    /* End of application area (before boot) */
    _CRC_Size = (_App_End - _App_Start +1);         /* Number of bytes calculated for CRC */
    _App_Reset_Vector = (__Boot_Start-2);           /* Address of Application reset vector */
    _App_Proxy_Vector_Start = 0xF790; /* Proxy interrupt table */
    // Addresses for Dual Image support in download ares
        _AppChecksumDown = (_FLASHDOWN_START);      
        _AppChecksumDown_8 = (_FLASHDOWN_START+2);  
        _App_StartDown = (_FLASHDOWN_START+3);
        _App_EndDown = (__App_BSS_Start-1);
        _App_Down_Size = (_App_EndDown + 1 - _FLASHDOWN_START); /* Size of download area 1 */
        _App_Down_Offset = (__Flash_Start-_FLASHDOWN_START);    /* Offset of 1st download area (phys addr = addr - offset) */
        _App_Down_Size_Large = (_FLASHDOWN_END_LARGE -_FLASHDOWN_START_LARGE + 1); /* Size of download area 2 */
        _App_Down_Offset_Large = (_FLASHDOWN_START_LARGE - (__Flash_Start + _App_Down_Size)); /* Offset of 2nd download area (phys addr = addr + offset) */

/* MEMORY definition, adjust based on definitions above */
MEMORY
{
    SFR                     : origin = 0x0000, length = 0x0010
    PERIPHERALS_8BIT        : origin = 0x0010, length = 0x00F0
    PERIPHERALS_16BIT       : origin = 0x0100, length = 0x0100
    // RAM from _NonReserved_RAM_Start - __RAM_End
    RAM                     : origin = 0x1C06, length = 0x7FA
    INFOBOOT                : origin = 0x1800, length = 0x200
    // Flash from __Boot_Start -( __Boot_SharedCallbacks or INT_VECTOR_TABLE)
    FLASH                   : origin = 0xF800, length = 0x788
    // Shared callbacks from __Boot_SharedCallbacks + Len (when used)
    BOOT_SHARED_CALLBACKS   : origin = 0xFF88, length = 8
    // Boot vector Table from __Boot_VectorTable- __Boot_Reset
    INT_VECTOR_TABLE        : origin = 0xFF90, length = 0x6E
    // Boot reset from __Boot_Reset-__Flash_End
    RESET                   : origin = 0xFFFE, length = 0x0002
}

/****************************************************************************/
/* SPECIFY THE SECTIONS ALLOCATION INTO MEMORY                              */
/****************************************************************************/

SECTIONS
{
    .bss        : {} > RAM                /* GLOBAL & STATIC VARS              */
    .data       : {} > RAM                /* GLOBAL & STATIC VARS              */
    .sysmem     : {} > RAM                /* DYNAMIC MEMORY ALLOCATION AREA    */
    .stack      : {} > RAM (HIGH)         /* SOFTWARE SYSTEM STACK             */

    .text       : {} >> FLASH |INFOBOOT   /* CODE                 */
    .cinit      : {} >> FLASH |INFOBOOT   /* INITIALIZATION TABLES*/
    .const      : {} >> FLASH |INFOBOOT   /* CONSTANT DATA        */
    .cio        : {} > RAM                /* C I/O BUFFER                      */

    .BOOT_APP_VECTORS : {} > BOOT_SHARED_CALLBACKS
    /* MSP430 INTERRUPT VECTORS          */
    .BOOT_VECTOR_TABLE : {} > INT_VECTOR_TABLE
    .reset       : {}               > RESET  /* MSP430 RESET VECTOR         */ 
}

/****************************************************************************/
/* INCLUDE PERIPHERALS MEMORY MAP                                           */
/****************************************************************************/

-l MSP430FR5969.cmd