################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs920/ccs/tools/compiler/ti-cgt-msp430_18.12.5.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./msp430i2040/IR_Thermometer_Calibration_Data_Loader.obj" \
"./msp430i2040/low_level_init.obj" \
"../lnk_msp430i2041.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include msp430i2040/subdir_vars.mk
-include subdir_rules.mk
-include msp430i2040/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
IR_Thermometer_Calibration_Data_Loader_v1_60.out \

EXE_OUTPUTS__QUOTED += \
"IR_Thermometer_Calibration_Data_Loader_v1_60.out" \

BIN_OUTPUTS += \
IR_Thermometer_Calibration_Data_Loader_v1_60.hex \

BIN_OUTPUTS__QUOTED += \
"IR_Thermometer_Calibration_Data_Loader_v1_60.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "IR_Thermometer_Calibration_Data_Loader_v1_60.out"

# Tool invocations
IR_Thermometer_Calibration_Data_Loader_v1_60.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: MSP430 Linker'
	"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-msp430_18.12.5.LTS/bin/cl430" -vmsp --use_hw_mpy=16 --define=__MSP430i2041__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number -z -m"IR_Thermometer_Calibration_Data_Loader_v1_60.map" --heap_size=80 --stack_size=80 -i"C:/ti/ccs920/ccs/ccs_base/msp430/include" -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-msp430_18.12.5.LTS/lib" -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-msp430_18.12.5.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="IR_Thermometer_Calibration_Data_Loader_v1_60_linkInfo.xml" --use_hw_mpy=16 --rom_model -o "IR_Thermometer_Calibration_Data_Loader_v1_60.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

IR_Thermometer_Calibration_Data_Loader_v1_60.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: MSP430 Hex Utility'
	"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-msp430_18.12.5.LTS/bin/hex430" --memwidth=8 --romwidth=8 -o "IR_Thermometer_Calibration_Data_Loader_v1_60.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "msp430i2040\IR_Thermometer_Calibration_Data_Loader.obj" "msp430i2040\low_level_init.obj" 
	-$(RM) "msp430i2040\IR_Thermometer_Calibration_Data_Loader.d" "msp430i2040\low_level_init.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets