@EE04
31 40 00 03 B0 12 10 EE B0 12 D2 EE B2 40 80 5A
20 01 D2 D3 22 00 D2 D3 21 00 3F 40 46 E8 03 43
1E 43 3F 53 3E 63 FD 2F D2 C3 21 00 3F 40 46 E8
03 43 1E 43 3F 53 3E 63 FD 2F D2 D3 21 00 3F 40
46 E8 03 43 1E 43 3F 53 3E 63 FD 2F D2 C3 21 00
F2 D2 21 00 F2 D2 27 00 F2 D2 24 00 F2 D2 25 00
B2 40 10 00 62 01 B2 40 E7 03 72 01 B2 40 10 01
60 01 32 D0 D8 00 0C 43 30 41 0D 12 0C 12 0F 12
0E 12 C2 43 23 00 B0 12 AE EE 3E 41 3F 41 3C 41
3D 41 00 13 0A 12 21 83 0A 4C 81 4A 00 00 0D 41
0D 53 5C 43 B0 12 D6 EE F8 3F B2 40 DE C0 00 02
D2 D3 02 02 32 C2 03 43 B2 40 0B 5A 20 01 FF 3F
D2 E3 21 00 92 C3 62 01 00 13 30 40 98 EE 30 40
CE EE 30 41 FF 3F 
@F9DA
30 40 7E EE 30 40 D8 EE 30 40 D8 EE 30 40 D8 EE
30 40 D8 EE 30 40 C4 EE 30 40 D8 EE 30 40 D8 EE
30 40 D8 EE 04 EE 
q