################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./TI_MSPBoot_Mgr_Vectors_FR57xx.obj" \
"./main.obj" \
"../Config_App/lnk_msp430FR5739_I2C_1_5KB_Dual_App.cmd" \
-l"libc.a" \
-l"libmath.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Config_App/subdir_vars.mk
-include subdir_rules.mk
-include Config_App/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
App1_MSPBoot.out \

EXE_OUTPUTS__QUOTED += \
"App1_MSPBoot.out" \

BIN_OUTPUTS += \
App1_MSPBoot.hex \

BIN_OUTPUTS__QUOTED += \
"App1_MSPBoot.hex" \


# All Target
all: App1_MSPBoot.out

# Tool invocations
App1_MSPBoot.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP430 Linker'
	"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=eabi --code_model=large --data_model=small -O3 --use_hw_mpy=F5 --advice:power_severity=suppress --advice:power="all" -g --define=__MSP430FR5739__ --diag_warning=225 --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --printf_support=minimal -z -m"App1_MSPBoot.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"c:/ti/ccsv6/ccs_base/msp430/include" -i"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/lib" -i"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" -i"c:/ti/ccsv6/ccs_base/msp430/lib" -i"c:/ti/ccsv6/ccs_base/msp430/lib/5xx_6xx_FRxx" --reread_libs --warn_sections --display_error_number --xml_link_info="App1_MSPBoot_linkInfo.xml" --rom_model -o "App1_MSPBoot.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

App1_MSPBoot.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: MSP430 Hex Utility'
	"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/hex430" --memwidth=8 --romwidth=8 -o "App1_MSPBoot.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "TI_MSPBoot_Mgr_Vectors_FR57xx.pp" "main.pp" 
	-$(RM) "TI_MSPBoot_Mgr_Vectors_FR57xx.obj" "main.obj" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: TI-TXT'
	-"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/hex430" --ti_txt "App1_MSPBoot.out" -o "App1_MSPBoot.txt" -order MS -romwidth 16
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets