################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-msp430_18.1.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./main.obj" \
"./bsl/bsl.obj" \
"./crc/Crc.obj" \
"./uart/uart.obj" \
"../lnk_msp430fr2433.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-llibmath.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include bsl/subdir_vars.mk
-include crc/subdir_vars.mk
-include uart/subdir_vars.mk
-include subdir_rules.mk
-include bsl/subdir_rules.mk
-include crc/subdir_rules.mk
-include uart/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
MSP-EXP430FR2433_MSPBootHost.out \

EXE_OUTPUTS__QUOTED += \
"MSP-EXP430FR2433_MSPBootHost.out" \

BIN_OUTPUTS += \
MSP-EXP430FR2433_MSPBootHost.txt \

BIN_OUTPUTS__QUOTED += \
"MSP-EXP430FR2433_MSPBootHost.txt" \


# All Target
all: MSP-EXP430FR2433_MSPBootHost.out secondary-outputs

# Tool invocations
MSP-EXP430FR2433_MSPBootHost.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: MSP430 Linker'
	"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-msp430_18.1.1.LTS/bin/cl430" -vmspx --data_model=large --use_hw_mpy=F5 --advice:power="all" --advice:power_severity=suppress --advice:hw_config=all --define=TARGET_FR2433_UART_BSLBASED_DUALIMG --define=__MSP430FR2433__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 -z -m"MSP-EXP430FR2433_MSPBootHost.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/ti/ccs800/ccsv8/ccs_base/msp430/include" -i"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-msp430_18.1.1.LTS/lib" -i"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-msp430_18.1.1.LTS/include" -i"C:/ti/ccs800/ccsv8/ccs_base/msp430/lib/5xx_6xx_FRxx" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="MSP-EXP430FR2433_MSPBootHost_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "MSP-EXP430FR2433_MSPBootHost.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

MSP-EXP430FR2433_MSPBootHost.txt: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: MSP430 Hex Utility'
	"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-msp430_18.1.1.LTS/bin/hex430" --memwidth=8 --romwidth=8 --ti_txt -o "MSP-EXP430FR2433_MSPBootHost.txt" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "main.obj" "bsl\bsl.obj" "crc\Crc.obj" "uart\uart.obj" 
	-$(RM) "main.d" "bsl\bsl.d" "crc\Crc.d" "uart\uart.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: TI-TXT'
	-"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-msp430_18.1.1.LTS/bin/hex430" --ti_txt "MSP-EXP430FR2433_MSPBootHost.out" -o "MSP-EXP430FR2433_MSPBootHost.txt" -order MS -romwidth 16
	-@echo ' '

secondary-outputs: $(BIN_OUTPUTS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets