Gesture functions are located in gestures dir.

To rebuild the source code:
Demo project is located in demo_src dir.
Import slider-gestures-demo.projectspec into Code Composer Studio.
Build and program CAPTIVATE-BSWP panel (need MSP-CAPT-FR2633 EVM).

To use pre-built firmware image:
Locate image in demo_bin dir.
Use MSP430Flasher or other utility to program the image into the target MCU.


Launch CapTIvate Design Center 1.60.00.00 and open CAPT-BSWP project.
Enable communications.