################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/TI/ccsv6_1_1/ccsv6/tools/compiler/ti-cgt-msp430_4.4.5

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./main.obj" \
"./nfc/iso15693.obj" \
"./hardware/hal_Buttons.obj" \
"./hardware/hal_LCD.obj" \
"./hardware/mcu.obj" \
"./hardware/spi.obj" \
"./hardware/trf79xxa.obj" \
"./hardware/uart.obj" \
"./driverlib/MSP430FR2xx_4xx/adc.obj" \
"./driverlib/MSP430FR2xx_4xx/crc.obj" \
"./driverlib/MSP430FR2xx_4xx/cs.obj" \
"./driverlib/MSP430FR2xx_4xx/eusci_a_spi.obj" \
"./driverlib/MSP430FR2xx_4xx/eusci_a_uart.obj" \
"./driverlib/MSP430FR2xx_4xx/eusci_b_i2c.obj" \
"./driverlib/MSP430FR2xx_4xx/eusci_b_spi.obj" \
"./driverlib/MSP430FR2xx_4xx/framctl.obj" \
"./driverlib/MSP430FR2xx_4xx/gpio.obj" \
"./driverlib/MSP430FR2xx_4xx/lcd_e.obj" \
"./driverlib/MSP430FR2xx_4xx/mpy32.obj" \
"./driverlib/MSP430FR2xx_4xx/pmm.obj" \
"./driverlib/MSP430FR2xx_4xx/rtc.obj" \
"./driverlib/MSP430FR2xx_4xx/sfr.obj" \
"./driverlib/MSP430FR2xx_4xx/sysctl.obj" \
"./driverlib/MSP430FR2xx_4xx/timer_a.obj" \
"./driverlib/MSP430FR2xx_4xx/wdt_a.obj" \
"./application/lcd_app.obj" \
"./application/nfc_app.obj" \
"../lnk_msp430fr4133.cmd" \
"../iqmathlib/IQmathLib_CCS_MPYsoftware_CPUX_small_code_small_data.lib" \
$(GEN_CMDS__FLAG) \
-l"C:/Users/a0225043/Downloads/App Notes and Software/sloa233a/TRF7970ABP_FR4133_FRL_Reader/iqmathlib/IQmathLib_CCS_MPYsoftware_CPUX_small_code_small_data.lib" \
-l"libc.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include nfc/subdir_vars.mk
-include iqmathlib/subdir_vars.mk
-include hardware/subdir_vars.mk
-include driverlib/MSP430FR2xx_4xx/subdir_vars.mk
-include application/subdir_vars.mk
-include subdir_rules.mk
-include nfc/subdir_rules.mk
-include iqmathlib/subdir_rules.mk
-include hardware/subdir_rules.mk
-include driverlib/MSP430FR2xx_4xx/subdir_rules.mk
-include application/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
TRF7960A_FR4133_FRL_Reader.out \

EXE_OUTPUTS__QUOTED += \
"TRF7960A_FR4133_FRL_Reader.out" \

BIN_OUTPUTS += \
TRF7960A_FR4133_FRL_Reader.hex \

BIN_OUTPUTS__QUOTED += \
"TRF7960A_FR4133_FRL_Reader.hex" \


# All Target
all: TRF7960A_FR4133_FRL_Reader.out

# Tool invocations
TRF7960A_FR4133_FRL_Reader.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP430 Linker'
	"C:/TI/ccsv6_1_1/ccsv6/tools/compiler/ti-cgt-msp430_4.4.5/bin/cl430" -vmspx --abi=eabi --code_model=small --data_model=small -Ooff --opt_for_speed=5 --use_hw_mpy=none --advice:hw_config=all -g --define=__MSP430FR4133__ --display_error_number --diag_warning=225 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --printf_support=minimal -z -m"TRF7960A_FR4133_FRL_Reader.map" --stack_size=750 --heap_size=0 --cinit_hold_wdt=on -i"C:/TI/ccsv6_1_1/ccsv6/ccs_base/msp430/include" -i"C:/TI/ccsv6_1_1/ccsv6/tools/compiler/ti-cgt-msp430_4.4.5/lib" -i"C:/TI/ccsv6_1_1/ccsv6/tools/compiler/ti-cgt-msp430_4.4.5/include" -i"C:/Users/a0225043/Downloads/App Notes and Software/sloa233a/TRF7970ABP_FR4133_FRL_Reader/iqmathlib" --reread_libs --warn_sections --xml_link_info="TRF7960A_FR4133_FRL_Reader_linkInfo.xml" --use_hw_mpy=none --rom_model -o "TRF7960A_FR4133_FRL_Reader.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

TRF7960A_FR4133_FRL_Reader.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: MSP430 Hex Utility'
	"C:/TI/ccsv6_1_1/ccsv6/tools/compiler/ti-cgt-msp430_4.4.5/bin/hex430" --memwidth=8 --romwidth=8 -o "TRF7960A_FR4133_FRL_Reader.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "main.pp" "nfc\iso15693.pp" "hardware\hal_Buttons.pp" "hardware\hal_LCD.pp" "hardware\mcu.pp" "hardware\spi.pp" "hardware\trf79xxa.pp" "hardware\uart.pp" "driverlib\MSP430FR2xx_4xx\adc.pp" "driverlib\MSP430FR2xx_4xx\crc.pp" "driverlib\MSP430FR2xx_4xx\cs.pp" "driverlib\MSP430FR2xx_4xx\eusci_a_spi.pp" "driverlib\MSP430FR2xx_4xx\eusci_a_uart.pp" "driverlib\MSP430FR2xx_4xx\eusci_b_i2c.pp" "driverlib\MSP430FR2xx_4xx\eusci_b_spi.pp" "driverlib\MSP430FR2xx_4xx\framctl.pp" "driverlib\MSP430FR2xx_4xx\gpio.pp" "driverlib\MSP430FR2xx_4xx\lcd_e.pp" "driverlib\MSP430FR2xx_4xx\mpy32.pp" "driverlib\MSP430FR2xx_4xx\pmm.pp" "driverlib\MSP430FR2xx_4xx\rtc.pp" "driverlib\MSP430FR2xx_4xx\sfr.pp" "driverlib\MSP430FR2xx_4xx\sysctl.pp" "driverlib\MSP430FR2xx_4xx\timer_a.pp" "driverlib\MSP430FR2xx_4xx\wdt_a.pp" "application\lcd_app.pp" "application\nfc_app.pp" 
	-$(RM) "main.obj" "nfc\iso15693.obj" "hardware\hal_Buttons.obj" "hardware\hal_LCD.obj" "hardware\mcu.obj" "hardware\spi.obj" "hardware\trf79xxa.obj" "hardware\uart.obj" "driverlib\MSP430FR2xx_4xx\adc.obj" "driverlib\MSP430FR2xx_4xx\crc.obj" "driverlib\MSP430FR2xx_4xx\cs.obj" "driverlib\MSP430FR2xx_4xx\eusci_a_spi.obj" "driverlib\MSP430FR2xx_4xx\eusci_a_uart.obj" "driverlib\MSP430FR2xx_4xx\eusci_b_i2c.obj" "driverlib\MSP430FR2xx_4xx\eusci_b_spi.obj" "driverlib\MSP430FR2xx_4xx\framctl.obj" "driverlib\MSP430FR2xx_4xx\gpio.obj" "driverlib\MSP430FR2xx_4xx\lcd_e.obj" "driverlib\MSP430FR2xx_4xx\mpy32.obj" "driverlib\MSP430FR2xx_4xx\pmm.obj" "driverlib\MSP430FR2xx_4xx\rtc.obj" "driverlib\MSP430FR2xx_4xx\sfr.obj" "driverlib\MSP430FR2xx_4xx\sysctl.obj" "driverlib\MSP430FR2xx_4xx\timer_a.obj" "driverlib\MSP430FR2xx_4xx\wdt_a.obj" "application\lcd_app.obj" "application\nfc_app.obj" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: TI-TXT'
	-"C:/TI/ccsv6_1_1/ccsv6/tools/compiler/ti-cgt-msp430_4.4.5/bin/hex430" -i "TRF7960A_FR4133_FRL_Reader.out" -o "TRF7960A_FR4133_FRL_Reader.hex" -order MS -romwidth 16
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets