################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./MSP_EXP430F5529LP.obj" \
"./USBCDCD.obj" \
"./usbserialdevice.obj" \
"./USB_API/USB_CDC_API/UsbCdc.obj" \
"./USB_API/USB_Common/usb.obj" \
"./USB_API/USB_Common/usbdma.obj" \
"./USB_API/USB_HID_API/UsbHid.obj" \
"./USB_API/USB_HID_API/UsbHidReq.obj" \
"./USB_API/USB_MSC_API/UsbMscReq.obj" \
"./USB_API/USB_MSC_API/UsbMscScsi.obj" \
"./USB_API/USB_MSC_API/UsbMscStateMachine.obj" \
"./USB_API/USB_PHDC_API/UsbPHDC.obj" \
"./USB_config/UsbIsr.obj" \
"./USB_config/descriptors.obj" \
"../MSP_EXP430F5529LP.cmd" \
"../USB_API/msp430USB.cmd" \
$(GEN_CMDS__FLAG) \
-llibmath.a \
-l"C:/ti/tirtos_msp43x_2_20_00_06/products/msp430_driverlib_2_70_01_01a/driverlib/MSP430F5xx_6xx/ccs/MSP430F5529.lib" \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include USB_API/USB_CDC_API/subdir_vars.mk
-include USB_API/USB_Common/subdir_vars.mk
-include USB_API/USB_HID_API/subdir_vars.mk
-include USB_API/USB_MSC_API/subdir_vars.mk
-include USB_API/USB_PHDC_API/subdir_vars.mk
-include USB_API/subdir_vars.mk
-include USB_config/subdir_vars.mk
-include subdir_rules.mk
-include USB_API/USB_CDC_API/subdir_rules.mk
-include USB_API/USB_Common/subdir_rules.mk
-include USB_API/USB_HID_API/subdir_rules.mk
-include USB_API/USB_MSC_API/subdir_rules.mk
-include USB_API/USB_PHDC_API/subdir_rules.mk
-include USB_API/subdir_rules.mk
-include USB_config/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.out \

EXE_OUTPUTS__QUOTED += \
"usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.out" \

BIN_OUTPUTS += \
usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.hex \

BIN_OUTPUTS__QUOTED += \
"usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.out"

# Tool invocations
usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP430 Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/bin/cl430" -vmspx --data_model=restricted --use_hw_mpy=F5 --advice:power=all --advice:power_severity=suppress --define=__MSP430F5529__ --define=ccs --define=MSP430WARE -g --printf_support=minimal --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --abi=eabi --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 -z -m"usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/ti/ccsv7/ccs_base/msp430/include" -i"C:/ti/ccsv7/ccs_base/msp430/lib/5xx_6xx_FRxx" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: MSP430 Hex Utility'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/bin/hex430" --memwidth=8 --romwidth=8 -o "usbserialdevice_MSP_EXP430F5529LP_TI_MSP430F5529.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "MSP_EXP430F5529LP.obj" "USBCDCD.obj" "usbserialdevice.obj" "USB_API\USB_CDC_API\UsbCdc.obj" "USB_API\USB_Common\usb.obj" "USB_API\USB_Common\usbdma.obj" "USB_API\USB_HID_API\UsbHid.obj" "USB_API\USB_HID_API\UsbHidReq.obj" "USB_API\USB_MSC_API\UsbMscReq.obj" "USB_API\USB_MSC_API\UsbMscScsi.obj" "USB_API\USB_MSC_API\UsbMscStateMachine.obj" "USB_API\USB_PHDC_API\UsbPHDC.obj" "USB_config\UsbIsr.obj" "USB_config\descriptors.obj" 
	-$(RM) "MSP_EXP430F5529LP.d" "USBCDCD.d" "usbserialdevice.d" "USB_API\USB_CDC_API\UsbCdc.d" "USB_API\USB_Common\usb.d" "USB_API\USB_Common\usbdma.d" "USB_API\USB_HID_API\UsbHid.d" "USB_API\USB_HID_API\UsbHidReq.d" "USB_API\USB_MSC_API\UsbMscReq.d" "USB_API\USB_MSC_API\UsbMscScsi.d" "USB_API\USB_MSC_API\UsbMscStateMachine.d" "USB_API\USB_PHDC_API\UsbPHDC.d" "USB_config\UsbIsr.d" "USB_config\descriptors.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets