################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./init_stack.obj" \
"./psfbpcmc.obj" \
"./psfbpcmc_clatask.obj" \
"./psfbpcmc_hal.obj" \
"./psfbpcmc_lfu.obj" \
"./psfbpcmc_main.obj" \
"./PMBus/pmbus_examples_setup.obj" \
"./PMBus/slave/handle_alert.obj" \
"./PMBus/slave/handle_block_read.obj" \
"./PMBus/slave/handle_block_write.obj" \
"./PMBus/slave/handle_block_wrpc.obj" \
"./PMBus/slave/handle_noalert.obj" \
"./PMBus/slave/handle_process_call.obj" \
"./PMBus/slave/handle_quick_command.obj" \
"./PMBus/slave/handle_read_byte.obj" \
"./PMBus/slave/handle_read_word.obj" \
"./PMBus/slave/handle_receive_byte.obj" \
"./PMBus/slave/handle_send_byte.obj" \
"./PMBus/slave/handle_write_byte.obj" \
"./PMBus/slave/handle_write_word.obj" \
"./PMBus/source/pmbus_stack_config.obj" \
"./PMBus/source/pmbus_stack_handler.obj" \
"./PMBus/source/slave/pmbus_stack_handler_extended_command.obj" \
"./PMBus/source/slave/pmbus_stack_handler_slave_block_write_process_call.obj" \
"./PMBus/source/slave/pmbus_stack_handler_slave_idle.obj" \
"./PMBus/source/slave/pmbus_stack_handler_slave_read_block.obj" \
"./PMBus/source/slave/pmbus_stack_handler_slave_read_wait_for_eom.obj" \
"./PMBus/source/slave/pmbus_stack_handler_slave_receive_byte_wait_for_eom.obj" \
"./device/device.obj" \
"./ldfu/flash_kernel_ex3_codestartbranch.obj" \
"./ldfu/flash_kernel_ex3_ldfu.obj" \
"./ldfu/flash_kernel_ex3_sci_flash_kernel.obj" \
"./libraries/DCL/DCL_DF22_C1.obj" \
"./libraries/DCL/DCL_DF22_C2C3.obj" \
"./libraries/DCL/DCL_DF22_L2L3.obj" \
"./libraries/DCL/DCL_PI_C1.obj" \
"./libraries/DCL/DCL_PI_C4.obj" \
"./libraries/DCL/DCL_clamp_C1.obj" \
"./libraries/DCL/DCL_clamp_L1.obj" \
"./libraries/DCL/DCL_error.obj" \
"../FAPI_F28003x_EABI_v1.58.00.lib" \
"../f28003x_flash_bl_bank0_lnk.cmd" \
"../device/driverlib/driverlib.lib" \
"../device/driverlib/driverlib_eabi.lib" \
"../libraries/CLAmath/F28003x_CLADATROM_Symbols_fpu32.lib" \
"../libraries/CLAmath/cla1_math_library_datarom_fpu32_eabi.lib" \
"../libraries/CLAmath/cla2_math_library_fpu32_eabi.lib" \
"../libraries/FPUfastRTS/rts2800_fpu32_fast_supplement_eabi.lib" \
"../libraries/SFO/SFO_v8_fpu_lib_build_c28_driverlib_eabi.lib" \
$(GEN_CMDS__FLAG) \
-ldriverlib.lib \
-ldriverlib_eabi.lib \
-lF28003x_CLADATROM_Symbols_fpu32.lib \
-lrts2800_fpu32_fast_supplement_eabi.lib \
-lrts2800_fpu32_eabi.lib \
-lcla2_math_library_fpu32_eabi.lib \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include PMBus/subdir_vars.mk
-include PMBus/slave/subdir_vars.mk
-include PMBus/source/subdir_vars.mk
-include PMBus/source/slave/subdir_vars.mk
-include device/subdir_vars.mk
-include device/driverlib/subdir_vars.mk
-include ldfu/subdir_vars.mk
-include libraries/CLAmath/subdir_vars.mk
-include libraries/DCL/subdir_vars.mk
-include libraries/FPUfastRTS/subdir_vars.mk
-include libraries/SFO/subdir_vars.mk
-include subdir_rules.mk
-include PMBus/subdir_rules.mk
-include PMBus/slave/subdir_rules.mk
-include PMBus/source/subdir_rules.mk
-include PMBus/source/slave/subdir_rules.mk
-include device/subdir_rules.mk
-include device/driverlib/subdir_rules.mk
-include ldfu/subdir_rules.mk
-include libraries/CLAmath/subdir_rules.mk
-include libraries/DCL/subdir_rules.mk
-include libraries/FPUfastRTS/subdir_rules.mk
-include libraries/SFO/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
PCMC_PSFB_F28003x_KAIST330_bl89_5.out \

EXE_OUTPUTS__QUOTED += \
"PCMC_PSFB_F28003x_KAIST330_bl89_5.out" \

BIN_OUTPUTS += \
PCMC_PSFB_F28003x_KAIST330_bl89_5.hex \

BIN_OUTPUTS__QUOTED += \
"PCMC_PSFB_F28003x_KAIST330_bl89_5.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "PCMC_PSFB_F28003x_KAIST330_bl89_5.out"

# Tool invocations
PCMC_PSFB_F28003x_KAIST330_bl89_5.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu0 -O2 --opt_for_speed=5 --fp_mode=relaxed --advice:performance=all --define=_PMBUS_SLAVE --define=_TI_EABI_ --define=_DEBUG --define=F28x_DEVICE --define=CPU1 --define=LARGE_MODEL --define=_FLASH --define=BANK0 --define=PSFB_CONTROL_RUNNING_ON --define=LIVE_UPDATE -g --float_operations_allowed=32 --preproc_with_comment --preproc_with_compile --diag_suppress=10063 --diag_suppress=173 --diag_warning=225 --diag_wrap=on --display_error_number --quiet --abi=eabi --cla_background_task=off -k --asm_listing -z -m"PCMC_PSFB_F28003x_KAIST330_bl89_5.map" --heap_size=0x200 --stack_size=0x400 --warn_sections -i"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"D:/workspace_v12/PCMC_PSFB_F28003x_KAIST330_bl89_5/libraries/CLAmath" -i"D:/workspace_v12/PCMC_PSFB_F28003x_KAIST330_bl89_5/libraries/FPUfastRTS" -i"D:/workspace_v12/PCMC_PSFB_F28003x_KAIST330_bl89_5/device/driverlib" -i"D:/workspace_v12/PCMC_PSFB_F28003x_KAIST330_bl89_5/device" -i"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" -i"$(FlashAPI_LIB_ROOT)" --reread_libs --define=RAM --diag_wrap=off --display_error_number --xml_link_info="PCMC_PSFB_F28003x_KAIST330_bl89_5_linkInfo.xml" --entry_point=bankSelect --retain=c_int_lfu --rom_model -o "PCMC_PSFB_F28003x_KAIST330_bl89_5.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

PCMC_PSFB_F28003x_KAIST330_bl89_5.hex: $(EXE_OUTPUTS)
	@echo 'Building secondary target: "$@"'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/hex2000" --diag_wrap=off -o "PCMC_PSFB_F28003x_KAIST330_bl89_5.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building secondary target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "init_stack.lst" "psfbpcmc.lst" "psfbpcmc_clatask.lst" "psfbpcmc_hal.lst" "psfbpcmc_lfu.lst" "psfbpcmc_main.lst" "PMBus/pmbus_examples_setup.lst" "PMBus/slave/handle_alert.lst" "PMBus/slave/handle_block_read.lst" "PMBus/slave/handle_block_write.lst" "PMBus/slave/handle_block_wrpc.lst" "PMBus/slave/handle_noalert.lst" "PMBus/slave/handle_process_call.lst" "PMBus/slave/handle_quick_command.lst" "PMBus/slave/handle_read_byte.lst" "PMBus/slave/handle_read_word.lst" "PMBus/slave/handle_receive_byte.lst" "PMBus/slave/handle_send_byte.lst" "PMBus/slave/handle_write_byte.lst" "PMBus/slave/handle_write_word.lst" "PMBus/source/pmbus_stack_config.lst" "PMBus/source/pmbus_stack_handler.lst" "PMBus/source/slave/pmbus_stack_handler_extended_command.lst" "PMBus/source/slave/pmbus_stack_handler_slave_block_write_process_call.lst" "PMBus/source/slave/pmbus_stack_handler_slave_idle.lst" "PMBus/source/slave/pmbus_stack_handler_slave_read_block.lst" "PMBus/source/slave/pmbus_stack_handler_slave_read_wait_for_eom.lst" 
	-$(RM) "PMBus/source/slave/pmbus_stack_handler_slave_receive_byte_wait_for_eom.lst" "device/device.lst" "ldfu/flash_kernel_ex3_codestartbranch.lst" "ldfu/flash_kernel_ex3_ldfu.lst" "ldfu/flash_kernel_ex3_sci_flash_kernel.lst" "libraries/DCL/DCL_DF22_C1.lst" "libraries/DCL/DCL_DF22_C2C3.lst" "libraries/DCL/DCL_DF22_L2L3.lst" "libraries/DCL/DCL_PI_C1.lst" "libraries/DCL/DCL_PI_C4.lst" "libraries/DCL/DCL_clamp_C1.lst" "libraries/DCL/DCL_clamp_L1.lst" "libraries/DCL/DCL_error.lst" 
	-$(RM) "init_stack.obj" "psfbpcmc.obj" "psfbpcmc_clatask.obj" "psfbpcmc_hal.obj" "psfbpcmc_lfu.obj" "psfbpcmc_main.obj" "PMBus\pmbus_examples_setup.obj" "PMBus\slave\handle_alert.obj" "PMBus\slave\handle_block_read.obj" "PMBus\slave\handle_block_write.obj" "PMBus\slave\handle_block_wrpc.obj" "PMBus\slave\handle_noalert.obj" "PMBus\slave\handle_process_call.obj" "PMBus\slave\handle_quick_command.obj" "PMBus\slave\handle_read_byte.obj" "PMBus\slave\handle_read_word.obj" "PMBus\slave\handle_receive_byte.obj" "PMBus\slave\handle_send_byte.obj" "PMBus\slave\handle_write_byte.obj" "PMBus\slave\handle_write_word.obj" "PMBus\source\pmbus_stack_config.obj" "PMBus\source\pmbus_stack_handler.obj" "PMBus\source\slave\pmbus_stack_handler_extended_command.obj" "PMBus\source\slave\pmbus_stack_handler_slave_block_write_process_call.obj" "PMBus\source\slave\pmbus_stack_handler_slave_idle.obj" "PMBus\source\slave\pmbus_stack_handler_slave_read_block.obj" "PMBus\source\slave\pmbus_stack_handler_slave_read_wait_for_eom.obj" 
	-$(RM) "PMBus\source\slave\pmbus_stack_handler_slave_receive_byte_wait_for_eom.obj" "device\device.obj" "ldfu\flash_kernel_ex3_codestartbranch.obj" "ldfu\flash_kernel_ex3_ldfu.obj" "ldfu\flash_kernel_ex3_sci_flash_kernel.obj" "libraries\DCL\DCL_DF22_C1.obj" "libraries\DCL\DCL_DF22_C2C3.obj" "libraries\DCL\DCL_DF22_L2L3.obj" "libraries\DCL\DCL_PI_C1.obj" "libraries\DCL\DCL_PI_C4.obj" "libraries\DCL\DCL_clamp_C1.obj" "libraries\DCL\DCL_clamp_L1.obj" "libraries\DCL\DCL_error.obj" 
	-$(RM) "init_stack.asm" "psfbpcmc.asm" "psfbpcmc_clatask.asm" "psfbpcmc_hal.asm" "psfbpcmc_lfu.asm" "psfbpcmc_main.asm" "PMBus/pmbus_examples_setup.asm" "PMBus/slave/handle_alert.asm" "PMBus/slave/handle_block_read.asm" "PMBus/slave/handle_block_write.asm" "PMBus/slave/handle_block_wrpc.asm" "PMBus/slave/handle_noalert.asm" "PMBus/slave/handle_process_call.asm" "PMBus/slave/handle_quick_command.asm" "PMBus/slave/handle_read_byte.asm" "PMBus/slave/handle_read_word.asm" "PMBus/slave/handle_receive_byte.asm" "PMBus/slave/handle_send_byte.asm" "PMBus/slave/handle_write_byte.asm" "PMBus/slave/handle_write_word.asm" "PMBus/source/pmbus_stack_config.asm" "PMBus/source/pmbus_stack_handler.asm" "PMBus/source/slave/pmbus_stack_handler_extended_command.asm" "PMBus/source/slave/pmbus_stack_handler_slave_block_write_process_call.asm" "PMBus/source/slave/pmbus_stack_handler_slave_idle.asm" "PMBus/source/slave/pmbus_stack_handler_slave_read_block.asm" "PMBus/source/slave/pmbus_stack_handler_slave_read_wait_for_eom.asm" 
	-$(RM) "PMBus/source/slave/pmbus_stack_handler_slave_receive_byte_wait_for_eom.asm" "device/device.asm" "ldfu/flash_kernel_ex3_codestartbranch.asm" "ldfu/flash_kernel_ex3_ldfu.asm" "ldfu/flash_kernel_ex3_sci_flash_kernel.asm" "libraries/DCL/DCL_DF22_C1.asm" "libraries/DCL/DCL_DF22_C2C3.asm" "libraries/DCL/DCL_DF22_L2L3.asm" "libraries/DCL/DCL_PI_C1.asm" "libraries/DCL/DCL_PI_C4.asm" "libraries/DCL/DCL_clamp_C1.asm" "libraries/DCL/DCL_clamp_L1.asm" "libraries/DCL/DCL_error.asm" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-copy D:\workspace_v12\PCMC_PSFB_F28003x_KAIST330_bl89_5\BANK0_LDFU\syscfg\psfbpcmc\F28004x\Kit.json D:\workspace_v12\PCMC_PSFB_F28003x_KAIST330_bl89_5\BANK0_LDFU\..\Kit.json
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets