MEMORY { /* BEGIN is used for the "boot to Flash" bootloader mode */ BEGIN : origin = 0x080000, length = 0x000002 BOOT_RSVD : origin = 0x000002, length = 0x0001AF /* Part of M0, BOOT rom will use this for stack */ RAMM0 : origin = 0x0001B1, length = 0x00024F RAMM1 : origin = 0x000400, length = 0x0003F8 /* on-chip RAM block M1 */ // RAMM1_RSVD : origin = 0x0007F8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RAMD0 : origin = 0x00C000, length = 0x000800 RAMD1 : origin = 0x00C800, length = 0x000800 RAMLS0 : origin = 0x008000, length = 0x000800 RAMLS1 : origin = 0x008800, length = 0x000800 RAMLS2 : origin = 0x009000, length = 0x000800 RAMLS3 : origin = 0x009800, length = 0x000800 RAMLS4 : origin = 0x00A000, length = 0x000800 RAMLS5 : origin = 0x00A800, length = 0x000800 RAMLS6 : origin = 0x00B000, length = 0x000800 RAMLS7 : origin = 0x00B800, length = 0x000800 RAMGS0 : origin = 0x00D000, length = 0x001000 RAMGS1 : origin = 0x00E000, length = 0x001000 RAMGS2 : origin = 0x00F000, length = 0x001000 RAMGS3 : origin = 0x010000, length = 0x001000 RAMGS4 : origin = 0x011000, length = 0x001000 RAMGS5 : origin = 0x012000, length = 0x002000 //RAMGS6 : origin = 0x013000, length = 0x001000 RAMGS7 : origin = 0x014000, length = 0x001000 RAMGS8 : origin = 0x015000, length = 0x001000 RAMGS9 : origin = 0x016000, length = 0x001000 RAMGS10 : origin = 0x017000, length = 0x001000 RAMGS11 : origin = 0x018000, length = 0x001000 RAMGS12 : origin = 0x019000, length = 0x001000 RAMGS13 : origin = 0x01A000, length = 0x001000 RAMGS14 : origin = 0x01B000, length = 0x001000 RAMGS15 : origin = 0x01C000, length = 0x000FF8 // RAMGS15_RSVD : origin = 0x01CFF8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ /* Flash sectors */ FLASH0 : origin = 0x080002, length = 0x001FFE /* on-chip Flash */ FLASH1 : origin = 0x082000, length = 0x002000 /* on-chip Flash */ FLASH2 : origin = 0x084000, length = 0x002000 /* on-chip Flash */ FLASH3 : origin = 0x086000, length = 0x002000 /* on-chip Flash */ FLASH4 : origin = 0x088000, length = 0x008000 /* on-chip Flash */ FLASH5 : origin = 0x090000, length = 0x008000 /* on-chip Flash */ FLASH6 : origin = 0x098000, length = 0x008000 /* on-chip Flash */ FLASH7 : origin = 0x0A0000, length = 0x008000 /* on-chip Flash */ FLASH8 : origin = 0x0A8000, length = 0x008000 /* on-chip Flash */ FLASH9 : origin = 0x0B0000, length = 0x008000 /* on-chip Flash */ FLASH10 : origin = 0x0B8000, length = 0x002000 /* on-chip Flash */ FLASH11 : origin = 0x0BA000, length = 0x002000 /* on-chip Flash */ FLASH12 : origin = 0x0BC000, length = 0x002000 /* on-chip Flash */ FLASH13 : origin = 0x0BE000, length = 0x001FF0 /* on-chip Flash */ // FLASH13_RSVD : origin = 0x0BFFF0, length = 0x000010 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ CPU1TOCPU2RAM : origin = 0x03A000, length = 0x000800 CPU2TOCPU1RAM : origin = 0x03B000, length = 0x000800 CPUTOCMRAM : origin = 0x039000, length = 0x000800 CMTOCPURAM : origin = 0x038000, length = 0x000800 CANA_MSG_RAM : origin = 0x049000, length = 0x000800 CANB_MSG_RAM : origin = 0x04B000, length = 0x000800 RESET : origin = 0x3FFFC0, length = 0x000002 } SECTIONS { codestart : > BEGIN, ALIGN(8) .text : >> FLASH1 | FLASH2 | FLASH3 | FLASH4 | FLASH6, ALIGN(8) .cinit : > FLASH7, ALIGN(8) .switch : > FLASH1, ALIGN(8) .reset : > RESET, TYPE = DSECT /* not used, */ .stack : > RAMD0 //.flash_data : > RAMGS15, type=NOINIT .TRIMSECTION : > RAMGS14, ALIGN(8) { __TRIMSECTION_start = .; /* start address */ *(.TRIMSECTION) __TRIMSECTION_end = .; } .AUTOTRIMSECTION : > RAMGS15, ALIGN(8) { __AUTOTRIMSECTION_start = .; *(.AUTOTRIMSECTION) __AUTOTRIMSECTION_end = .; } /* .MONSECTION : > RAMGS14, ALIGN(8) { __MONSECTION_start = .; *(.MONSECTION) __MONSECTION_end = .; }*/ isrcodefuncs : { . = ALIGN(8); *(isrcodefuncs) . = ALIGN(8); } > FLASH0 #if defined(__TI_EABI__) .init_array : > FLASH1, ALIGN(8) .bss : >> RAMGS11 | RAMGS12 .bss:output : > RAMLS3 .bss:cio : > RAMLS5 .data : >> RAMGS5 | RAMGS7 | RAMGS8 | RAMGS9 .sysmem : > RAMGS10 /* Initalized sections go in Flash */ .const : > FLASH5, ALIGN(8) #else .pinit : > FLASH1, ALIGN(8) .ebss : > RAMLS5 .esysmem : > RAMLS5 .cio : > RAMLS5 /* Initalized sections go in Flash */ .econst : >> FLASH4 | FLASH5, ALIGN(8) #endif ramgs0 : > RAMGS0, type=NOINIT ramgs1 : > RAMGS1, type=NOINIT MSGRAM_CPU1_TO_CPU2 : > CPU1TOCPU2RAM, type=NOINIT MSGRAM_CPU2_TO_CPU1 : > CPU2TOCPU1RAM, type=NOINIT MSGRAM_CPU_TO_CM : > CPUTOCMRAM, type=NOINIT MSGRAM_CM_TO_CPU : > CMTOCPURAM, type=NOINIT /* The following section definition are for SDFM examples */ Filter_RegsFile : > RAMGS0 Filter1_RegsFile : > RAMGS1, fill=0x1111 Filter2_RegsFile : > RAMGS2, fill=0x2222 Filter3_RegsFile : > RAMGS3, fill=0x3333 Filter4_RegsFile : > RAMGS4, fill=0x4444 Difference_RegsFile : >RAMGS5, fill=0x3333 #if defined(__TI_EABI__) .TI.ramfunc : {} LOAD = FLASH3, RUN = RAMLS0 | RAMLS1 | RAMLS2 |RAMLS3, LOAD_START(RamfuncsLoadStart), LOAD_SIZE(RamfuncsLoadSize), LOAD_END(RamfuncsLoadEnd), RUN_START(RamfuncsRunStart), RUN_SIZE(RamfuncsRunSize), RUN_END(RamfuncsRunEnd), ALIGN(8) #else .TI.ramfunc : {} LOAD = FLASH3, RUN = RAMLS0 | RAMLS1 | RAMLS2 |RAMLS3, LOAD_START(_RamfuncsLoadStart), LOAD_SIZE(_RamfuncsLoadSize), LOAD_END(_RamfuncsLoadEnd), RUN_START(_RamfuncsRunStart), RUN_SIZE(_RamfuncsRunSize), RUN_END(_RamfuncsRunEnd), ALIGN(8) #endif } /* //=========================================================================== // End of file. //=========================================================================== */