################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv8/tools/compiler

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Configuration/ConfigData.obj" \
"./Configuration/ConfigMessage.obj" \
"./Flash_API/source/Fapi_UserDefinedFunctions.obj" \
"./Flash_API/source/flash_programming.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_COMMON.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_COMMUNICATION.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_CRC16.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_DRAM.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_EMIF.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_Ethernet.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_RingBuffer.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_TEST.obj" \
"./PHOENIXON_CONTROLS/CPU/source/PhoenixonControls_TIMER.obj" \
"./PHOENIXON_CONTROLS/CPU/source/main_CPU1.obj" \
"./PHOENIXON_CONTROLS/CPU/source/memcpy_fast_far.obj" \
"./common/source/F2837xD_Adc.obj" \
"./common/source/F2837xD_CodeStartBranch.obj" \
"./common/source/F2837xD_CpuTimers.obj" \
"./common/source/F2837xD_DBGIER.obj" \
"./common/source/F2837xD_DefaultISR.obj" \
"./common/source/F2837xD_Dma.obj" \
"./common/source/F2837xD_ECap.obj" \
"./common/source/F2837xD_EPwm.obj" \
"./common/source/F2837xD_EQep.obj" \
"./common/source/F2837xD_Emif.obj" \
"./common/source/F2837xD_Gpio.obj" \
"./common/source/F2837xD_I2C.obj" \
"./common/source/F2837xD_Ipc.obj" \
"./common/source/F2837xD_Ipc_Driver.obj" \
"./common/source/F2837xD_Ipc_Driver_Lite.obj" \
"./common/source/F2837xD_Ipc_Driver_Util.obj" \
"./common/source/F2837xD_Mcbsp.obj" \
"./common/source/F2837xD_PieCtrl.obj" \
"./common/source/F2837xD_PieVect.obj" \
"./common/source/F2837xD_Sci.obj" \
"./common/source/F2837xD_Spi.obj" \
"./common/source/F2837xD_SysCtrl.obj" \
"./common/source/F2837xD_TempSensorConv.obj" \
"./common/source/F2837xD_Upp.obj" \
"./common/source/F2837xD_can.obj" \
"./common/source/F2837xD_sci_io.obj" \
"./common/source/F2837xD_sdfm_drivers.obj" \
"./common/source/F2837xD_struct.obj" \
"./common/source/F2837xD_usDelay.obj" \
"./common/source/device.obj" \
"./headers/source/F2837xD_GlobalVariableDefs.obj" \
"./ioLibrary/Application/loopback/loopback.obj" \
"./ioLibrary/Ethernet/W5300/w5300.obj" \
"./ioLibrary/Ethernet/socket.obj" \
"./ioLibrary/Ethernet/wizchip_conf.obj" \
"./ioLibrary/Internet/DHCP/dhcp.obj" \
"./ioLibrary/Internet/FTPServer/ftpd.obj" \
"../Flash_API/F021_API_F2837xD_FPU32.lib" \
"../common/cmd/28377D_FLASH.cmd" \
"../driverlib/driverlib.lib" \
"../headers/cmd/F2837xD_Headers_BIOS_cpu1.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-l"C:/Users/jhahn/Documents/github/Cellcycler_Interface_rev2.2/InterFaceBoard_Rev2.2_CPU1/driverlib/driverlib.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include Configuration/subdir_vars.mk
-include Flash_API/subdir_vars.mk
-include Flash_API/source/subdir_vars.mk
-include PHOENIXON_CONTROLS/CPU/source/subdir_vars.mk
-include common/cmd/subdir_vars.mk
-include common/source/subdir_vars.mk
-include driverlib/subdir_vars.mk
-include headers/cmd/subdir_vars.mk
-include headers/source/subdir_vars.mk
-include ioLibrary/Application/loopback/subdir_vars.mk
-include ioLibrary/Ethernet/W5300/subdir_vars.mk
-include ioLibrary/Ethernet/subdir_vars.mk
-include ioLibrary/Internet/DHCP/subdir_vars.mk
-include ioLibrary/Internet/FTPServer/subdir_vars.mk
-include Configuration/subdir_rules.mk
-include Flash_API/subdir_rules.mk
-include Flash_API/source/subdir_rules.mk
-include PHOENIXON_CONTROLS/CPU/source/subdir_rules.mk
-include common/cmd/subdir_rules.mk
-include common/source/subdir_rules.mk
-include driverlib/subdir_rules.mk
-include headers/cmd/subdir_rules.mk
-include headers/source/subdir_rules.mk
-include ioLibrary/Application/loopback/subdir_rules.mk
-include ioLibrary/Ethernet/W5300/subdir_rules.mk
-include ioLibrary/Ethernet/subdir_rules.mk
-include ioLibrary/Internet/DHCP/subdir_rules.mk
-include ioLibrary/Internet/FTPServer/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
InterFaceBoard_Rev2.2_CPU1.out \

EXE_OUTPUTS__QUOTED += \
"InterFaceBoard_Rev2.2_CPU1.out" \

BIN_OUTPUTS += \
InterFaceBoard_Rev2.2_CPU1.hex \

BIN_OUTPUTS__QUOTED += \
"InterFaceBoard_Rev2.2_CPU1.hex" \


# All Target
all: InterFaceBoard_Rev2.2_CPU1.out

# Tool invocations
InterFaceBoard_Rev2.2_CPU1.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv8/tools/compiler/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 --fp_mode=relaxed --advice:performance=all --define=CPU1 --define=INTERFACE_CPU1 --define=_DEBUG --define=_FLASH --define=_DUAL_HEADERS --undefine=DEVICE_CPU2 --undefine=_STANDALONE --undefine=DEVICE_CPU1 --undefine=INTERFACE_CPU2 -g --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi -z -m"InterFaceBoard_Rev2.2_CPU1.map" --heap_size=0x400 --stack_size=0x400 --warn_sections -i"C:/ti/ccsv8/tools/compiler/lib" -i"C:/ti/ccsv8/tools/compiler/include" --reread_libs --define=CPU1 --undefine=CLA_C --diag_wrap=off --display_error_number --xml_link_info="InterFaceBoard_Rev2.2_CPU1_linkInfo.xml" --rom_model -o "InterFaceBoard_Rev2.2_CPU1.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

InterFaceBoard_Rev2.2_CPU1.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccsv8/tools/compiler/bin/hex2000"  -o "InterFaceBoard_Rev2.2_CPU1.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "Configuration\ConfigData.obj" "Configuration\ConfigMessage.obj" "Flash_API\source\Fapi_UserDefinedFunctions.obj" "Flash_API\source\flash_programming.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_COMMON.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_COMMUNICATION.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_CRC16.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_DRAM.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_EMIF.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_Ethernet.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_RingBuffer.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_TEST.obj" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_TIMER.obj" "PHOENIXON_CONTROLS\CPU\source\main_CPU1.obj" "PHOENIXON_CONTROLS\CPU\source\memcpy_fast_far.obj" "common\source\F2837xD_Adc.obj" "common\source\F2837xD_CodeStartBranch.obj" "common\source\F2837xD_CpuTimers.obj" "common\source\F2837xD_DBGIER.obj" "common\source\F2837xD_DefaultISR.obj" "common\source\F2837xD_Dma.obj" 
	-$(RM) "common\source\F2837xD_ECap.obj" "common\source\F2837xD_EPwm.obj" "common\source\F2837xD_EQep.obj" "common\source\F2837xD_Emif.obj" "common\source\F2837xD_Gpio.obj" "common\source\F2837xD_I2C.obj" "common\source\F2837xD_Ipc.obj" "common\source\F2837xD_Ipc_Driver.obj" "common\source\F2837xD_Ipc_Driver_Lite.obj" "common\source\F2837xD_Ipc_Driver_Util.obj" "common\source\F2837xD_Mcbsp.obj" "common\source\F2837xD_PieCtrl.obj" "common\source\F2837xD_PieVect.obj" "common\source\F2837xD_Sci.obj" "common\source\F2837xD_Spi.obj" "common\source\F2837xD_SysCtrl.obj" "common\source\F2837xD_TempSensorConv.obj" "common\source\F2837xD_Upp.obj" "common\source\F2837xD_can.obj" "common\source\F2837xD_sci_io.obj" "common\source\F2837xD_sdfm_drivers.obj" "common\source\F2837xD_struct.obj" "common\source\F2837xD_usDelay.obj" "common\source\device.obj" "headers\source\F2837xD_GlobalVariableDefs.obj" "ioLibrary\Application\loopback\loopback.obj" "ioLibrary\Ethernet\W5300\w5300.obj" "ioLibrary\Ethernet\socket.obj" 
	-$(RM) "ioLibrary\Ethernet\wizchip_conf.obj" "ioLibrary\Internet\DHCP\dhcp.obj" "ioLibrary\Internet\FTPServer\ftpd.obj" 
	-$(RM) "Configuration\ConfigData.d" "Configuration\ConfigMessage.d" "Flash_API\source\Fapi_UserDefinedFunctions.d" "Flash_API\source\flash_programming.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_COMMON.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_COMMUNICATION.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_CRC16.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_DRAM.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_EMIF.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_Ethernet.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_RingBuffer.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_TEST.d" "PHOENIXON_CONTROLS\CPU\source\PhoenixonControls_TIMER.d" "PHOENIXON_CONTROLS\CPU\source\main_CPU1.d" "common\source\F2837xD_Adc.d" "common\source\F2837xD_CpuTimers.d" "common\source\F2837xD_DefaultISR.d" "common\source\F2837xD_Dma.d" "common\source\F2837xD_ECap.d" "common\source\F2837xD_EPwm.d" "common\source\F2837xD_EQep.d" "common\source\F2837xD_Emif.d" "common\source\F2837xD_Gpio.d" 
	-$(RM) "common\source\F2837xD_I2C.d" "common\source\F2837xD_Ipc.d" "common\source\F2837xD_Ipc_Driver.d" "common\source\F2837xD_Ipc_Driver_Lite.d" "common\source\F2837xD_Ipc_Driver_Util.d" "common\source\F2837xD_Mcbsp.d" "common\source\F2837xD_PieCtrl.d" "common\source\F2837xD_PieVect.d" "common\source\F2837xD_Sci.d" "common\source\F2837xD_Spi.d" "common\source\F2837xD_SysCtrl.d" "common\source\F2837xD_TempSensorConv.d" "common\source\F2837xD_Upp.d" "common\source\F2837xD_can.d" "common\source\F2837xD_sci_io.d" "common\source\F2837xD_sdfm_drivers.d" "common\source\F2837xD_struct.d" "common\source\device.d" "headers\source\F2837xD_GlobalVariableDefs.d" "ioLibrary\Application\loopback\loopback.d" "ioLibrary\Ethernet\W5300\w5300.d" "ioLibrary\Ethernet\socket.d" "ioLibrary\Ethernet\wizchip_conf.d" "ioLibrary\Internet\DHCP\dhcp.d" "ioLibrary\Internet\FTPServer\ftpd.d" 
	-$(RM) "PHOENIXON_CONTROLS\CPU\source\memcpy_fast_far.d" "common\source\F2837xD_CodeStartBranch.d" "common\source\F2837xD_DBGIER.d" "common\source\F2837xD_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets