MEMORY { BOOT_RSVD : origin = 0x00000002, length = 0x00000126 RAMM0 : origin = 0x00000128, length = 0x000002D8 RAMM1 : origin = 0x00000400, length = 0x000003F8 /* on-chip RAM block M1 */ // RAMM1_RSVD : origin = 0x000007F8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ /* RAMLS4 : origin = 0x0000A000, length = 0x00000800 RAMLS5 : origin = 0x0000A800, length = 0x00000800 RAMLS6 : origin = 0x0000B000, length = 0x00000800 RAMLS7 : origin = 0x0000B800, length = 0x00000800 */ /* Combining all the LS RAMs */ RAMLS4567 : origin = 0x0000A000, length = 0x00002000 RAMGS0 : origin = 0x0000C000, length = 0x000007F8 // RAMGS0_RSVD : origin = 0x0000C7F8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RESET : origin = 0x003FFFC0, length = 0x00000002 BOOTROM : origin = 0x003F0000, length = 0x00008000 BOOTROM_EXT : origin = 0x003F8000, length = 0x00007FC0 #ifdef __TI_COMPILER_VERSION__ #if __TI_COMPILER_VERSION__ >= 20012000 GROUP { /* GROUP memory ranges for crc/checksum of entire flash */ #endif #endif BEGIN : origin = 0x080000, length = 0x000002 /* Flash sectors */ /* BANK 0 */ // FLASHBANK0 : origin = 0x00080000, length = 0x0000FFF0 FLASH_BANK0_SEC0 : origin = 0x080002, length = 0x000FFE /* on-chip Flash */ FLASH_BANK0_SEC1 : origin = 0x081000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC2 : origin = 0x082000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC3 : origin = 0x083000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC4 : origin = 0x084000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC5 : origin = 0x085000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC6 : origin = 0x086000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC7 : origin = 0x087000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC8 : origin = 0x088000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC9 : origin = 0x089000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC10 : origin = 0x08A000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC11 : origin = 0x08B000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC12 : origin = 0x08C000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC13 : origin = 0x08D000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC14 : origin = 0x08E000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC15 : origin = 0x08F000, length = 0x000FF0 /* on-chip Flash */ FLASH_BANK0_SEC15_DO_NOT_USE : origin = 0x08FFF0, length = 0x000010 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ #ifdef __TI_COMPILER_VERSION__ #if __TI_COMPILER_VERSION__ >= 20012000 } crc(_ccs_flash_checksum, algorithm=C28_CHECKSUM_16) #endif #endif } SECTIONS { codestart : > BEGIN, ALIGN(8) .boot : > FLASH_BANK0_SEC2, ALIGN(8) .text : >>FLASH_BANK0_SEC3 | FLASH_BANK0_SEC4 | FLASH_BANK0_SEC5| FLASH_BANK0_SEC6 | FLASH_BANK0_SEC7, ALIGN(8) .cinit : > FLASH_BANK0_SEC15, ALIGN(8) .switch : > FLASH_BANK0_SEC15, ALIGN(8) .reset : > RESET, TYPE = DSECT /* not used, */ .stack : > RAMM1 .init_array : > FLASH_BANK0_SEC15, ALIGN(8) .bss : > RAMLS4567 .bss:output : > RAMLS4567 .bss:cio : > RAMGS0 .const : > FLASH_BANK0_SEC15, ALIGN(8) .data : > RAMLS4567 .sysmem : > RAMLS4567 ramgs0 : > RAMGS0 /* Allocate IQ math areas: */ IQmath : > RAMLS4567 IQmathTables : > RAMLS4567 .TI.ramfunc : LOAD = FLASH_BANK0_SEC15, RUN = RAMGS0, LOAD_START(RamfuncsLoadStart), LOAD_SIZE(RamfuncsLoadSize), LOAD_END(RamfuncsLoadEnd), RUN_START(RamfuncsRunStart), RUN_SIZE(RamfuncsRunSize), RUN_END(RamfuncsRunEnd), ALIGN(8) /* crc/checksum section configured as COPY section to avoid including in executable */ .TI.memcrc : type = COPY } /* //=========================================================================== // End of file. //=========================================================================== */