################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./f28002x_adc.obj" \
"./f28002x_codestartbranch.obj" \
"./f28002x_cputimers.obj" \
"./f28002x_defaultisr.obj" \
"./f28002x_dma.obj" \
"./f28002x_epwm.obj" \
"./f28002x_globalvariabledefs.obj" \
"./f28002x_gpio.obj" \
"./f28002x_piectrl.obj" \
"./f28002x_pievect.obj" \
"./f28002x_sysctrl.obj" \
"./f28002x_tempsensorconv.obj" \
"./f28002x_usdelay.obj" \
"./sci_ex1_echoback.obj" \
"./modbus/DSP2803x_Lin.obj" \
"./modbus/FaultDetect.obj" \
"./modbus/FunState.obj" \
"./modbus/Init_pwm.obj" \
"./modbus/MonitorSci.obj" \
"./modbus/Monitorlin.obj" \
"./modbus/Protocol.obj" \
"./modbus/adc.obj" \
"./modbus/charger_ecan.obj" \
"./modbus/cmpss.obj" \
"./modbus/ctrl.obj" \
"./modbus/gpio.obj" \
"./modbus/mdb_Init.obj" \
"./modbus/mdb_lin_RX.obj" \
"./modbus/mdb_lin_TX.obj" \
"./modbus/mdb_sci_RX.obj" \
"./modbus/mdb_sci_TX.obj" \
"./modbus/timer.obj" \
"../28002x_generic_flash_lnk.cmd" \
"../f28002x_headers_nonbios.cmd" \
"../modbus/IQmath_fpu32.lib" \
"../modbus/SFO_v8_fpu_lib_build_c28.lib" \
"../modbus/SFO_v8_fpu_lib_build_c28_coff.lib" \
"../modbus/SFO_v8_fpu_lib_build_c28_driverlib.lib" \
"../modbus/SFO_v8_fpu_lib_build_c28_driverlib_coff.lib" \
"../modbus/SFO_v8_fpu_lib_build_c28_driverlib_eabi.lib" \
"../modbus/SFO_v8_fpu_lib_build_c28_eabi.lib" \
$(GEN_CMDS__FLAG) \
-l"C:/Users/a0492466/Desktop/sci_ex1_echoback/modbus/IQmath_fpu32.lib" \
-l"C:/Users/a0492466/Desktop/sci_ex1_echoback/modbus/SFO_v8_fpu_lib_build_c28_eabi.lib" \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include modbus/subdir_vars.mk
-include subdir_rules.mk
-include modbus/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
sci_ex1_echoback.out \

EXE_OUTPUTS__QUOTED += \
"sci_ex1_echoback.out" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "sci_ex1_echoback.out"

# Tool invocations
sci_ex1_echoback.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu64 --idiv_support=idiv0 --tmu_support=tmu0 -Ooff --opt_for_speed=2 --fp_mode=relaxed --fp_reassoc=off --advice:performance=all --define=DEBUG --define=_FLASH --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"sci_ex1_echoback.map" --heap_size=0x100 --stack_size=0x200 --warn_sections -i"C:/Users/a0492466/Desktop/sci_ex1_echoback/modbus" -i"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="sci_ex1_echoback_linkInfo.xml" --entry_point=code_start --rom_model -o "sci_ex1_echoback.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "f28002x_adc.obj" "f28002x_codestartbranch.obj" "f28002x_cputimers.obj" "f28002x_defaultisr.obj" "f28002x_dma.obj" "f28002x_epwm.obj" "f28002x_globalvariabledefs.obj" "f28002x_gpio.obj" "f28002x_piectrl.obj" "f28002x_pievect.obj" "f28002x_sysctrl.obj" "f28002x_tempsensorconv.obj" "f28002x_usdelay.obj" "sci_ex1_echoback.obj" "modbus\DSP2803x_Lin.obj" "modbus\FaultDetect.obj" "modbus\FunState.obj" "modbus\Init_pwm.obj" "modbus\MonitorSci.obj" "modbus\Monitorlin.obj" "modbus\Protocol.obj" "modbus\adc.obj" "modbus\charger_ecan.obj" "modbus\cmpss.obj" "modbus\ctrl.obj" "modbus\gpio.obj" "modbus\mdb_Init.obj" "modbus\mdb_lin_RX.obj" "modbus\mdb_lin_TX.obj" "modbus\mdb_sci_RX.obj" "modbus\mdb_sci_TX.obj" "modbus\timer.obj" 
	-$(RM) "f28002x_adc.d" "f28002x_cputimers.d" "f28002x_defaultisr.d" "f28002x_dma.d" "f28002x_epwm.d" "f28002x_globalvariabledefs.d" "f28002x_gpio.d" "f28002x_piectrl.d" "f28002x_pievect.d" "f28002x_sysctrl.d" "f28002x_tempsensorconv.d" "sci_ex1_echoback.d" "modbus\DSP2803x_Lin.d" "modbus\FaultDetect.d" "modbus\FunState.d" "modbus\Init_pwm.d" "modbus\MonitorSci.d" "modbus\Monitorlin.d" "modbus\Protocol.d" "modbus\adc.d" "modbus\charger_ecan.d" "modbus\cmpss.d" "modbus\ctrl.d" "modbus\gpio.d" "modbus\mdb_Init.d" "modbus\mdb_lin_RX.d" "modbus\mdb_lin_TX.d" "modbus\mdb_sci_RX.d" "modbus\mdb_sci_TX.d" "modbus\timer.d" 
	-$(RM) "f28002x_codestartbranch.d" "f28002x_usdelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets