################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/PROGRA~3/MATLAB/SUPPOR~1/R2021a/3P778C~1.INS/TIC200~1.INS/ti-cgt-c2000_20.2.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./MW_c28xGPIO.obj" \
"./MW_c28xGlobalInterrupts.obj" \
"./MW_c28xx_board.obj" \
"./MW_c28xx_can.obj" \
"./MW_c28xx_csl.obj" \
"./c2838xBoard_Realtime_Support.obj" \
"./c2838xSchedulerTimer0.obj" \
"./can.obj" \
"./can_datatype_ground.obj" \
"./dma.obj" \
"./ert_main.obj" \
"./f2838x_adc.obj" \
"./f2838x_codestartbranch.obj" \
"./f2838x_cputimers.obj" \
"./f2838x_defaultisr.obj" \
"./f2838x_dma.obj" \
"./f2838x_emif.obj" \
"./f2838x_globalvariabledefs.obj" \
"./f2838x_piectrl.obj" \
"./f2838x_pievect.obj" \
"./f2838x_sysctrl.obj" \
"./f2838x_usdelay.obj" \
"./interrupt.obj" \
"./profiler_Support.obj" \
"./sysctl.obj" \
"./untitledf28388.obj" \
"./untitledf28388_data.obj" \
$(GEN_CMDS__FLAG) \
-l"C:/ti/c2000/C2000Ware_3_02_00_00/libraries/math/IQmath/c28/lib/IQmath_fpu32.lib" \
-l"C:/ProgramData/MATLAB/SupportPackages/R2021a/toolbox/target/supportpackages/tic2000/src/c2838xPeripherals.cmd" \
-l"C:/ProgramData/MATLAB/SupportPackages/R2021a/toolbox/target/supportpackages/tic2000/src/c2838x.cmd" \
-lrts2800_fpu64_eabi.lib \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
untitledf28388.out \

EXE_OUTPUTS__QUOTED += \
"untitledf28388.out" \


# All Target
all: untitledf28388.out

# Tool invocations
untitledf28388.out: $(OBJS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/PROGRA~3/MATLAB/SUPPOR~1/R2021a/3P778C~1.INS/TIC200~1.INS/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" --define=MODEL=untitledf28388 --define=NUMST=1 --define=NCSTATES=0 --define=HAVESTDIO --define=MODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 --define=CLASSIC_INTERFACE=0 --define=ALLOCATIONFCN=0 --define=TID01EQ=0 --define=TERMFCN=1 --define=ONESTEPFCN=1 --define=MAT_FILE=0 --define=MULTI_INSTANCE_CODE=0 --define=INTEGER_CODE=0 --define=MT=0 --define=DAEMON_MODE=1 --define=XCP_CUSTOM_PLATFORM --define=EXTMODE_DISABLE_ARGS_PROCESSING=1 --define=MW_PIL_SCIFIFOLEN=16 --define=F2837X_REG_FORMAT --define=MW_F2838X --define=STACK_SIZE=1024 --define=__MW_TARGET_USE_HARDWARE_RESOURCES_H__ --define=RT --define=F28384D --define=CPU1 --define=BOOT_FROM_FLASH=1 --abi=eabi -s -v28 -ml --abi=eabi  --preproc_dependency=$(@:%.obj=%.dep) --preproc_with_compile  --large_memory_model -I$(F28_HEADERS)/include -I$(TI_INCLUDE) -v28 --float_support=fpu64 -ml -DF28384D -DCPU1 -DBOOT_FROM_FLASH=1 --tmu_support=tmu0 --fp_mode=relaxed -z --warn_sections -i"C:/PROGRA~3/MATLAB/SUPPOR~1/R2021a/3P778C~1.INS/TIC200~1.INS/ti-cgt-c2000_20.2.1.LTS/lib" -i"C:/PROGRA~3/MATLAB/SUPPOR~1/R2021a/3P778C~1.INS/TIC200~1.INS/ti-cgt-c2000_20.2.1.LTS/include" --reread_libs --define=F28384D --define=CPU1 --define=BOOT_FROM_FLASH=1 --define=BOOT_USING_BL=0 --rom_model --stack_size=1024 --warn_sections --heap_size=1024 --reread_libs --rom_model --priority -muntitledf28388.map --retain=rts2800_fpu64_eabi.lib(.reset) --retain=f2838x_codestartbranch.obj(codestart) -o "untitledf28388.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "MW_c28xGPIO.obj" "MW_c28xGlobalInterrupts.obj" "MW_c28xx_board.obj" "MW_c28xx_can.obj" "MW_c28xx_csl.obj" "c2838xBoard_Realtime_Support.obj" "c2838xSchedulerTimer0.obj" "can.obj" "can_datatype_ground.obj" "dma.obj" "ert_main.obj" "f2838x_adc.obj" "f2838x_codestartbranch.obj" "f2838x_cputimers.obj" "f2838x_defaultisr.obj" "f2838x_dma.obj" "f2838x_emif.obj" "f2838x_globalvariabledefs.obj" "f2838x_piectrl.obj" "f2838x_pievect.obj" "f2838x_sysctrl.obj" "f2838x_usdelay.obj" "interrupt.obj" "profiler_Support.obj" "sysctl.obj" "untitledf28388.obj" "untitledf28388_data.obj" 
	-$(RM) "MW_c28xGPIO.d" "MW_c28xGlobalInterrupts.d" "MW_c28xx_board.d" "MW_c28xx_can.d" "MW_c28xx_csl.d" "c2838xBoard_Realtime_Support.d" "c2838xSchedulerTimer0.d" "can.d" "can_datatype_ground.d" "dma.d" "ert_main.d" "f2838x_adc.d" "f2838x_cputimers.d" "f2838x_defaultisr.d" "f2838x_dma.d" "f2838x_emif.d" "f2838x_globalvariabledefs.d" "f2838x_piectrl.d" "f2838x_pievect.d" "f2838x_sysctrl.d" "interrupt.d" "profiler_Support.d" "sysctl.d" "untitledf28388.d" "untitledf28388_data.d" 
	-$(RM) "f2838x_codestartbranch.d" "f2838x_usdelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets