MEMORY { BEGIN : origin = 0x080000, length = 0x000002 // Update the codestart location as needed BOOT_RSVD : origin = 0x000002, length = 0x0001AF /* Part of M0, BOOT rom will use this for stack */ RAMM0 : origin = 0x0001B1, length = 0x00024F RAMM1 : origin = 0x000400, length = 0x000400 RAMD0 : origin = 0x00C000, length = 0x002000 RAMD1 : origin = 0x00E000, length = 0x002000 RAMD2 : origin = 0x01A000, length = 0x002000 // Can be mapped to either CPU1 or CPU2. When configured to CPU2, use the address 0x8000. User should comment/uncomment based on core selection RAMD3 : origin = 0x01C000, length = 0x002000 // Can be mapped to either CPU1 or CPU2. When configured to CPU2, use the address 0xA000. User should comment/uncomment based on core selection RAMD4 : origin = 0x01E000, length = 0x002000 // Can be mapped to either CPU1 or CPU2. When configured to CPU2, use the address 0xC000. User should comment/uncomment based on core selection RAMD5 : origin = 0x020000, length = 0x002000 // Can be mapped to either CPU1 or CPU2. When configured to CPU2, use the address 0xE000. User should comment/uncomment based on core selection RAMLS01234 : origin = 0x008000, length = 0x002800 //RAMLS1 : origin = 0x008800, length = 0x000800 //RAMLS2 : origin = 0x009000, length = 0x000800 //RAMLS3 : origin = 0x009800, length = 0x000800 //RAMLS4 : origin = 0x00A000, length = 0x000800 RAMLS5 : origin = 0x00A800, length = 0x000800 RAMLS6 : origin = 0x00B000, length = 0x000800 RAMLS7 : origin = 0x00B800, length = 0x000800 RAMLS8 : origin = 0x022000, length = 0x002000 // When configured as CLA program use the address 0x4000 RAMLS9 : origin = 0x024000, length = 0x002000 // When configured as CLA program use the address 0x6000 // RAMLS8_CLA : origin = 0x004000, length = 0x002000 // Use only if configured as CLA program memory // RAMLS9_CLA : origin = 0x006000, length = 0x002000 // Use only if configured as CLA program memory RAMGS0 : origin = 0x010000, length = 0x002000 RAMGS1 : origin = 0x012000, length = 0x002000 RAMGS2 : origin = 0x014000, length = 0x002000 RAMGS3_4 : origin = 0x016000, length = 0x004000 //RAMGS4 : origin = 0x018000, length = 0x002000 /* Flash Banks (128 sectors each) */ //FLASH_BANK0 : origin = 0x080002, length = 0x007FFE // Can be mapped to either CPU1 or CPU2. User should comment/uncomment based on core selection //BOOT_FLASH : origin = 0x080002, length = 0x007FFE BOOT_FLASH : origin = 0x080002, length = 0x007FFE /* on-chip Flash */ APP_FLASH : origin = 0x088000, length = 0x018000 /* on-chip Flash */ FLASH_BANK1 : origin = 0x0A0000, length = 0x20000 // Can be mapped to either CPU1 or CPU2. User should comment/uncomment based on core selection FLASH_BANK2 : origin = 0x0C0000, length = 0x20000 // Can be mapped to either CPU1 or CPU2. User should comment/uncomment based on core selection // FLASH_BANK3 : origin = 0x0E0000, length = 0x20000 // Can be mapped to either CPU1 or CPU2. User should comment/uncomment based on core selection // FLASH_BANK4 : origin = 0x100000, length = 0x20000 // Can be mapped to either CPU1 or CPU2. User should comment/uncomment based on core selection CPU1TOCPU2RAM : origin = 0x03A000, length = 0x000400 CPU2TOCPU1RAM : origin = 0x03B000, length = 0x000400 CLATOCPURAM : origin = 0x001480, length = 0x000080 CPUTOCLARAM : origin = 0x001500, length = 0x000080 CLATODMARAM : origin = 0x001680, length = 0x000080 DMATOCLARAM : origin = 0x001700, length = 0x000080 CANA_MSG_RAM : origin = 0x049000, length = 0x000800 CANB_MSG_RAM : origin = 0x04B000, length = 0x000800 RESET : origin = 0x3FFFC0, length = 0x000002 } SECTIONS { codestart : > BEGIN .text : >> APP_FLASH, ALIGN(8) .cinit : > APP_FLASH, ALIGN(8) .switch : > APP_FLASH, ALIGN(8) .reset : > RESET, TYPE = DSECT /* not used, */ .stack : > RAMM1 #if defined(__TI_EABI__) .bss : > RAMLS9 .bss:output : > RAMLS9 .init_array : > APP_FLASH, ALIGN(8) .const : > APP_FLASH, ALIGN(8) .data : > RAMLS7 | RAMLS8 .sysmem : > RAMLS5 #else .pinit : > APP_FLASH, ALIGN(8) .ebss : >> RAMLS5 | RAMLS6 START(_start_ebss) END(_end_ebss) .econst : > APP_FLASH, ALIGN(8) .esysmem : > RAMLS5 #endif ramgs0 : > RAMGS0, type=NOINIT ramgs1 : > RAMGS1, type=NOINIT ramgs2 : > RAMGS2, type=NOINIT MSGRAM_CPU1_TO_CPU2 > CPU1TOCPU2RAM, type=NOINIT MSGRAM_CPU2_TO_CPU1 > CPU2TOCPU1RAM, type=NOINIT /*boot memory allocation */ boot_cinit { -l FAPI_F28P65x_EABI_v3.00.02.lib (.cinit) boot_main.obj(.cinit) boot_hwinit.obj(.cinit) boot_flash.obj(.cinit) boot_flash.obj(.econst) } > BOOT_FLASH boot_start { entry.obj (.text) boot_main.obj(.text) boot_hwinit.obj(.text) boot_flash.obj(.text) } > BOOT_FLASH boot_flash_lib : { -l FAPI_F28P65x_EABI_v3.00.02.lib (.econst) -l FAPI_F28P65x_EABI_v3.00.02.lib (.text) } LOAD = BOOT_FLASH, RUN = RAMLS01234, LOAD_START(_boot_flash_code_load_start), LOAD_SIZE(_boot_flash_code_size), RUN_START(_boot_flash_code_run_start) .data_boot { entry.obj (.data) boot_main.obj (.data) boot_hwinit.obj (.data) boot_flash.obj(.data) -l FAPI_F28P65x_EABI_v3.00.02.lib (.data) } > RAMM1 .ebss_boot { entry.obj (.ebss) boot_main.obj (.ebss) boot_hwinit.obj (.ebss) boot_flash.obj(.ebss) -l FAPI_F28P65x_EABI_v3.00.02.lib (.ebss) } > RAMM1 /* Allocate program areas: */ // bootstrap // { // entry.obj (.text) // // - l FAPI_F28P65x_EABI_v3.00.02.lib (.cinit) // // } > APP_FLASH //0x088000 #if defined(__TI_EABI__) .TI.ramfunc : {} LOAD = APP_FLASH, RUN = RAMGS3_4,//RAMLS01234, LOAD_START(RamfuncsLoadStart), LOAD_SIZE(RamfuncsLoadSize), LOAD_END(RamfuncsLoadEnd), RUN_START(RamfuncsRunStart), RUN_SIZE(RamfuncsRunSize), RUN_END(RamfuncsRunEnd), ALIGN(8) #else .TI.ramfunc : {} LOAD = APP_FLASH, RUN = RAMGS3_4, LOAD_START(_RamfuncsLoadStart), LOAD_SIZE(_RamfuncsLoadSize), LOAD_END(_RamfuncsLoadEnd), RUN_START(_RamfuncsRunStart), RUN_SIZE(_RamfuncsRunSize), RUN_END(_RamfuncsRunEnd), ALIGN(8) #endif } /* //=========================================================================== // End of file. //=========================================================================== */