1/*
2 * File: Inverter_000_test_types.h
3 *
4 * Code generated for Simulink model 'Inverter_000_test'.
5 *
6 * Model version : 1.126
7 * Simulink Coder version : 8.14 (R2018a) 06-Feb-2018
8 * C/C++ source code generated on : Wed Apr 14 17:29:45 2021
9 *
10 * Target selection: ert.tlc
11 * Embedded hardware selection: Texas Instruments->C2000
12 * Code generation objectives: Unspecified
13 * Validation result: Not run
14 */
15
16#ifndef RTW_HEADER_Inverter_000_test_types_h_
17#define RTW_HEADER_Inverter_000_test_types_h_
18#include "rtwtypes.h"
19#ifndef SS_INT64
20#define SS_INT64 20
21#endif
22
23#ifndef SS_UINT64
24#define SS_UINT64 21
25#endif
26
27#ifndef typedef_codertarget_tic2000_blocks_DA_T
28#define typedef_codertarget_tic2000_blocks_DA_T
29
30typedef struct {
31 int32_T isInitialized;
32} codertarget_tic2000_blocks_DA_T;
33
34#endif /*typedef_codertarget_tic2000_blocks_DA_T*/
35
36/* Parameters (default storage) */
37typedef struct P_Inverter_000_test_T_ P_Inverter_000_test_T;
38
39/* Forward declaration for rtModel */
40typedef struct tag_RTM_Inverter_000_test_T RT_MODEL_Inverter_000_test_T;
41
42#endif /* RTW_HEADER_Inverter_000_test_types_h_ */
43
44/*
45 * File trailer for generated code.
46 *
47 * [EOF]
48 */
49