| 1 | /* |
| 2 | * File: ert_main.c |
| 3 | * |
| 4 | * Code generated for Simulink model 'Inverter_000_test'. |
| 5 | * |
| 6 | * Model version : 1.126 |
| 7 | * Simulink Coder version : 8.14 (R2018a) 06-Feb-2018 |
| 8 | * C/C++ source code generated on : Wed Apr 14 17:29:45 2021 |
| 9 | * |
| 10 | * Target selection: ert.tlc |
| 11 | * Embedded hardware selection: Texas Instruments->C2000 |
| 12 | * Code generation objectives: Unspecified |
| 13 | * Validation result: Not run |
| 14 | */ |
| 15 | |
| 16 | #include "Inverter_000_test.h" |
| 17 | #include "rtwtypes.h" |
| 18 | |
| 19 | volatile int IsrOverrun = 0; |
| 20 | boolean_T isRateRunning[2] = { 0, 0 }; |
| 21 | |
| 22 | boolean_T need2runFlags[2] = { 0, 0 }; |
| 23 | |
| 24 | void rt_OneStep(void) |
| 25 | { |
| 26 | boolean_T eventFlags[2]; |
| 27 | |
| 28 | /* Check base rate for overrun */ |
| 29 | if (isRateRunning[0]++) { |
| 30 | IsrOverrun = 1; |
| 31 | isRateRunning[0]--; /* allow future iterations to succeed*/ |
| 32 | return; |
| 33 | } |
| 34 | |
| 35 | /* |
| 36 | * For a bare-board target (i.e., no operating system), the rates |
| 37 | * that execute this base step are buffered locally to allow for |
| 38 | * overlapping preemption. The generated code includes function |
| 39 | * writeCodeInfoFcn() which sets the rates |
| 40 | * that need to run this time step. The return values are 1 and 0 |
| 41 | * for true and false, respectively. |
| 42 | */ |
| 43 | Inverter_000_test_SetEventsForThisBaseStep(eventFlags); |
| 44 | enableTimer0Interrupt(); |
| 45 | Inverter_000_test_step0(); |
| 46 | |
| 47 | /* Get model outputs here */ |
| 48 | disableTimer0Interrupt(); |
| 49 | isRateRunning[0]--; |
| 50 | if (eventFlags[1]) { |
| 51 | if (need2runFlags[1]++) { |
| 52 | IsrOverrun = 1; |
| 53 | need2runFlags[1]--; /* allow future iterations to succeed*/ |
| 54 | return; |
| 55 | } |
| 56 | } |
| 57 | |
| 58 | if (need2runFlags[1]) { |
| 59 | if (isRateRunning[1]) { |
| 60 | /* Yield to higher priority*/ |
| 61 | return; |
| 62 | } |
| 63 | |
| 64 | isRateRunning[1]++; |
| 65 | enableTimer0Interrupt(); |
| 66 | |
| 67 | /* Step the model for subrate "1" */ |
| 68 | switch (1) |
| 69 | { |
| 70 | case 1 : |
| 71 | Inverter_000_test_step1(); |
| 72 | |
| 73 | /* Get model outputs here */ |
| 74 | break; |
| 75 | |
| 76 | default : |
| 77 | break; |
| 78 | } |
| 79 | |
| 80 | disableTimer0Interrupt(); |
| 81 | need2runFlags[1]--; |
| 82 | isRateRunning[1]--; |
| 83 | } |
| 84 | } |
| 85 | |
| 86 | volatile boolean_T stopRequested = false; |
| 87 | int main(void) |
| 88 | { |
| 89 | volatile boolean_T runModel = true; |
| 90 | float modelBaseRate = 5.0E-5; |
| 91 | float systemClock = 200; |
| 92 | c2000_flash_init(); |
| 93 | init_board(); |
| 94 | |
| 95 | #ifdef MW_EXEC_PROFILER_ON |
| 96 | |
| 97 | config_profilerTimer(); |
| 98 | |
| 99 | #endif |
| 100 | |
| 101 | ; |
| 102 | rtmSetErrorStatus(Inverter_000_test_M, 0); |
| 103 | Inverter_000_test_initialize(); |
| 104 | configureTimer0(modelBaseRate, systemClock); |
| 105 | runModel = |
| 106 | rtmGetErrorStatus(Inverter_000_test_M) == (NULL); |
| 107 | enableTimer0Interrupt(); |
| 108 | globalInterruptEnable(); |
| 109 | while (runModel) { |
| 110 | stopRequested = !( |
| 111 | rtmGetErrorStatus(Inverter_000_test_M) == (NULL)); |
| 112 | runModel = !(stopRequested); |
| 113 | } |
| 114 | |
| 115 | /* Disable rt_OneStep() here */ |
| 116 | |
| 117 | /* Terminate model */ |
| 118 | Inverter_000_test_terminate(); |
| 119 | globalInterruptDisable(); |
| 120 | return 0; |
| 121 | } |
| 122 | |
| 123 | /* |
| 124 | * File trailer for generated code. |
| 125 | * |
| 126 | * [EOF] |
| 127 | */ |
| 128 |