List of Inserted Blocks for Inverter_001

Inserted Block Source Destination Comment
RateTransition block : <S2>/TmpRTBAtAdd10Inport2 <S2>/ ADC-D3 Offset at outport 1
<S2>/Add10 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd11Inport2 <S2>/ ADC-D2 Offset at outport 1
<S2>/Add11 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd16Inport2 <S2>/ ADC-A2 Offset at outport 1
<S2>/Add16 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd2Inport2 <S2>/ ADC-C4 Offset at outport 1
<S2>/Add2 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd3Inport2 <S2>/ ADC-C2 Offset at outport 1
<S2>/Add3 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd4Inport2 <S2>/ ADC-A4 Offset at outport 1
<S2>/Add4 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd5Inport2 <S2>/ ADC-A3 Offset at outport 1
<S2>/Add5 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd7Inport2 <S2>/ ADC-C3 Offset at outport 1
<S2>/Add7 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <S2>/TmpRTBAtAdd9Inport2 <S2>/ ADC-D4 Offset at outport 1
<S2>/Add9 at inport 2 Inserted to handle data transfer between tasks
RateTransition block : <Root>/TmpRTBAtConstant12Outport1 <Root>/Constant12 at outport 1 <Root>/ADC at inport 9
<Root>/ADC at inport 11
<Root>/ADC at inport 13
<Root>/ADC at inport 15
<Root>/ADC at inport 17
<Root>/ADC at inport 7
Inserted to handle data transfer between tasks
RateTransition block : <Root>/TmpRTBAtConstant62Outport1 <Root>/Constant62 at outport 1 <Root>/ADC at inport 5
<Root>/ADC at inport 3
<Root>/ADC at inport 1
Inserted to handle data transfer between tasks