1#include "F2837xD_device.h"
2#include "F2837xD_Examples.h"
3#include "F2837xD_GlobalPrototypes.h"
4#include "rtwtypes.h"
5#include "Inverter_001.h"
6#include "Inverter_001_private.h"
7
8void config_ePWM_GPIO (void)
9{
10 EALLOW;
11 ClkCfgRegs.PERCLKDIVSEL.bit.EPWMCLKDIV = 1;
12
13 /*-- Configure pin assignments for ePWM5 --*/
14 GpioCtrlRegs.GPAGMUX1.bit.GPIO8 = 0;
15 GpioCtrlRegs.GPAMUX1.bit.GPIO8 = 1; /* Configure GPIOGPIO8 as EPWM5A*/
16 GpioCtrlRegs.GPAGMUX1.bit.GPIO9 = 0;
17 GpioCtrlRegs.GPAMUX1.bit.GPIO9 = 1; /* Configure GPIOGPIO9 as EPWM5B*/
18
19 /*-- Configure pin assignments for ePWM3 --*/
20 GpioCtrlRegs.GPAGMUX1.bit.GPIO4 = 0;
21 GpioCtrlRegs.GPAMUX1.bit.GPIO4 = 1; /* Configure GPIOGPIO4 as EPWM3A*/
22 GpioCtrlRegs.GPAGMUX1.bit.GPIO5 = 0;
23 GpioCtrlRegs.GPAMUX1.bit.GPIO5 = 1; /* Configure GPIOGPIO5 as EPWM3B*/
24
25 /*-- Configure pin assignments for ePWM6 --*/
26 GpioCtrlRegs.GPAGMUX1.bit.GPIO10 = 0;
27 GpioCtrlRegs.GPAMUX1.bit.GPIO10 = 1; /* Configure GPIOGPIO10 as EPWM6A*/
28 GpioCtrlRegs.GPAGMUX1.bit.GPIO11 = 0;
29 GpioCtrlRegs.GPAMUX1.bit.GPIO11 = 1; /* Configure GPIOGPIO11 as EPWM6B*/
30
31 /*-- Configure pin assignments for ePWM4 --*/
32 GpioCtrlRegs.GPAGMUX1.bit.GPIO6 = 0;
33 GpioCtrlRegs.GPAMUX1.bit.GPIO6 = 1; /* Configure GPIOGPIO6 as EPWM4A*/
34 GpioCtrlRegs.GPAGMUX1.bit.GPIO7 = 0;
35 GpioCtrlRegs.GPAMUX1.bit.GPIO7 = 1; /* Configure GPIOGPIO7 as EPWM4B*/
36
37 /*--- Configure pin assignments for TZn ---*/
38 EDIS;
39}
40