################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./c28x_asin.obj" \
"./cla_asin.obj" \
"./f2805x/F2805x_CodeStartBranch.obj" \
"./f2805x/F2805x_DefaultIsr.obj" \
"./f2805x/F2805x_GlobalVariableDefs.obj" \
"./f2805x/F2805x_Gpio.obj" \
"./f2805x/F2805x_PieCtrl.obj" \
"./f2805x/F2805x_PieVect.obj" \
"./f2805x/F2805x_SysCtrl.obj" \
"./f2805x/F2805x_usDelay.obj" \
"./f2805x/f2805x_examples_setup.obj" \
"C:/ti/c2000/C2000Ware_1_00_03_00/libraries/boot_rom/f2805x/revA/rom_symbol_libs/CLA_Data_ROM/2805x_CLA_DatatROMSymbols-REVA.lib" \
"C:/ti/c2000/C2000Ware_1_00_03_00/device_support/f2805x/headers/cmd/F2805x_Headers_nonBIOS.cmd" \
"C:/ti/c2000/C2000Ware_1_00_03_00/libraries/math/CLAmath/cla-math-library/lib/cla0_math_library_datarom.lib" \
"C:/ti/c2000/C2000Ware_1_00_03_00/libraries/math/CLAmath/cla-math-library/cmd/f2805x_cla_c_lnk.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include f2805x/subdir_vars.mk
-include subdir_rules.mk
-include f2805x/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
cla_asin.out \

EXE_OUTPUTS__QUOTED += \
"cla_asin.out" \

BIN_OUTPUTS += \
cla_asin.hex \

BIN_OUTPUTS__QUOTED += \
"cla_asin.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "cla_asin.out"

# Tool invocations
cla_asin.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv7/tools/compiler/bin/cl2000" -v28 -ml -mt --cla_support=cla0 -Ooff --define=DEBUG --define=F2805x --define=RAM --define=CLA_MATH_TABLES_IN_ROM=1 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --src_interlist -z -m"cla_asin.map" --heap_size=0x200 --stack_size=0x200 --warn_sections -i"C:/ti/c2000/C2000Ware_1_00_03_00/libraries/math/CLAmath/cla-math-library/lib" -i"C:/ti/ccsv7/tools/compiler/lib" -i"C:/ti/ccsv7/tools/compiler/include" --reread_libs --define=RAM --define=CLA_C=1 --define=CLA_MATH_TABLES_IN_ROM=1 --diag_wrap=off --display_error_number --xml_link_info="cla_asin_linkInfo.xml" --entry_point=code_start --rom_model -o "cla_asin.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

cla_asin.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccsv7/tools/compiler/bin/hex2000"  -o "cla_asin.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "c28x_asin.obj" "cla_asin.obj" "f2805x\F2805x_CodeStartBranch.obj" "f2805x\F2805x_DefaultIsr.obj" "f2805x\F2805x_GlobalVariableDefs.obj" "f2805x\F2805x_Gpio.obj" "f2805x\F2805x_PieCtrl.obj" "f2805x\F2805x_PieVect.obj" "f2805x\F2805x_SysCtrl.obj" "f2805x\F2805x_usDelay.obj" "f2805x\f2805x_examples_setup.obj" 
	-$(RM) "c28x_asin.d" "f2805x\F2805x_DefaultISR.d" "f2805x\F2805x_GlobalVariableDefs.d" "f2805x\F2805x_Gpio.d" "f2805x\F2805x_PieCtrl.d" "f2805x\F2805x_PieVect.d" "f2805x\F2805x_SysCtrl.d" "f2805x\f2805x_examples_setup.d" 
	-$(RM) "c28x_asin.asm" "cla_asin.asm" "f2805x/F2805x_CodeStartBranch.asm" "f2805x/F2805x_DefaultIsr.asm" "f2805x/F2805x_GlobalVariableDefs.asm" "f2805x/F2805x_Gpio.asm" "f2805x/F2805x_PieCtrl.asm" "f2805x/F2805x_PieVect.asm" "f2805x/F2805x_SysCtrl.asm" "f2805x/F2805x_usDelay.asm" "f2805x/f2805x_examples_setup.asm" 
	-$(RM) "cla_asin.d" 
	-$(RM) "f2805x\F2805x_CodeStartBranch.d" "f2805x\F2805x_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets