/******************************************************************************/
/* This file was taken from STLport <www.stlport.org> and modified by         */
/* Texas Instruments.                                                         */
/******************************************************************************/

/*
 * Copyright (c) 1999
 * Boris Fomitchev
 *
 * Copyright (c) 2014-2014 Texas Instruments Incorporated
 *
 * This material is provided "as is", with absolutely no warranty expressed
 * or implied. Any use is at your own risk.
 *
 * Permission to use or copy this software for any purpose is hereby granted
 * without fee, provided the above notices are retained on all copies.
 * Permission to modify the code and to distribute modified code is granted,
 * provided the above notices are retained, and a notice that the code was
 * modified is included with the above copyright notice.
 *
 */

#ifndef _STLP_CISO646
#define _STLP_CISO646

#ifndef _STLP_OUTERMOST_HEADER_ID
#  define _STLP_OUTERMOST_HEADER_ID 0x107
#  include <s__prolog.h>
#endif

#if !defined(_STLP_WCE_EVC3) && !defined (__BORLANDC__)
#  if defined (_STLP_USE_NEW_C_HEADERS)
#    if defined (_STLP_HAS_INCLUDE_NEXT)
#      include_next <ciso646>
#    else
#      include _STLP_NATIVE_CPP_C_HEADER(ciso646)
#    endif
#  else
#    include <iso646.h>
#  endif /* _STLP_USE_NEW_C_HEADERS */
#endif

#if (_STLP_OUTERMOST_HEADER_ID == 0x107 )
#  include <s__epilog.h>
#  undef _STLP_OUTERMOST_HEADER_ID
#endif

#endif /* _STLP_CISO646 */

// Local Variables:
// mode:C++
// End: