**** Build of configuration CPU1_RAM for project spi_ex1_loopback ****

"C:\\ti\\ccs1100\\ccs\\utils\\bin\\gmake" -k -j 8 all -O 
 
Building file: "../spi_ex1_loopback.syscfg"
Invoking: SysConfig
"C:/ti/ccs1100/ccs/utils/sysconfig_1.10.0/sysconfig_cli.bat" -s "C:/Users/skamilcelebi/Desktop/C2000Ware_3_04_00_00/.metadata/sdk.json" -d "F2837xD" --script "C:/Users/skamilcelebi/Desktop/f2837xd_spi/spi_ex1_loopback/spi_ex1_loopback.syscfg" -o "syscfg" --compiler ccs
 
Usage:
 cli [-o <dir>] [-s <file>] [-u <string>] [-b <name>] [-d <name>] [-p <name>] [-r <name>] [--treatWarningsAsErrors] <script>
 cli --help
 cli --version
 
 example: cli -s meta_data/sdk.json -d MSP432P401R scripts/two_uarts.js
 example: -s sdk.json -d MSP432P401R -o ./display_cfg sdk/cfgs/display.syscfg
 
 Note that the all arguments other than '--help' and '--version' may also be 
 specified via the script with an embedded @cliArgs comment directive. 
 E.g. // @cliArgs -d MSP432P401R
 
 If an argument is embedded in a script and explicitly specified via the CLI
 then precedence is given to the CLI arguments. Additionally, specifying 
 "--board" or "--device" on the CLI will override any "--board" and "--device"
  arguments specified in the script.
 
subdir_rules.mk:16: recipe for target 'build-1188560735' failed
Invalid argument '-s': File "C:\Users\skamilcelebi\Desktop\C2000Ware_3_04_00_00\.metadata\sdk.json" does not exist
gmake: *** [build-1188560735] Error 1
gmake: Target 'all' not remade because of errors.

**** Build Finished ****