**** Build of configuration Debug for project RTOS_blinky_CPU1 **** "C:\\TI\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O gmake[1]: Entering directory 'C:/Users/a0274085/Workspace_root/F28379D_LP_v2/RTOS_blinky_CPU1/Debug' 'Building file: ../app.cfg' 'Invoking: XDCtools' "C:/TI/xdctools_3_32_00_06_core/xs" --xdcpath="C:/TI/bios_6_46_01_38/packages;C:/TI/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.C28_float -p ti.platforms.tms320x28:TMS320F28379D -r release -c "C:/TI/ccsv7/tools/compiler/ti-cgt-c2000_16.9.3.LTS" --compileOptions "-g --optimize_with_debug" "../app.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring app.x28FP from package/cfg/app_p28FP.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making C:/Users/a0274085/Workspace_root/F28379D_LP_v2/RTOS_blinky_CPU1/src/sysbios/sysbios.a28FP ... gmake[1]: Entering directory `C:/Users/a0274085/Workspace_root/F28379D_LP_v2/RTOS_blinky_CPU1/src/sysbios' cl28FP C:/TI/bios_6_46_01_38/packages/ti/sysbios/BIOS.c ... asm28FP C:/TI/bios_6_46_01_38/packages/ti/sysbios/family/c28/Hwi_asm.s28 ... asm28FP C:/TI/bios_6_46_01_38/packages/ti/sysbios/family/c28/Hwi_disp_asm.s28 ... asm28FP C:/TI/bios_6_46_01_38/packages/ti/sysbios/family/c28/IntrinsicsSupport_asm.s28 ... asm28FP C:/TI/bios_6_46_01_38/packages/ti/sysbios/family/c28/TaskSupport_asm.s28 ... ar28FP BIOS.obj c28_Hwi_asm.obj c28_Hwi_disp_asm.obj c28_IntrinsicsSupport_asm.obj c28_TaskSupport_asm.obj ... gmake[1]: Leaving directory `C:/Users/a0274085/Workspace_root/F28379D_LP_v2/RTOS_blinky_CPU1/src/sysbios' Build of libraries done. cl28FP package/cfg/app_p28FP.c ... 'Finished building: ../app.cfg' ' ' gmake[1]: Leaving directory 'C:/Users/a0274085/Workspace_root/F28379D_LP_v2/RTOS_blinky_CPU1/Debug' 1 file(s) copied. making ../src/sysbios/sysbios.a28FP ... gmake[1]: Nothing to be done for 'all'. 'Building file: ../main.c' 'Invoking: C2000 Compiler' "C:/TI/ccsv7/tools/compiler/ti-cgt-c2000_16.9.3.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 --include_path="C:/Users/a0274085/Workspace_root/F28379D_LP_v2/RTOS_blinky_CPU1" --include_path="C:/TI/ccsv7/tools/compiler/ti-cgt-c2000_16.9.3.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="main.d" --cmd_file="configPkg/compiler.opt" "../main.c" 'Finished building: ../main.c' ' ' making ../src/sysbios/sysbios.a28FP ... gmake[2]: Nothing to be done for 'all'. 'Building target: RTOS_blinky_CPU1.out' 'Invoking: C2000 Linker' "C:/TI/ccsv7/tools/compiler/ti-cgt-c2000_16.9.3.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on -z -m"RTOS_blinky_CPU1.map" --stack_size=0x200 --warn_sections -i"C:/TI/ccsv7/tools/compiler/ti-cgt-c2000_16.9.3.LTS/lib" -i"C:/TI/ccsv7/tools/compiler/ti-cgt-c2000_16.9.3.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="RTOS_blinky_CPU1_linkInfo.xml" --rom_model -o "RTOS_blinky_CPU1.out" "./main.obj" "../2837x_RAM_lnk_cpu1.cmd" -l"configPkg/linker.cmd" -llibc.a -llibc.a warning #10247-D: creating output section ".binit" without a SECTIONS specification warning #10247-D: creating output section ".cio" without a SECTIONS specification "../2837x_RAM_lnk_cpu1.cmd", line 68: error #10099-D: program will not fit into available memory. placement with alignment/blocking fails for section ".econst" size 0x1d5c page 1. Available memory ranges: RAMLS5 size: 0x800 unused: 0x800 max hole: 0x800 "../2837x_RAM_lnk_cpu1.cmd", line 67: error #10099-D: program will not fit into available memory. run placement with alignment/blocking fails for section ".ebss" size 0x10d5 page 1. Available memory ranges: RAMLS5 size: 0x800 unused: 0x800 max hole: 0x800 "../2837x_RAM_lnk_cpu1.cmd", line 61: error #10099-D: program will not fit into available memory. placement with alignment/blocking fails for section ".cinit" size 0x42a page 0. Available memory ranges: RAMM0 size: 0x2de unused: 0x0 max hole: 0x0 "configPkg/linker.cmd", line 73: warning #10097: memory range not found: D01SARAM on page 0 "configPkg/linker.cmd", line 72: error #10265: no valid memory range(NULL) available for placement of ".text:ti_catalog_c2800_initF2837x_flashfuncs" "configPkg/linker.cmd", line 72: error #10099-D: program will not fit into available memory. run placement with alignment/blocking fails for section ".text:ti_catalog_c2800_initF2837x_flashfuncs" size 0x27 page 0 "configPkg/linker.cmd", line 72: warning #10097: memory range not found: FLASHA on page 0 "configPkg/linker.cmd", line 72: error #10265: no valid memory range(NULL) available for placement of ".text:ti_catalog_c2800_initF2837x_flashfuncs" "configPkg/linker.cmd", line 72: error #10099-D: program will not fit into available memory. load placement with alignment/blocking fails for section ".text:ti_catalog_c2800_initF2837x_flashfuncs" size 0x27 page 0 error #10010: errors encountered during linking; "RTOS_blinky_CPU1.out" not built >> Compilation failure makefile:142: recipe for target 'RTOS_blinky_CPU1.out' failed gmake[1]: *** [RTOS_blinky_CPU1.out] Error 1 makefile:138: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****