################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/Program Files/Texas Instruments/ti-cgt-c2000_6.4.2

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./Example_Flash2802x_GlobalVariableDefs.obj" \
"./Example_Flash2802x_CsmKeys.obj" \
"./Example_Flash2802x_API.obj" \
"../DSP2802x_Headers_nonBIOS.cmd" \
-l"C:\Program Files\Texas Instruments\ti-cgt-c2000_6.4.2\lib\rts2800_ml.lib" \
-l"C:\ti\controlSUITE\device_support\f2802x\v230\f2802x_common\cmd\28027_RAM_lnk.cmd" \
-l"C:\ti\controlSUITE\libs\utilities\flash_api\2802x\v201a\lib\Flash2802x_API_V201.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include targetConfigs/subdir_vars.mk
-include subdir_rules.mk
-include targetConfigs/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: Flash_API_F28027.out

# Tool invocations
Flash_API_F28027.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/Program Files/Texas Instruments/ti-cgt-c2000_6.4.2/bin/cl2000" -v28 -ml -mt -g --diag_warning=225 --display_error_number --diag_suppress=--diag_suppress=16002 -z -m"Flash_API_F28027.map" --stack_size=0x300 --warn_sections --reread_libs --xml_link_info="Flash_API_F28027_linkInfo.xml" --rom_model -o "Flash_API_F28027.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(C2000_EXECUTABLE_OUTPUTS__QUOTED) "Flash_API_F28027.out"
	-$(RM) "Example_Flash2802x_API.pp" "Example_Flash2802x_GlobalVariableDefs.pp" 
	-$(RM) "Example_Flash2802x_API.obj" "Example_Flash2802x_CsmKeys.obj" "Example_Flash2802x_GlobalVariableDefs.obj" 
	-$(RM) "Example_Flash2802x_CsmKeys.pp" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: Intel-HEX'
	-"C:/Program Files/Texas Instruments/ti-cgt-c2000_6.4.2/bin/hex2000" -i "Flash_API_F28027.out" -o "Flash_API_F28027.hex" -order MS -romwidth 16
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets