################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000_6.2.11

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"C:/tidcs/c28/DSP280x/v170/DSP280x_common/cmd/2808_RAM_lnk.cmd" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/Example_280xHRPWM_SFO_V5.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_SysCtrl.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_PieVect.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_PieCtrl.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_GlobalVariableDefs.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_EPwm.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_DefaultIsr.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release/DSP280x_CodeStartBranch.obj" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_headers/cmd/DSP280x_Headers_nonBIOS.cmd" \
"C:/tidcs/c28/DSP280x/v170/DSP280x_common/lib/SFO_TI_Build_V5B.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: Example_280xHRPWM_SFO_V5.out

# Tool invocations
Example_280xHRPWM_SFO_V5.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv5/tools/compiler/c2000_6.2.11/bin/cl2000" -v28 -ml -O3 --define="LARGE_MODEL" --quiet --display_error_number --diag_wrap=off --obj_directory="C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5/Release" -z -m"Example_280xHRPWM_SFO_V5.map" --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.11/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.11/include" -i"D:/Travail/04 - ESRF/Example_280xHRPWM_SFO_V5" -i"C:/tidcs/c28/DSP280x/v170/DSP280x_examples/hrpwm_sfo_v5" --reread_libs --display_error_number --diag_wrap=off --xml_link_info="Example_280xHRPWM_SFO_V5_linkInfo.xml" --rom_model -o "Example_280xHRPWM_SFO_V5.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C2000_EXECUTABLE_OUTPUTS__QUOTED) "Example_280xHRPWM_SFO_V5.out"
	-$(RM) "DSP280x_DefaultIsr.pp" "DSP280x_EPwm.pp" "DSP280x_GlobalVariableDefs.pp" "DSP280x_PieCtrl.pp" "DSP280x_PieVect.pp" "DSP280x_SysCtrl.pp" "Example_280xHRPWM_SFO_V5.pp" 
	-$(RM) "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_CodeStartBranch.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_DefaultIsr.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_EPwm.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_GlobalVariableDefs.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_PieCtrl.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_PieVect.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\DSP280x_SysCtrl.obj" "C:\tidcs\c28\DSP280x\v170\DSP280x_examples\hrpwm_sfo_v5\Release\Example_280xHRPWM_SFO_V5.obj" 
	-$(RM) "DSP280x_CodeStartBranch.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets