################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/Texas Instruments/ccsv6/ccsv6/tools/compiler/ti-cgt-c2000_6.4.12

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./CLA1_TASK1.obj" \
"./DSP2803x_CodeStartBranch.obj" \
"./DSP2803x_GlobalVariableDefs.obj" \
"./DSP2803x_MemCopy.obj" \
"./DSP2803x_OscComp.obj" \
"./DSP2803x_PieCtrl.obj" \
"./DSP2803x_SWPrioritizedDefaultIsr.obj" \
"./DSP2803x_SWPrioritizedPieVect.obj" \
"./DSP2803x_SysCtrl.obj" \
"./DSP2803x_usDelay.obj" \
"./ISR_ADCINT1_TASK1.obj" \
"./blackbox.obj" \
"./comm.obj" \
"./drv_comm.obj" \
"./drv_flash.obj" \
"./flash.obj" \
"./init.obj" \
"./main.obj" \
"./monitor.obj" \
"./pmbus.obj" \
"../DSP2803x_Headers_nonBIOS.cmd" \
"../F28033_CLA_APP.cmd" \
"../Lib/2803x_FlashAPI_BootROMSymbols.lib" \
$(GEN_CMDS__FLAG) \
-l"C:\Projects\FE Custom\F5\SPAFFIV-07\branches\BBOX\F2\APP\project\Lib\2803x_FlashAPI_BootROMSymbols.lib" \
-l"rts2800_ml.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Lib/subdir_vars.mk
-include subdir_rules.mk
-include Lib/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
F2_APP_RLS.out \

EXE_OUTPUTS__QUOTED += \
"F2_APP_RLS.out" \

BIN_OUTPUTS += \
F2_APP_RLS.s37 \

BIN_OUTPUTS__QUOTED += \
"F2_APP_RLS.s37" \


# All Target
all: F2_APP_RLS.out secondary-outputs

# Tool invocations
F2_APP_RLS.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/Texas Instruments/ccsv6/ccsv6/tools/compiler/ti-cgt-c2000_6.4.12/bin/cl2000" -v28 -ml -mt --cla_support=cla0 -Ooff --opt_for_speed=0 -g --diag_warning=225 -z -m"F2_APP_RLS.map" --stack_size=0x200 --warn_sections -i"C:/Texas Instruments/ccsv6/ccsv6/tools/compiler/ti-cgt-c2000_6.4.12/lib" -i"C:/Texas Instruments/ccsv6/ccsv6/tools/compiler/ti-cgt-c2000_6.4.12/include" --reread_libs --xml_link_info="F2_APP_RLS.xml" --rom_model -o "F2_APP_RLS.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

F2_APP_RLS.s37: $(EXE_OUTPUTS)
	@echo 'Invoking: C2000 Hex Utility'
	"C:/Texas Instruments/ccsv6/ccsv6/tools/compiler/ti-cgt-c2000_6.4.12/bin/hex2000" --memwidth=16 --romwidth=16 --motorola=3 -o "F2_APP_RLS.s37" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "DSP2803x_GlobalVariableDefs.pp" "DSP2803x_MemCopy.pp" "DSP2803x_OscComp.pp" "DSP2803x_PieCtrl.pp" "DSP2803x_SWPrioritizedDefaultIsr.pp" "DSP2803x_SWPrioritizedPieVect.pp" "DSP2803x_SysCtrl.pp" "blackbox.pp" "comm.pp" "drv_comm.pp" "drv_flash.pp" "flash.pp" "init.pp" "main.pp" "monitor.pp" "pmbus.pp" 
	-$(RM) "CLA1_TASK1.obj" "DSP2803x_CodeStartBranch.obj" "DSP2803x_GlobalVariableDefs.obj" "DSP2803x_MemCopy.obj" "DSP2803x_OscComp.obj" "DSP2803x_PieCtrl.obj" "DSP2803x_SWPrioritizedDefaultIsr.obj" "DSP2803x_SWPrioritizedPieVect.obj" "DSP2803x_SysCtrl.obj" "DSP2803x_usDelay.obj" "ISR_ADCINT1_TASK1.obj" "blackbox.obj" "comm.obj" "drv_comm.obj" "drv_flash.obj" "flash.obj" "init.obj" "main.obj" "monitor.obj" "pmbus.obj" 
	-$(RM) "CLA1_TASK1.pp" "DSP2803x_CodeStartBranch.pp" "DSP2803x_usDelay.pp" "ISR_ADCINT1_TASK1.pp" 
	-@echo 'Finished clean'
	-@echo ' '

secondary-outputs: $(BIN_OUTPUTS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets