################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Arduino_SPI.obj" \
"./BLDC_Int-DevInit_F2803x.obj" \
"./BLDC_Int.obj" \
"./DLOG4CHC.obj" \
"./DRV8301_SPI.obj" \
"./DSP2803x_CpuTimers.obj" \
"./DSP2803x_GlobalVariableDefs.obj" \
"./DSP2803x_usDelay.obj" \
"C:/ti/controlSUITE/libs/app_libs/motor_control/libs/InstaSPIN-BLDC/v100/lib/C28x_InstaSPIN_BLDC_Lib.lib" \
"C:/ti/controlSUITE/device_support/f2803x/v124/DSP2803x_headers/cmd/DSP2803x_Headers_nonBIOS.cmd" \
"../F28035_RAM_BLDC_Int.CMD" \
"C:/ti/controlSUITE/libs/math/IQmath/v15c/lib/IQmath.lib" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
InstaSPIN_BLDC_F2803x_DRV8301.out \

EXE_OUTPUTS__QUOTED += \
"InstaSPIN_BLDC_F2803x_DRV8301.out" \


# All Target
all: InstaSPIN_BLDC_F2803x_DRV8301.out

# Tool invocations
InstaSPIN_BLDC_F2803x_DRV8301.out: $(OBJS) $(CMD_SRCS) $(CMD_UPPER_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/bin/cl2000" --silicon_version=28 -g --define="DRV8301" --diag_warning=225 --large_memory_model --unified_memory --cla_support=cla0 -k -z -m"BLDC_Int_F2803x_DRV8301.map" --stack_size=0x380 --warn_sections -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/include" --reread_libs --xml_link_info="InstaSPIN_BLDC_F2803x_DRV8301_linkInfo.xml" --rom_model -o "InstaSPIN_BLDC_F2803x_DRV8301.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "Arduino_SPI.obj" "BLDC_Int-DevInit_F2803x.obj" "BLDC_Int.obj" "DLOG4CHC.obj" "DRV8301_SPI.obj" "DSP2803x_CpuTimers.obj" "DSP2803x_GlobalVariableDefs.obj" "DSP2803x_usDelay.obj" 
	-$(RM) "Arduino_SPI.d" "BLDC_Int-DevInit_F2803x.d" "BLDC_Int.d" "DRV8301_SPI.d" "DSP2803x_CpuTimers.d" "DSP2803x_GlobalVariableDefs.d" 
	-$(RM) "Arduino_SPI.asm" "BLDC_Int-DevInit_F2803x.asm" "BLDC_Int.asm" "DLOG4CHC.asm" "DRV8301_SPI.asm" "DSP2803x_CpuTimers.asm" "DSP2803x_GlobalVariableDefs.asm" "DSP2803x_usDelay.asm" 
	-$(RM) "DLOG4CHC.d" "DSP2803x_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets