#  This is a generated file.
#
#  Do not edit this file. Any modifications to this file
#  will be overwritten whenever makefiles are re-generated.
#
#  template: ti.sysbios/makefile.xdt
#  target: ti.targets.C28_float

vpath % C:/ti/bios_6_53_02_00/packages/ti/sysbios/
vpath %.c C:/ti/xdctools_3_50_05_12_core/packages/

XOPTS = -I"C:/ti/xdctools_3_50_05_12_core/packages/" -Dxdc_target_types__=C:/ti/bios_6_53_02_00/packages/ti/targets/std.h -Dxdc_target_name__=C28_float

BIOS_DEFS =  -Dti_sysbios_BIOS_swiEnabled__D=TRUE -Dti_sysbios_BIOS_taskEnabled__D=TRUE -Dti_sysbios_BIOS_clockEnabled__D=TRUE -Dti_sysbios_BIOS_runtimeCreatesEnabled__D=TRUE -Dti_sysbios_knl_Task_moduleStateCheckFlag__D=FALSE -Dti_sysbios_knl_Task_objectCheckFlag__D=FALSE -Dti_sysbios_hal_Hwi_DISABLE_ALL_HOOKS -Dti_sysbios_knl_Swi_DISABLE_ALL_HOOKS -Dti_sysbios_BIOS_smpEnabled__D=FALSE -Dti_sysbios_Build_useHwiMacros -Dti_sysbios_Build_useIndirectReferences=FALSE -Dti_sysbios_knl_Swi_numPriorities__D=16 -Dti_sysbios_knl_Task_deleteTerminatedTasks__D=FALSE -Dti_sysbios_knl_Task_numPriorities__D=16 -Dti_sysbios_knl_Task_checkStackFlag__D=TRUE -Dti_sysbios_knl_Task_initStackFlag__D=TRUE -Dti_sysbios_knl_Task_DISABLE_ALL_HOOKS -Dti_sysbios_knl_Clock_TICK_SOURCE=ti_sysbios_knl_Clock_TickSource_TIMER -Dti_sysbios_knl_Clock_TICK_MODE=ti_sysbios_knl_Clock_TickMode_PERIODIC -Dti_sysbios_hal_Core_delegate_getId=ti_sysbios_hal_CoreNull_getId__E -Dti_sysbios_hal_Core_delegate_interruptCore=ti_sysbios_hal_CoreNull_interruptCore__E -Dti_sysbios_hal_Core_delegate_lock=ti_sysbios_hal_CoreNull_lock__E -Dti_sysbios_hal_Core_delegate_unlock=ti_sysbios_hal_CoreNull_unlock__E -Dti_sysbios_hal_Core_numCores__D=1 -Dti_sysbios_hal_CoreNull_numCores__D=1 -Dti_sysbios_utils_Load_taskEnabled__D=FALSE -Dti_sysbios_utils_Load_swiEnabled__D=FALSE -Dti_sysbios_utils_Load_hwiEnabled__D=FALSE -Dti_sysbios_family_c28_Hwi_dispatcherSwiSupport__D=TRUE -Dti_sysbios_family_c28_Hwi_dispatcherTaskSupport__D=TRUE -Dti_sysbios_family_c28_Hwi_dispatcherAutoNestingSupport__D=TRUE -Dti_sysbios_family_c28_Hwi_dispatcherIrpTrackingSupport__D=TRUE -Dti_sysbios_knl_Semaphore_supportsEvents__D=FALSE -Dti_sysbios_knl_Semaphore_supportsPriority__D=TRUE -Dfar= 

CCOPTS = -v28 -DLARGE_MODEL=1 -ml --float_support=fpu32 -q -mo  --program_level_compile -o3 -g --optimize_with_debug  -Dti_sysbios_knl_Task_minimizeLatency__D=FALSE -Dti_sysbios_family_c28_Hwi_zeroLatencyIERMask__D=0U -Dti_sysbios_knl_Clock_stopCheckNext__D=FALSE

BIOS_INC = -I"C:/ti/bios_6_53_02_00/packages/"
ANNEX_INCS = 
INCS = $(BIOS_INC) $(ANNEX_INCS) -I"C:/ti/bios_6_53_02_00/packages/" -I"C:/ti/uia_2_20_00_02/packages/" -I"C:/ti/xdctools_3_50_05_12_core/packages/" -I"../" -I"/packages//"  -IC:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.1.LTS/include

CC = C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.1.LTS/bin/cl2000 -c $(CCOPTS)
ASM = C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.1.LTS/bin/cl2000 -c $(CCOPTS)
AR = C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.1.LTS/bin/ar2000 rq

DEL = C:/ti/xdctools_3_50_05_12_core/packages/../bin/rm -f
CP = C:/ti/xdctools_3_50_05_12_core/packages/../bin/cp -f

define RM
	$(if $(wildcard $1),$(DEL) $1,:)
endef

define ASSEMBLE
	@echo asm28FP $< ...
	@$(ASM) $(BIOS_DEFS) $(XOPTS) $(INCS) $<
endef

all: sysbios.a28FP

c28_Hwi_asm.obj: family/c28/Hwi_asm.s28 makefile
	@-$(call RM, $@)
	$(ASSEMBLE) --output_file=c28_Hwi_asm.obj

c28_Hwi_disp_asm.obj: family/c28/Hwi_disp_asm.s28 makefile
	@-$(call RM, $@)
	$(ASSEMBLE) --output_file=c28_Hwi_disp_asm.obj

c28_IntrinsicsSupport_asm.obj: family/c28/IntrinsicsSupport_asm.s28 makefile
	@-$(call RM, $@)
	$(ASSEMBLE) --output_file=c28_IntrinsicsSupport_asm.obj

c28_TaskSupport_asm.obj: family/c28/TaskSupport_asm.s28 makefile
	@-$(call RM, $@)
	$(ASSEMBLE) --output_file=c28_TaskSupport_asm.obj


BIOS.obj: BIOS.c family/c28/TimestampProvider.c family/c28/Hwi.c family/c28/Timer.c family/c28/TaskSupport.c knl/Clock.c knl/Idle.c knl/Intrinsics.c knl/Event.c knl/Queue.c knl/Semaphore.c knl/Swi.c knl/Task.c hal/Hwi.c hal/Hwi_stack.c hal/Hwi_startup.c hal/Timer.c gates/GateHwi.c gates/GateMutex.c utils/Load.c utils/Load_CPU.c makefile
	@-$(call RM, $@)
	@echo cl28FP $< ...
	@$(CC) $(BIOS_DEFS) $(XOPTS) $(INCS) $(subst makefile,,$^)

sysbios.a28FP: BIOS.obj c28_Hwi_asm.obj c28_Hwi_disp_asm.obj c28_IntrinsicsSupport_asm.obj c28_TaskSupport_asm.obj
	@-$(call RM, $@)
	@echo ar28FP $^ ...
	@$(AR) $@ $^


clean:
	@$(DEL) ..\makefile.libs
	@-$(call RM, *)