#define USER_MOTOR1_FREQ_NEARZEROLIMIT_Hz (2.0f) // Hz #define USER_MOTOR1_RATED_VOLTAGE_V (250.0f) #define USER_MOTOR1_RATED_SPEED_KRPM (3.5f) #define USER_MOTOR1_FREQ_MIN_HZ (2.0f) // Hz #define USER_MOTOR1_FREQ_MAX_HZ (1350.0f) // Hz 720Hz*60/18=2400rpm, Hz-suggested to set to 120% of rated motor frequency #define USER_MOTOR1_FREQ_LOW_HZ (65.0f) // Hz 65Hz - suggested to set to 10% of rated motor frequency #define USER_MOTOR1_FREQ_HIGH_HZ (650.0f) // Hz 650Hz*60/18=2166rpm: suggested to set to 100% of rated motor frequency #define USER_MOTOR1_VOLT_MIN_V (85.0f) // Volt #define USER_MOTOR1_VOLT_MAX_V (186.0f) // Volt #define USER_MOTOR1_FORCE_DELTA_A (0.55f) // A #define USER_MOTOR1_ALIGN_DELTA_A (0.25f) // A #define USER_MOTOR1_FLUX_CURRENT_A (1.75f) // !A #define USER_MOTOR1_ALIGN_CURRENT_A (4.0f) // !A #define USER_MOTOR1_STARTUP_CURRENT_A (3.55f) // !A #define USER_MOTOR1_TORQUE_CURRENT_A (1.65f) // !A #define USER_MOTOR1_OVER_CURRENT_A (12.0f) // !A #define USER_MOTOR1_BRAKE_CURRENT_A (1.0f) // A #define USER_MOTOR1_BRAKE_TIME_DELAY (12000U) // 60s/5ms #define USER_MOTOR1_SPEED_START_Hz (15.0f) #define USER_MOTOR1_SPEED_FORCE_Hz (25.0f) #define USER_MOTOR1_ACCEL_START_Hzps (35.0f) // !Hz #define USER_MOTOR1_ACCEL_MAX_Hzps (55.0f) // !Hz